What are you looking for?

This is Search input need to add more information.


Overview

FP5000 Configurable Pressure Transducer, 50 psi, 0.20 %FSS BFSL accuracy, absolute, temperature compensated, 4 mA to 20 mA output, 1/4-18 NPT female pressure port, DIN A 43650 4-pin electrical connector, standard wiring, 5-point calibration at 77 °F.
NFA2BN,1AK,2AM,5A,6M,7BA Silicon General Process Pressure Transducers - Honeywell

Technical Specifications

Pressure Range 50 psi
Pressure Unit Absolute
Accuracy 0.20 %FS BFSL
Output 4 mA to 20 mA
Media Gases, liquids compatible with wetted parts
Temperature (Operating) -40 °C to 125 °C [-40 °F to 257 °F]
Temperature (Compensated) 0°C to 60°C [40°F to 140°F]
Sealing IP65
Electrical Termination (std) DIN A 43650, 4 pin
Insulation Resistance >500 Mohm to case GND
Frequency Response 3500 Hz
Overload (safe) 4X FS
Overload (burst) 6X FS
Wetted Parts Material Ha C276 and 316L stainless steel
Case Material 300 Series stainless steel
Weight 150 g [5.3 oz]
Pressure Port 1/4-18 NPT female
Agency Approvals and Standards CE approved
UNSPSC Code 41112110
UNSPSC Commodity 41112110 Pressure Transducer
Availability Global
Series Name FP5000

Technical Specifications

Pressure Range 50 psi
Pressure Unit Absolute
Accuracy 0.20 %FS BFSL
Output 4 mA to 20 mA
Media Gases, liquids compatible with wetted parts
Temperature (Operating) -40 °C to 125 °C [-40 °F to 257 °F]
Temperature (Compensated) 0°C to 60°C [40°F to 140°F]
Sealing IP65
Electrical Termination (std) DIN A 43650, 4 pin
Insulation Resistance >500 Mohm to case GND
Frequency Response 3500 Hz
Overload (safe) 4X FS
Overload (burst) 6X FS
Wetted Parts Material Ha C276 and 316L stainless steel
Case Material 300 Series stainless steel
Weight 150 g [5.3 oz]
Pressure Port 1/4-18 NPT female
Agency Approvals and Standards CE approved
UNSPSC Code 41112110
UNSPSC Commodity 41112110 Pressure Transducer
Availability Global
Series Name FP5000

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model FP5000 Pressure Transducer Datasheet Datasheet English 337KB
T&M Pressure Transducer Range Guide Product Range Guide English 2MB
Oil and Gas Brochure Brochure English 4MB
T&M Overview Brochure Brochure English 413KB
Aerospace Test and Measurement Capabilities Application Note English 2MB

Product Features

  • Pressure ranges from 10 in-H2O [0.36 psi] up to 5000 psi
  • Gage and absolute pressure types
  • Higher accuracy to 0.1 %FSS BFSL
  • Multiple output types: 0 Vdc to 5 Vdc, 0 Vdc to 10 Vdc, 4 mA to 20 mA
  • Multiple electrical and pressure connection options
  • Zero adjustment through potentiometer
  • Operating temperature ranges from -40°C to 125°C [-40°F to 250°F]
  • Multiple compensation temperature ranges
  • Faster response and higher resolution
  • Fully analog reduced-noise signal path provides continuous output resolution
  • Stainless steel construction
  • Ha C276 and 316L stainless steel wetted parts offer more enhanced durability with abrasive or corrosive media
  • CE approved

Applications

  • Test stands (Automotive, Aerospace, Industrial, and Medical)
  • R&D test labs
  • Hydraulic and pneumatic system monitoring
  • Leak detection
  • Manufacturing mold pressure control
  • Pump and compressor control
  • Liquid level measurement

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2018 Honeywell International Inc.