General Process Pressure Transducers
-
Global
-
Africa
-
Asia Pacific
-
Europe
-
Latin America
-
Middle East
-
North America
- |
- Partners
- |
- SPS Blog
- |
- Contact Us
- |
-
Services
Services
-
Productivity
Productivity
-
Safety
Safety
-
Warehouse Automation
Warehouse Automation
-
Productivity
-
Industries
Industries
-
Healthcare and Life Sciences
Healthcare and Life Sciences
-
Transportation and Logistics
Transportation and Logistics
-
Manufacturing
Manufacturing
- Distribution Centers
-
Retail
Retail
- E-Commerce
-
Infrastructure
Infrastructure
-
Government
Government
- Aerospace and Defense
- Electrification
-
Healthcare and Life Sciences
-
Support
Support
-
Advanced Sensing Technologies
Advanced Sensing Technologies
-
Productivity
Productivity
-
Safety
Safety
-
Warehouse Automation
Warehouse Automation
-
Global Tracking
Global Tracking
-
Advanced Sensing Technologies
You are browsing the product catalog for
- Products
- Advanced Sensing Technologies
- Industrial Sensing
- Industrial Test & Measurement
- Pressure Transducers
- General Process Pressure Transducers
General Process Pressure Transducers
Pressure & differential pressure sensors in either silicon based or foil based strain gage technology perfect for many types of applications.
Honeywell offers both pressure and differential pressure sensors in either silicon based or foil based strain gage technology perfect for many types of applications in automotive, aerospace, chemical, semiconductor manufacturing and general industry. In fact, Honeywell is among a handful of companies offering pressure sensors that can measure pressure up to 175,000 psi with enhanced accuracy and reliability. Honeywell’s foil-based strain gage technology enables our pressure sensors to withstand pressure that would destroy silicon based or micro-machined pressure sensors. Honeywell pressure sensors feature all welded, stainless steel construction and are built for rugged industrial applications that require high accuracy, enhanced reliability and measurement stability. All of our pressure products are highly configurable to meet a customer’s unique requirements and environments. Intrinsically safe options for use in hazardous locations are available on select pressure sensor models.Features All welded stainless steel construction Gage, absolute, barometric, vacuum pressure measurements Differential pressure sensors in wet/wet and wet/dry models Measure 0.5psid to 10000 psid with accuracy ranges of 0.1%, 0.25% and 0.5% High pressure sensors with optional compensated temperature ranges from -54° C to 121° C [65° F to 250° F] Intrinsically safe options available Highly configurable to meet your needs; custom options available
Related Categories
- Aerospace Pressure Transducers
- Calibration Pressure Transducers
- Digital Pressure Transducers
- Digital Gauges
- Flush Pressure Transducers
- Hazardous Location Pressure Transducers
- High Pressure Pressure Transducers
- Industrial Pressure Transducers
- Subminiature Differential Pressure Transducers
- Miniature Flush Pressure Transducers
- Oil & Gas Pressure Transducers
- Precision/Technical Grade Pressure Transducers
- Sanitary Pressure Transducers
- Submersible Pressure Transducers
Let's Connect!
Sign up to receive exclusive communications from Honeywell including product updates, technical information, new offerings, events and news, surveys, special offers, and related topics via telephone, email, and other forms of electronic communication.
Copyright © 2024 Honeywell International Inc