What are you looking for?

This is Search input need to add more information.


Overview

Basic NBP Series, Uncompensated/Unamplified, gage, DIP PN: low-profile port, gel coating, 0 psi to 1 psi.

Basic Board Mount Pressure Sensors: NBP Series–Uncompensated/Unamplified are low pressure sensors designed for customers who require a simple, cost-effective, basic performance, mV output, unamplified, uncompensated, high quality, infinite resolution solution for medical and industrial applications.

These unamplified and uncompensated sensors offer infinite resolution of the pressure signal. They will operate as specified from -40 °C to 125 °C [-40 °F to 257 °F].

The NBP Series is often ideal for those customers who want to do their own compensation, calibration, and amplification in order to make use of the maximum resolution of the bare sensor output, leveraging any algorithm needed for the application. Additionally, the NBP Series offers several package styles and mounting options, making it easier for device manufacturers to integrate the product into their applications.

The NBP Series measures absolute or gage pressures. The absolute versions have an internal vacuum reference and an output value proportional to absolute pressure. Gage versions are referenced to atmospheric pressure and provide an output proportional to pressure variations from atmosphere.

The NBP Series sensors are intended for use with Non-corrosive, non-ionic gases, such as air and other dry gases and for Non-corrosive, non-ionic liquids. All products are designed and manufactured according to ISO 9001.

NBPDPNS001PGUNV Unamplified Board Mount Pressure Sensors - Honeywell


Technical Specifications

Series Name Basic NBP
Measurement Type Gage
Signal Conditioning Unamplified
Temperature Compensation No
Pressure Range 0 psi to 1 psi
Supply Voltage 5 Vdc
Supply Current 1.5 mA typ.
Output Analog
Output Calibration No
Port Style PN: low-profile port
Package Type DIP
Accuracy (Best Fit Straight Line) ±0.25%
Input Resistance 3.0 kOhm typ.
Shock MIL-STD-202F, Method 213B, Condition F (100 g, 6 ms duration)
Vibration MIL-STD-202F, Method 214A, Condition 1E (15 g, 10 Hz to 2 kHz)
Operating Temperature -40 °C to 125 °C [-40 °F to 257 °F]
Storage Temperature -40 °C to 125 °C [-40 °F to 257 °F]
Media Compatibility Non-corrosive, non-ionic gases, such as air and other dry gases, and for non-corrosive, non-ionic liquids.
Life 1 million pressure cycles min.
Availability Global

Technical Specifications

Series Name Basic NBP
Measurement Type Gage
Signal Conditioning Unamplified
Temperature Compensation No
Pressure Range 0 psi to 1 psi
Supply Voltage 5 Vdc
Supply Current 1.5 mA typ.
Output Analog
Output Calibration No
Port Style PN: low-profile port
Package Type DIP
Accuracy (Best Fit Straight Line) ±0.25%
Input Resistance 3.0 kOhm typ.
Shock MIL-STD-202F, Method 213B, Condition F (100 g, 6 ms duration)
Vibration MIL-STD-202F, Method 214A, Condition 1E (15 g, 10 Hz to 2 kHz)
Operating Temperature -40 °C to 125 °C [-40 °F to 257 °F]
Storage Temperature -40 °C to 125 °C [-40 °F to 257 °F]
Media Compatibility Non-corrosive, non-ionic gases, such as air and other dry gases, and for non-corrosive, non-ionic liquids.
Life 1 million pressure cycles min.
Availability Global

Documents


Product Features

  • Cost-effective
  • Small size
  • Durable
  • Flexible
  • Robust
  • Honeywell brand

Applications

Medical:

  • Hospital beds
  • Oxygen concentrators
  • Wound therapy
  • Blood pressure monitoring

Industrial:

  • HVAC transmitters
  • Air movement control
  • Environmental control
  • Leak detection
  • Industrial controls
  • Pneumatic controls
  • Other commercial applications

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.