/content/sps/us/en/search-results.html

Board Mount Pressure Sensors

Basic NBP Series

Uncompensated. Low pressure. Absolute, gage. mV output. DIP, leadless SMT, SMT. Accuracy: ±0.25 %FSS BFSL. Cost effective

Overview
Pressure Ranges:
  • TBP Series: 60 mbar to 10 bar - 6 kPa to 1 MPa - 1 psi to 150 psi, millivolt analog output
  • NBP Series: 60 mbar to 10 bar - 1 psi to 150 psi, millivolt analog output
Description

Honeywell's Basic Board Mount Pressure Sensors, TBP Series and NBP Series, are designed for food grade and non-food grade potential medical and industrial applications. These unamplified, piezoresistive silicon pressure sensors provide a ratiometric output and are either temperature compensated (TBP Series) or uncompensated (NBP Series).

TBP Series
  • Temperature compensated and unamplified.
  • Compensation makes it easier to integrate the sensor into a system by minimizing the need to calibrate the system over temperature on a regular basis: offers reduced part-to-part variation.
  • Offers infinite resolution of the pressure signal.
  • Compensated temperature range is 0°C to 85°C [-32°F to 185°F].
NBP Series
  • Uncompensated and unamplified.
  • Is often ideal for customers who want to do their own compensation, calibration and amplification in order to make use of the maximum resolution of the bare sensor output, leveraging any algorithm needed for the application.
  • Offers infinite resolution of the pressure signal.

These products are available in numerous package styles and mounting options, making it easier for device manufacturers to integrate the product into their applications. They are intended for use with non-corrosive, non-ionic gases, such as air and other dry gases, and for non-corrosive, non-ionic liquids when the silicone gel coating option is selected. All products are designed and manufactured according to ISO 9001 and are NSF certified.

Value to Customers
  • Cost-competitive pressure sensing solution.
  • Smaller when compared to many similar products, occupying less space on the printed circuit board (PCB) and typically allowing for easier placement on PCBs or in small devices.
  • Performs in many tough environments with dry and wetted media.
  • Numerous options simplify integration into the device manufacturer's application.
  • Food Safety Certification for North America, Europe and Asia.
Data Sheet
Name
Description
File Size
Date
Size
Basic Board Mount Pressure Sensors: TBP Series, Comp/UnAmp; NBP Series, Uncomp/Unamp Datasheet
application/pdf 2.72 MB
3/28/2023
2.72 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Board Mount Pressure Sensors Selection Guide
application/pdf 1.3 MB
12/6/2021
1.3 MB
Airflow, Force and Pressure Sensor Product Range Guide
application/pdf 2.78 MB
9/17/2021
2.78 MB
Installation Instructions
Name
Description
File Size
Date
Size
Basic Board Mount Pressure Sensors: TBP Series and NBP Series Installation Instructions
application/pdf 2.02 MB
7/16/2021
2.02 MB
Brochure
Name
Description
File Size
Date
Size
Embedded Products in Hospital Applications
application/pdf 4.7 MB
6/12/2023
4.7 MB
Technical Note
Name
Description
File Size
Date
Size
Energy and Environmental Design Trends
application/pdf 828.15 KB
12/20/2022
828.15 KB
Pressure Sensor Glossary of Terms
application/pdf 129.79 KB
7/16/2021
129.79 KB
Industrial Product Line Card --
application/pdf 2.24 MB
10/25/2022
2.24 MB
Output Signal Adjustment and Temperature Compensation for Honeywell Basic Board Mount Pressure Sensors
application/pdf 355.73 KB
7/16/2021
355.73 KB
Pneumatic Interface Recommendations for Honeywell Basic Board Mount Pressure Sensors
application/pdf 142.04 KB
7/16/2021
142.04 KB
Pressure Sensor Surface Mount (SMT) Guidelines
application/pdf 1.7 MB
8/13/2021
1.7 MB
Pressure or Airflow Sensors?
application/pdf 560.47 KB
7/15/2021
560.47 KB
White Paper
Name
Description
File Size
Date
Size
The Economics of Accuracy in Low-Cost, High-Volume Medical Applications
application/pdf 2.25 MB
7/16/2021
2.25 MB
Application Note
Name
Description
File Size
Date
Size
Sensor Use in Building Energy Conservation
application/pdf 2.53 MB
10/7/2021
2.53 MB
Sensor Use in Building Energy Conservation
application/pdf 2.53 MB
7/15/2021
2.53 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Sensor Use in Building Energy Conservation
application/pdf 2.53 MB
9/2/2021
2.53 MB
Sensors and Switches: Solutions for Medical Applications
application/pdf 1.34 MB
5/18/2023
1.34 MB
Solutions for Oxygen Concentrators
application/pdf 2.29 MB
7/15/2021
2.29 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Basic Board Mount Pressure Sensors: TBP Series and NBP Series
application/pdf 1.02 MB
8/13/2021
1.02 MB
Product Photo
Name
Description
File Size
Date
Size
Basic DIP LN highres photo
image/jpeg 127.33 KB
7/16/2021
127.33 KB
Basic Leadless SMT AN highres photo
image/jpeg 102.22 KB
7/16/2021
102.22 KB
Basic Leadless SMT PN lowres photo
image/jpeg 43.79 KB
7/16/2021
43.79 KB
Basic Leadless SMT LN lowres photo
image/jpeg 5.94 KB
7/16/2021
5.94 KB
Basic SMT LN highres photo
image/jpeg 453.44 KB
7/16/2021
453.44 KB
Basic DIP AN lowres photo
image/jpeg 7.42 KB
7/16/2021
7.42 KB
Basic SMT PN highres photo
image/jpeg 119.41 KB
7/16/2021
119.41 KB
Basic DIP PN lowres photo
image/jpeg 7.66 KB
7/16/2021
7.66 KB
Basic SMT LN lowres photo
image/jpeg 8.15 KB
7/16/2021
8.15 KB
Basic SMT AN lowres photo
image/jpeg 7.94 KB
7/16/2021
7.94 KB
Basic Leadless SMT LN highres photo
image/jpeg 74.53 KB
7/16/2021
74.53 KB
Basic SMT PN lowres photo
image/jpeg 4.36 KB
7/16/2021
4.36 KB
Basic NBP Series, Basic TBP Series Product Photos - grouped
application/zip 1.15 MB
7/16/2021
1.15 MB
Basic Leadless SMT PN highres photo
image/jpeg 43.5 KB
7/16/2021
43.5 KB
Basic DIP AN highres photo
image/jpeg 86.92 KB
7/16/2021
86.92 KB
Basic DIP PN highres photo
image/jpeg 62.95 KB
7/16/2021
62.95 KB
Basic DIP LN lowres photo
image/jpeg 8.05 KB
7/16/2021
8.05 KB
Basic SMT AN highres photo
image/jpeg 105.44 KB
7/16/2021
105.44 KB
Basic Leadless SMT AN lowres photo
image/jpeg 6.07 KB
7/16/2021
6.07 KB
Name
Description
File Size
Date
Size
Basic DIP LN highres photo
127.33 KB
7/16/2021
127.33 KB
Basic Leadless SMT AN highres photo
102.22 KB
7/16/2021
102.22 KB
Basic Leadless SMT PN lowres photo
43.79 KB
7/16/2021
43.79 KB
Basic Leadless SMT LN lowres photo
5.94 KB
7/16/2021
5.94 KB
Sensor Use in Building Energy Conservation
2.53 MB
10/7/2021
2.53 MB
Basic SMT LN highres photo
453.44 KB
7/16/2021
453.44 KB
Sensor Use in Building Energy Conservation
2.53 MB
7/15/2021
2.53 MB
Embedded Products in Hospital Applications
4.7 MB
6/12/2023
4.7 MB
Agricultural Vehicles
1.11 MB
4/11/2024
1.11 MB
Board Mount Pressure Sensors Selection Guide
1.3 MB
12/6/2021
1.3 MB
Basic DIP AN lowres photo
7.42 KB
7/16/2021
7.42 KB
Energy and Environmental Design Trends
828.15 KB
12/20/2022
828.15 KB
Basic Board Mount Pressure Sensors: TBP Series, Comp/UnAmp; NBP Series, Uncomp/Unamp Datasheet
2.72 MB
3/28/2023
2.72 MB
Pressure Sensor Glossary of Terms
129.79 KB
7/16/2021
129.79 KB
Basic SMT PN highres photo
119.41 KB
7/16/2021
119.41 KB
Airflow, Force and Pressure Sensor Product Range Guide
2.78 MB
9/17/2021
2.78 MB
Basic DIP PN lowres photo
7.66 KB
7/16/2021
7.66 KB
Industrial Product Line Card --
2.24 MB
10/25/2022
2.24 MB
Basic SMT LN lowres photo
8.15 KB
7/16/2021
8.15 KB
Sensor Use in Building Energy Conservation
2.53 MB
9/2/2021
2.53 MB
Basic SMT AN lowres photo
7.94 KB
7/16/2021
7.94 KB
Output Signal Adjustment and Temperature Compensation for Honeywell Basic Board Mount Pressure Sensors
355.73 KB
7/16/2021
355.73 KB
Basic Leadless SMT LN highres photo
74.53 KB
7/16/2021
74.53 KB
Basic SMT PN lowres photo
4.36 KB
7/16/2021
4.36 KB
Basic NBP Series, Basic TBP Series Product Photos - grouped
1.15 MB
7/16/2021
1.15 MB
Basic Leadless SMT PN highres photo
43.5 KB
7/16/2021
43.5 KB
The Economics of Accuracy in Low-Cost, High-Volume Medical Applications
2.25 MB
7/16/2021
2.25 MB
Pneumatic Interface Recommendations for Honeywell Basic Board Mount Pressure Sensors
142.04 KB
7/16/2021
142.04 KB
Basic DIP AN highres photo
86.92 KB
7/16/2021
86.92 KB
Basic DIP PN highres photo
62.95 KB
7/16/2021
62.95 KB
Basic DIP LN lowres photo
8.05 KB
7/16/2021
8.05 KB
Basic SMT AN highres photo
105.44 KB
7/16/2021
105.44 KB
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
1.34 MB
Solutions for Oxygen Concentrators
2.29 MB
7/15/2021
2.29 MB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
Pressure Sensor Surface Mount (SMT) Guidelines
1.7 MB
8/13/2021
1.7 MB
Basic Leadless SMT AN lowres photo
6.07 KB
7/16/2021
6.07 KB
Pressure or Airflow Sensors?
560.47 KB
7/15/2021
560.47 KB
Basic Board Mount Pressure Sensors: TBP Series and NBP Series
1.02 MB
8/13/2021
1.02 MB
Name
Description
File Size
Date
Size
Basic Board Mount Pressure Sensors: TBP Series, Comp/UnAmp; NBP Series, Uncomp/Unamp Datasheet
2.72 MB
3/28/2023
Board Mount Pressure Sensors Selection Guide
1.3 MB
12/6/2021
Airflow, Force and Pressure Sensor Product Range Guide
2.78 MB
9/17/2021
Embedded Products in Hospital Applications
4.7 MB
6/12/2023
Energy and Environmental Design Trends
828.15 KB
12/20/2022
Pressure Sensor Glossary of Terms
129.79 KB
7/16/2021
Industrial Product Line Card --
2.24 MB
10/25/2022
Output Signal Adjustment and Temperature Compensation for Honeywell Basic Board Mount Pressure Sensors
355.73 KB
7/16/2021
Pneumatic Interface Recommendations for Honeywell Basic Board Mount Pressure Sensors
142.04 KB
7/16/2021
Pressure Sensor Surface Mount (SMT) Guidelines
1.7 MB
8/13/2021
Pressure or Airflow Sensors?
560.47 KB
7/15/2021
The Economics of Accuracy in Low-Cost, High-Volume Medical Applications
2.25 MB
7/16/2021
Sensor Use in Building Energy Conservation
2.53 MB
10/7/2021
Sensor Use in Building Energy Conservation
2.53 MB
7/15/2021
Agricultural Vehicles
1.11 MB
4/11/2024
Sensor Use in Building Energy Conservation
2.53 MB
9/2/2021
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
Solutions for Oxygen Concentrators
2.29 MB
7/15/2021
Defence Ground Vehicles -
872.87 KB
6/14/2023
Basic Board Mount Pressure Sensors: TBP Series and NBP Series
1.02 MB
8/13/2021
Basic DIP LN highres photo
127.33 KB
7/16/2021
Basic Leadless SMT AN highres photo
102.22 KB
7/16/2021
Basic Leadless SMT PN lowres photo
43.79 KB
7/16/2021
Basic Leadless SMT LN lowres photo
5.94 KB
7/16/2021
Basic SMT LN highres photo
453.44 KB
7/16/2021
Basic DIP AN lowres photo
7.42 KB
7/16/2021
Basic SMT PN highres photo
119.41 KB
7/16/2021
Basic DIP PN lowres photo
7.66 KB
7/16/2021
Basic SMT LN lowres photo
8.15 KB
7/16/2021
Basic SMT AN lowres photo
7.94 KB
7/16/2021
Basic Leadless SMT LN highres photo
74.53 KB
7/16/2021
Basic SMT PN lowres photo
4.36 KB
7/16/2021
Basic NBP Series, Basic TBP Series Product Photos - grouped
1.15 MB
7/16/2021
Basic Leadless SMT PN highres photo
43.5 KB
7/16/2021
Basic DIP AN highres photo
86.92 KB
7/16/2021
Basic DIP PN highres photo
62.95 KB
7/16/2021
Basic DIP LN lowres photo
8.05 KB
7/16/2021
Basic SMT AN highres photo
105.44 KB
7/16/2021
Basic Leadless SMT AN lowres photo
6.07 KB
7/16/2021
Product Number
Image
SKU
Description
alt
NBPDANN150PAUNV
Basic NBP Series, Uncompensated/Unamplified, absolute, DIP AN: single axial barbed port, no gel coating, 0 psi to 150 psi
alt
NBPDANN150PGUNV
Basic NBP Series, Uncompensated/Unamplified, gage, DIP AN: single axial barbed port, no gel coating, 0 psi to 150 psi
alt
NBPDLNN015PAUNV
Basic NBP Series, Uncompensated/Unamplified, absolute, DIP LN: single axial barbless port, no gel coating, 0 psi to 15 psi
alt
NBPDLNN030PAUNV
Basic NBP Series, Uncompensated/Unamplified, absolute, DIP LN: single axial barbless port, no gel coating, 0 psi to 30 psi
alt
NBPDLNN030PGUNV
Basic NBP Series, Uncompensated/Unamplified, gage, DIP LN: single axial barbless port, no gel coating, 0 psi to 30 psi
alt
NBPDLNN060PAUNV
Basic NBP Series, Uncompensated/Unamplified, absolute, DIP LN: single axial barbless port, no gel coating, 0 psi to 60 psi
alt
NBPLANN030PAUNV
Basic NBP Series, Uncompensated/Unamplified, absolute, leadless SMT AN: single axial barbed port, no gel coating, 0 psi to 30 psi
alt
NBPLANN030PGUNV
Basic NBP Series, Uncompensated/Unamplified, gage, leadless SMT AN: single axial barbed port, no gel coating, 0 psi to 30 psi
alt
NBPLANN100PGUNV
Basic NBP Series, Uncompensated/Unamplified, gage, leadless SMT AN: single axial barbed port, no gel coating, 0 psi to 100 psi
alt
NBPLANN150PAUNV
Basic NBP Series, Uncompensated/Unamplified, absolute, leadless SMT AN: single axial barbed port, no gel coating, 0 psi to 150 psi
Image
SKU
Description
alt
NBPDANN150PAUNV
Basic NBP Series, Uncompensated/Unamplified, absolute, DIP AN: single axial barbed port, no gel coating, 0 psi to 150 psi
alt
NBPDANN150PGUNV
Basic NBP Series, Uncompensated/Unamplified, gage, DIP AN: single axial barbed port, no gel coating, 0 psi to 150 psi
alt
NBPDLNN015PAUNV
Basic NBP Series, Uncompensated/Unamplified, absolute, DIP LN: single axial barbless port, no gel coating, 0 psi to 15 psi
alt
NBPDLNN030PAUNV
Basic NBP Series, Uncompensated/Unamplified, absolute, DIP LN: single axial barbless port, no gel coating, 0 psi to 30 psi
alt
NBPDLNN030PGUNV
Basic NBP Series, Uncompensated/Unamplified, gage, DIP LN: single axial barbless port, no gel coating, 0 psi to 30 psi
alt
NBPDLNN060PAUNV
Basic NBP Series, Uncompensated/Unamplified, absolute, DIP LN: single axial barbless port, no gel coating, 0 psi to 60 psi
alt
NBPLANN030PAUNV
Basic NBP Series, Uncompensated/Unamplified, absolute, leadless SMT AN: single axial barbed port, no gel coating, 0 psi to 30 psi
alt
NBPLANN030PGUNV
Basic NBP Series, Uncompensated/Unamplified, gage, leadless SMT AN: single axial barbed port, no gel coating, 0 psi to 30 psi
alt
NBPLANN100PGUNV
Basic NBP Series, Uncompensated/Unamplified, gage, leadless SMT AN: single axial barbed port, no gel coating, 0 psi to 100 psi
alt
NBPLANN150PAUNV
Basic NBP Series, Uncompensated/Unamplified, absolute, leadless SMT AN: single axial barbed port, no gel coating, 0 psi to 150 psi