What are you looking for?

This is Search input need to add more information.


Overview

MLH Series Heavy Duty Pressure Transducer, vented gage (relative), amplified, 0 bar to 10 bar, 1/8-27 NPT port style, 0.5 Vdc to 4.5 Vdc from 5 Vdc excitation ratiometric output type, Metri-Pack 150 termination type.

The MLH Series Heavy Duty Pressure Transducers combine Application Specific Integrated Circuit (ASIC) technology with a media-isolated, metal diaphragm design. This digitally compensated transducer offers value and performance, making it a suitable pressure sensing solution for demanding applications. Industry standard electrical connectors and pressure ports are offered for enhanced reliability and user flexibility.

The MLH Series has six standard output options:

  • Ratiometric: 0.5 Vdc to 4.5 Vdc from 5 Vdc excitation
  • Current: 4 mA to 20 mA
  • Regulated: 1 Vdc to 6 Vdc
  • Regulated: 0.25 Vdc to 10.25 Vdc
  • Regulated: 0.5 Vdc to 4.5 Vdc
  • Regulated: 1 Vdc to 5 Vdc

Value to Customers

  • Total Error Band (TEB) as low as 2 %FSS from -40°C to 125°C: Provides indication of the transducer’s true measurement performance over a specified temperature range; small error promotes system uptime and efficiency.
  • All metal wetted parts allow for potential use in a wide variety of fluid applications.
  • No internal elastomeric seals eliminate O-ring compatibility issues.
  • Amplified outputs reduce the need to purchase external amplifiers.
  • Input reverse voltage protection guards against mis-wiring.
  • Less than 2 ms response time provides more accurate, high speed measurement.
MLH010BGB06A Heavy Duty Pressure Transducers - Honeywell


Technical Specifications

Series Name MLH
Pressure Range 0 bar to 10 bar
Signal Conditioning Amplified
Temperature Compensation Yes
Measurement Type Vented gage (relative)
Supply Voltage 5.0 Vdc
Output Type Ratiometric: 0.5 Vdc to 4.5 Vdc from 5 Vdc excitation
Overpressure 30 bar
Burst Pressure 100 bar
Electrical Connection Metri-Pack 150
Port Style 1/8-27 NPT
Total Error Band As low as 2 %FSS from -40°C to 125°C
Accuracy ±0.25 %FSS BFSL
Protection Circuitry Reverse polarity
Response Time less than 2 ms
Full Scale Span 4 Vdc
Operating Temperature -40°C to 125°C [-40°F to 257°F]
Compensated Temperature Range -40°C to 125°C [-40°F to 257°F]
Storage Temperature -40°C to 125°C [-40°F to 257°F]
Vibration MIL-STD-810C, Figure 514.2-5, Curve AK, Table 514.2-V, Random Vibration Test (overall g rms = 20.7 min.)
Shock 100 g peak [11 ms]
Media Compatibility Compatible with most media. Wetted components are 300 Series stainless steel and Haynes 214 alloy.
Agency Approvals and Standards RoHS, CE, UL Component Recognition for USA and Canada: File No. E258956
Weight 57 g [2.0 oz]
Availability Global

Technical Specifications

Series Name MLH
Pressure Range 0 bar to 10 bar
Signal Conditioning Amplified
Temperature Compensation Yes
Measurement Type Vented gage (relative)
Supply Voltage 5.0 Vdc
Output Type Ratiometric: 0.5 Vdc to 4.5 Vdc from 5 Vdc excitation
Overpressure 30 bar
Burst Pressure 100 bar
Electrical Connection Metri-Pack 150
Port Style 1/8-27 NPT
Total Error Band As low as 2 %FSS from -40°C to 125°C
Accuracy ±0.25 %FSS BFSL
Protection Circuitry Reverse polarity
Response Time less than 2 ms
Full Scale Span 4 Vdc
Operating Temperature -40°C to 125°C [-40°F to 257°F]
Compensated Temperature Range -40°C to 125°C [-40°F to 257°F]
Storage Temperature -40°C to 125°C [-40°F to 257°F]
Vibration MIL-STD-810C, Figure 514.2-5, Curve AK, Table 514.2-V, Random Vibration Test (overall g rms = 20.7 min.)
Shock 100 g peak [11 ms]
Media Compatibility Compatible with most media. Wetted components are 300 Series stainless steel and Haynes 214 alloy.
Agency Approvals and Standards RoHS, CE, UL Component Recognition for USA and Canada: File No. E258956
Weight 57 g [2.0 oz]
Availability Global

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
MLH Series Heavy Duty Pressure Transducers Datasheet English 2MB
MLH Series Heavy Duty Pressure Transducers Installation Instructions English 1MB
The Economics of Accuracy in Low-Cost, High-Volume Medical Applications White Paper English 3MB
Airflow, Force, and Pressure Sensors Range Guide Product Range Guide English 2MB
MLH Series Media Isolated Pressure Transducers in Oil and Gas Plunger Lift Systems Application Note English 187KB
Sensor and Switch Solutions for Industrial Applications Brochure English 3MB
Chamber Pressure Monitoring in Autoclaves/Sterilizers Application Note English 203KB
Crop Spraying Flow Regulation for Liquid Fertilizers/Insecticides Application Note English 79KB
Hand-held Pressure Monitoring for Compressed Natural Gas Application Note English 70KB
Industrial Refrigerant System Pressures Application Note English 103KB
Monitoring Inlet and Outlet Compressor Pressures on a Chiller Application Note English 471KB
Monitoring Oil and Hydraulic Pressure in Heavy Equipment Application Note English 348KB
Monitoring Pressure Drop Across Air Compressor Filters Application Note English 200KB
Pneumatic Brake System Pressure for Train Event Recorder Application Note English 72KB
Tank Pressure Monitoring for Firefighting Training Simulator Application Note English 81KB
Sensors in Anesthesia Machines Application Note English 3MB
Solutions for Oxygen Concentrators Application Note English 3MB
Sensors and Switches in Oil Rig Applications Application Note English 7MB
Sensors and Switches: Solutions for Medical Applications Flyer English 2MB
Solutions for Ventilators Application Note English 3MB
Embedded Products in Hospital Applications Brochure English 5MB
Sensors and Switches in Front Loaders Application Note English 3MB
Sensors and Switches in Chemistry and Immunoassay Analyzers Application Note English 1MB
Sensors and Switches in Valves and Flowmeters Application Note English 2MB
Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB

Product Features

  • Pressure range of 6 bar to 550 bar | 50 psi to 8,000 psi
  • ±0.25% full scale accuracy Best Fit Straight Line (BFSL)
  • Total Error Band (TEB) as low as 2 %FSS
  • Compensated and operating temperature range of -40°C to 125°C [-40°F to 257°F]
  • Less than 2 ms response time
  • Fully temperature compensated, calibrated and amplified
  • Rated IP65 or better for protection from most harsh environments
  • RoHS, CE, UL Component Recognition for USA and Canada: File No. E258956

Applications

  • Industrial: Compressors, cylinder tank pressure, HVAC, hydraulics, oil and gas, refrigeration, water distribution
  • Transportation: Multiple applications including braking and alternative fuels
  • Medical: Anesthesia delivery machines, blood analyzers, chemistry analyzers, gas chromatography, oxygen concentrators, and ventilators

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.