/content/sps/us/en/search-results.html

Industrial Pressure Sensors

MLH Series

Amplified. As low as ±2 %FSS TEB. Gage & sealed gage. 304L SS port, Haynes 214 alloy diaphragm, plastic body. 6 bar to 550 bar - 0 psi to 8000 psi.

Overview

The MLH Series Heavy Duty Pressure Transducers combine Application Specific Integrated Circuit (ASIC) technology with a media-isolated, metal diaphragm design. This digitally compensated transducer offers value and performance, making it a suitable pressure sensing solution for demanding applications. Industry standard electrical connectors and pressure ports are offered for enhanced reliability and user flexibility.

The MLH Series has six standard output options:
  • Ratiometric: 0.5 Vdc to 4.5 Vdc from 5 Vdc excitation
  • Current: 4 mA to 20 mA
  • Regulated: 1 Vdc to 6 Vdc
  • Regulated: 0.25 Vdc to 10.25 Vdc
  • Regulated: 0.5 Vdc to 4.5 Vdc
  • Regulated: 1 Vdc to 5 Vdc
Value to Customers
  • Total Error Band (TEB) as low as 2 %FSS from -40°C to 125°C: Provides indication of the transducer’s true measurement performance over a specified temperature range: small error promotes system uptime and efficiency.
  • All metal wetted parts allow for potential use in a wide variety of fluid applications.
  • No internal elastomeric seals eliminate O-ring compatibility issues.
  • Amplified outputs reduce the need to purchase external amplifiers.
  • Input reverse voltage protection guards against mis-wiring.
  • Less than 2 ms response time provides more accurate, high speed measurement.
Data Sheet
Name
Description
File Size
Date
Size
Heavy Duty Pressure Transducers, MLH Series
application/pdf 1.95 MB
10/26/2022
1.95 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Airflow, Force and Pressure Sensor Product Range Guide
application/pdf 2.78 MB
9/17/2021
2.78 MB
Transportation Range Guide
application/pdf 16.68 MB
9/26/2022
16.68 MB
Installation Instructions
Name
Description
File Size
Date
Size
MLH Series Heavy Duty Pressure Transducers --
application/pdf 1.18 MB
10/25/2022
1.18 MB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Controlling the Future with Technology
application/pdf 11.8 MB
3/7/2023
11.8 MB
Partners Providing Technical Safety and Productivity Solutions
application/pdf 1.04 MB
12/20/2022
1.04 MB
Embedded Products in Hospital Applications
application/pdf 4.7 MB
6/12/2023
4.7 MB
White Paper
Name
Description
File Size
Date
Size
The Economics of Accuracy in Low-Cost, High-Volume Medical Applications
application/pdf 2.25 MB
7/16/2021
2.25 MB
Application Note
Name
Description
File Size
Date
Size
Pneumatic Brake System Pressure for Train Event Recorder
application/pdf 72.8 KB
7/16/2021
72.8 KB
All-Terrain Vehicle Solutions
application/pdf 803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
application/pdf 628.05 KB
12/20/2022
628.05 KB
Monitoring Pressure Drop Across Air Compressor Filters
application/pdf 203.01 KB
7/16/2021
203.01 KB
Sensors and Switches in Chemistry and Immunoassay Analyzers
application/pdf 1.24 MB
5/18/2023
1.24 MB
Monitoring Oil and Hydraulic Pressure in Heavy Equipment
application/pdf 352.73 KB
7/16/2021
352.73 KB
Solutions for Oxygen Concentrators
application/pdf 2.29 MB
7/15/2021
2.29 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
MLH Series Media Isolated Pressure Transducers in Oil and Gas Plunger Lift Systems
application/pdf 189.23 KB
7/16/2021
189.23 KB
Exploded view diagram of Honeywell sensors and switches in oil rig applications
application/pdf 6.35 MB
9/23/2022
6.35 MB
Agricultural Vehicles -
application/pdf 1.11 MB
12/20/2022
1.11 MB
Sensors and Switches: Solutions for Medical Applications
application/pdf 1.34 MB
5/18/2023
1.34 MB
Tank Pressure Monitoring for Firefighting Training Simulator
application/pdf 82.26 KB
7/16/2021
82.26 KB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Sensors in Anesthesia Machines
application/pdf 2.3 MB
7/15/2021
2.3 MB
Sensors and Switches in Front Loaders
application/pdf 2.54 MB
12/20/2022
2.54 MB
Industrial Refrigerant System Pressures
application/pdf 104.21 KB
7/16/2021
104.21 KB
Monitoring Inlet and Outlet Compressor Pressures on a Chiller
application/pdf 477.67 KB
7/16/2021
477.67 KB
Crop Spraying Flow Regulation for Liquid Fertilizers/Insecticides
application/pdf 79.78 KB
7/16/2021
79.78 KB
Hand-held Pressure Monitoring for Compressed Natural Gas
application/pdf 70.84 KB
7/16/2021
70.84 KB
Chamber Pressure Monitoring in Autoclaves/Sterilizers
application/pdf 206.21 KB
7/16/2021
206.21 KB
Solutions for Ventilators
application/pdf 2.78 MB
6/12/2023
2.78 MB
Sensors and Switches in Valves and Flowmeters
application/pdf 1.78 MB
9/23/2022
1.78 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Name
Description
File Size
Date
Size
Pneumatic Brake System Pressure for Train Event Recorder
72.8 KB
7/16/2021
72.8 KB
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
16.69 MB
Controlling the Future with Technology
11.8 MB
3/7/2023
11.8 MB
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
628.05 KB
12/20/2022
628.05 KB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Monitoring Pressure Drop Across Air Compressor Filters
203.01 KB
7/16/2021
203.01 KB
Sensors and Switches in Chemistry and Immunoassay Analyzers
1.24 MB
5/18/2023
1.24 MB
Partners Providing Technical Safety and Productivity Solutions
1.04 MB
12/20/2022
1.04 MB
Monitoring Oil and Hydraulic Pressure in Heavy Equipment
352.73 KB
7/16/2021
352.73 KB
Solutions for Oxygen Concentrators
2.29 MB
7/15/2021
2.29 MB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
The Economics of Accuracy in Low-Cost, High-Volume Medical Applications
2.25 MB
7/16/2021
2.25 MB
MLH Series Media Isolated Pressure Transducers in Oil and Gas Plunger Lift Systems
189.23 KB
7/16/2021
189.23 KB
Airflow, Force and Pressure Sensor Product Range Guide
2.78 MB
9/17/2021
2.78 MB
Exploded view diagram of Honeywell sensors and switches in oil rig applications
6.35 MB
9/23/2022
6.35 MB
Agricultural Vehicles -
1.11 MB
12/20/2022
1.11 MB
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
1.34 MB
Embedded Products in Hospital Applications
4.7 MB
6/12/2023
4.7 MB
Tank Pressure Monitoring for Firefighting Training Simulator
82.26 KB
7/16/2021
82.26 KB
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
2.48 MB
Sensors in Anesthesia Machines
2.3 MB
7/15/2021
2.3 MB
Transportation Range Guide
16.68 MB
9/26/2022
16.68 MB
Sensors and Switches in Front Loaders
2.54 MB
12/20/2022
2.54 MB
Industrial Refrigerant System Pressures
104.21 KB
7/16/2021
104.21 KB
Monitoring Inlet and Outlet Compressor Pressures on a Chiller
477.67 KB
7/16/2021
477.67 KB
Heavy Duty Pressure Transducers, MLH Series
1.95 MB
10/26/2022
1.95 MB
Crop Spraying Flow Regulation for Liquid Fertilizers/Insecticides
79.78 KB
7/16/2021
79.78 KB
Hand-held Pressure Monitoring for Compressed Natural Gas
70.84 KB
7/16/2021
70.84 KB
Chamber Pressure Monitoring in Autoclaves/Sterilizers
206.21 KB
7/16/2021
206.21 KB
Solutions for Ventilators
2.78 MB
6/12/2023
2.78 MB
Sensors and Switches in Valves and Flowmeters
1.78 MB
9/23/2022
1.78 MB
Name
Description
File Size
Date
Size
Heavy Duty Pressure Transducers, MLH Series
1.95 MB
10/26/2022
Airflow, Force and Pressure Sensor Product Range Guide
2.78 MB
9/17/2021
Transportation Range Guide
16.68 MB
9/26/2022
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Controlling the Future with Technology
11.8 MB
3/7/2023
Partners Providing Technical Safety and Productivity Solutions
1.04 MB
12/20/2022
Embedded Products in Hospital Applications
4.7 MB
6/12/2023
The Economics of Accuracy in Low-Cost, High-Volume Medical Applications
2.25 MB
7/16/2021
Pneumatic Brake System Pressure for Train Event Recorder
72.8 KB
7/16/2021
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
Forestry Vehicles
1.05 MB
12/20/2022
Platform Vehicles
628.05 KB
12/20/2022
Monitoring Pressure Drop Across Air Compressor Filters
203.01 KB
7/16/2021
Sensors and Switches in Chemistry and Immunoassay Analyzers
1.24 MB
5/18/2023
Monitoring Oil and Hydraulic Pressure in Heavy Equipment
352.73 KB
7/16/2021
Solutions for Oxygen Concentrators
2.29 MB
7/15/2021
Construction Vehicles -
984.29 KB
12/20/2022
Defence Ground Vehicles -
872.87 KB
6/14/2023
MLH Series Media Isolated Pressure Transducers in Oil and Gas Plunger Lift Systems
189.23 KB
7/16/2021
Exploded view diagram of Honeywell sensors and switches in oil rig applications
6.35 MB
9/23/2022
Agricultural Vehicles -
1.11 MB
12/20/2022
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
Tank Pressure Monitoring for Firefighting Training Simulator
82.26 KB
7/16/2021
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
Sensors in Anesthesia Machines
2.3 MB
7/15/2021
Sensors and Switches in Front Loaders
2.54 MB
12/20/2022
Industrial Refrigerant System Pressures
104.21 KB
7/16/2021
Monitoring Inlet and Outlet Compressor Pressures on a Chiller
477.67 KB
7/16/2021
Crop Spraying Flow Regulation for Liquid Fertilizers/Insecticides
79.78 KB
7/16/2021
Hand-held Pressure Monitoring for Compressed Natural Gas
70.84 KB
7/16/2021
Chamber Pressure Monitoring in Autoclaves/Sterilizers
206.21 KB
7/16/2021
Solutions for Ventilators
2.78 MB
6/12/2023
Sensors and Switches in Valves and Flowmeters
1.78 MB
9/23/2022
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Product Number
Image
SKU
Description
alt
MLH006BGB01B
MLH Series Heavy Duty Pressure Transducer
alt
MLH010BGB01B
MLH Series Heavy Duty Pressure Transducer
alt
MLH010BGB06A
MLH Series Heavy Duty Pressure Transducer
alt
MLH010BGB06E
MLH Series Heavy Duty Pressure Transducer
alt
MLH010BGB09A
MLH Series Heavy Duty Pressure Transducer
alt
MLH010BSB01B
MLH Series Heavy Duty Pressure Transducer, sealed gage, amplified, 0 bar to 10 bar, 1/4-18 NPT port style, 4 mA to 20 mA output type, Metri-Pack 150 termination type
alt
MLH016BGB01B
MLH Series Heavy Duty Pressure Transducer
alt
MLH016BSB01B
PRESSURE TRANSDUCERS
alt
MLH016BSM01B
MLH Series Heavy Duty Pressure Transducer, sealed gage, amplified, 0 bar to 16 bar, 1/4-18 NPT port style, 4 mA to 20 mA output type, 3 m cable harness termination type
alt
MLH017BSB01A
MLH Series Heavy Duty Pressure Transducer, sealed gage, amplified, 0 bar to 17 bar, 1/4-18 NPT port style, 0.5 Vdc to 4.5 Vdc from 5 Vdc excitation ratiometric output type, Metri-Pack 150 termination type
Image
SKU
Description
alt
MLH006BGB01B
MLH Series Heavy Duty Pressure Transducer
alt
MLH010BGB01B
MLH Series Heavy Duty Pressure Transducer
alt
MLH010BGB06A
MLH Series Heavy Duty Pressure Transducer
alt
MLH010BGB06E
MLH Series Heavy Duty Pressure Transducer
alt
MLH010BGB09A
MLH Series Heavy Duty Pressure Transducer
alt
MLH010BSB01B
MLH Series Heavy Duty Pressure Transducer, sealed gage, amplified, 0 bar to 10 bar, 1/4-18 NPT port style, 4 mA to 20 mA output type, Metri-Pack 150 termination type
alt
MLH016BGB01B
MLH Series Heavy Duty Pressure Transducer
alt
MLH016BSB01B
PRESSURE TRANSDUCERS
alt
MLH016BSM01B
MLH Series Heavy Duty Pressure Transducer, sealed gage, amplified, 0 bar to 16 bar, 1/4-18 NPT port style, 4 mA to 20 mA output type, 3 m cable harness termination type
alt
MLH017BSB01A
MLH Series Heavy Duty Pressure Transducer, sealed gage, amplified, 0 bar to 17 bar, 1/4-18 NPT port style, 0.5 Vdc to 4.5 Vdc from 5 Vdc excitation ratiometric output type, Metri-Pack 150 termination type