What are you looking for?

This is Search input need to add more information.


Overview

MIP Series Heavy Duty, Media-Isolated Pressure Transducer, absolute, 0 bar to 4 bar, 4.75 V to 5.25 V supply, ratiometric: 5.0 Vdc to 4.5 Vdc output, Metri-Pack 150, Standard (UL V-0), 7/16-20 UNF 1/4 in 45° Flare Female Schrader (SAE J512).


The MIP Series offers a heavy duty, media-isolated pressure transducer in a compact, stainless steel construction for use with a wide range of media including aggressive fluids and water. The MIP Series provides a cost-competitive solution for wide-ranging potential applications in tough environments.

Value to Customers

  • Total Error Band (TEB) ±0.75 %FSS (Full Scale Span) from -40°C to 125°C: Provides true measurement performance over the compensated temperature range; small error promotes system uptime and efficiency.
  • EMC performance: Operates reliably in the presence of electromagnetic fields, such as wireless signals, RF communication, and electrical devices.
  • Hermetically welded design supports almost any media without the use of an internal seal. The sensors are designed to be used in harsh environments that see aggressive media.
  • Differentiation

  • Diagnostics: Beneficial in applications where the sensor functionality and the need to know internal or external failure modes is critical.
  • Great customer value: Multiple configuration possibilities provide flexibility of use in the application with no up front NRE or tooling charges.
  • Durable: Provides the tough environmental capabilities needed, including long-term stability, insulation resistance and dielectric strength, external freeze-thaw resistance and EMC performance.
  • MIPAF1XX150PAAAX Heavy Duty Pressure Transducers - Honeywell
    

    Technical Specifications

    Series Name MIP
    Pressure Range 0 psi to 150 psi
    Signal Conditioning Amplified
    Temperature Compensation Yes
    Measurement Type Absolute
    Supply Current 6.5 mA ±1 mA
    Supply Voltage 4.75 V to 5.25 V
    Output Type Ratiometric: 5.0 Vdc to 4.5 Vdc
    Overpressure 348 psi
    Burst Pressure 3000 psi
    Electrical Connection Metri-Pack 150, Standard (UL V-0)
    Port Style 7/16-20 UNF 1/4 in 45° Flare Female Schrader (SAE J512)
    Total Error Band ±0.75 %FSS BFSL (-40°C to 125°C [-40°F to 275°F])
    Accuracy ±0.15 %FSS BFSL
    Response Time 1 ms (10% to 90% step change in pressure)
    Operating Temperature -40°C to 125°C [-40°F to 257°F]
    Compensated Temperature Range -40°C to 125°C [-40°F to 257°F]
    Storage Temperature -40°C to 125°C [-40°F to 257°F]
    Vibration 20 G sweep, 10 Hz to 2000 Hz (at 25°C)
    Shock 100 G per MIL-STD-202G, Method 213B, Cond. F (at 25°C)
    Life Greater than 10 million full scale pressure cycles
    Media Compatibility

    The MIP Series is compatible with water, hydraulic fluids, compressed air, food, beverage, oil, gas, steam; refrigerants (butane, propane, ammonia, CO2, R134A, R407C, R410A, R448A/Solstice® N40, R32 and R1234ze, R1234yf, glycol + water); gasoline, diesel fuel, engine oil, brake fluid, coolants, CNG; O2, N2, CO2, N2,O2, air.

    Agency Approvals and Standards Drinking water approval: NSF/ANSI/CAN 61; CE, RoHS, REACH compliant
    Availability Global

    Technical Specifications

    Series Name MIP
    Pressure Range 0 psi to 150 psi
    Signal Conditioning Amplified
    Temperature Compensation Yes
    Measurement Type Absolute
    Supply Current 6.5 mA ±1 mA
    Supply Voltage 4.75 V to 5.25 V
    Output Type Ratiometric: 5.0 Vdc to 4.5 Vdc
    Overpressure 348 psi
    Burst Pressure 3000 psi
    Electrical Connection Metri-Pack 150, Standard (UL V-0)
    Port Style 7/16-20 UNF 1/4 in 45° Flare Female Schrader (SAE J512)
    Total Error Band ±0.75 %FSS BFSL (-40°C to 125°C [-40°F to 275°F])
    Accuracy ±0.15 %FSS BFSL
    Response Time 1 ms (10% to 90% step change in pressure)
    Operating Temperature -40°C to 125°C [-40°F to 257°F]
    Compensated Temperature Range -40°C to 125°C [-40°F to 257°F]
    Storage Temperature -40°C to 125°C [-40°F to 257°F]
    Vibration 20 G sweep, 10 Hz to 2000 Hz (at 25°C)
    Shock 100 G per MIL-STD-202G, Method 213B, Cond. F (at 25°C)
    Life Greater than 10 million full scale pressure cycles
    Media Compatibility

    The MIP Series is compatible with water, hydraulic fluids, compressed air, food, beverage, oil, gas, steam; refrigerants (butane, propane, ammonia, CO2, R134A, R407C, R410A, R448A/Solstice® N40, R32 and R1234ze, R1234yf, glycol + water); gasoline, diesel fuel, engine oil, brake fluid, coolants, CNG; O2, N2, CO2, N2,O2, air.

    Agency Approvals and Standards Drinking water approval: NSF/ANSI/CAN 61; CE, RoHS, REACH compliant
    Availability Global

    Documents


    Product Features

  • Rugged, stainless steel construction
  • Ratiometric output: 0.5 Vdc to 4.5 Vdc
  • Operating temperature: -40°C to 125°C
  • Total Error Band up to ±0.75 %FSS (-40°C to 125°C)
  • Industry-leading accuracy: ±0.15 %FSS BFSL
  • Long term stability: ±0.25 %FSS
  • Radiated immunity: 100 V/m
  • High burst pressure: 207 bar [3000 psi]
  • Drinking water approval: NSF/ANSI/CAN 61
  • CE, RoHS, REACH compliant
  • Mis-wiring protection
  • Over voltage protection ±40 Vdc
  • Applications

  • Industrial: pumps, compressors, process
  • HVAC/R
  • Transportation
  • Medical
  • Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Global Unsubscribe

    Copyright © 2020 Honeywell International Inc.