What are you looking for?

This is Search input need to add more information.


Overview

MH Series Medium Pressure Switch, falling set point (factory set), 8 bar sealed gage, R 1/8 BSPT port, SPST-NC output with gold-plated contacts, cold-rolled steel base, HNBR diaphragm, and 6-inch cable with Amp SuperSeal 1.5-282104-1 (2-pin connector) termination.
These pressure switches are durable, reliable electromechanical gauge pressure on/off switches that are available with either single pole single throw (SPST) normally open or normally closed circuitry, or single pole double throw (SPDT) circuitry. Their high proof pressure and burst pressure ratings allow for use in many rugged applications that require the making or breaking of an electrical connection in response to a pressure change of the system media.
MHF00800BRMNNYAA Standard Pressure Switches - Honeywell


Technical Specifications

Operating Pressure 8 bar, sealed gage
Product Type Pressure Switch
Connector(s) R 1/8 BSPT
Contact Setting Range 40 psi to 500 psi
Standard Factory Set Points 4
Electrical Termination 6-inch cable with Amp SuperSeal 1.5-282104-1 (2-pin connector) (18 AWG)
Circuitry SPST-NC
Contact(s) gold-plated
Proof Pressure 6000 psi
Burst Pressure 9000 psi
Resistive Ratings 100 mA to 3 mA max.
Inductive Ratings n/a
Standard Seal IP67 (connectors); IP00 (blade/screw)
Diaphragm HNBR diaphragm (Hydrogenated Nitrile Butadiene Rubber)
Temperature -40 °C to 120 °C [-40 °F to 248 °F]
Base Cold-rolled steel
Hex Size 27 mm
Snap-action Switch no
Set Point Accuracy ±7 psi
Average Deadband ±6 psi
Hysteresis n/a
Field Adjustability Factory set, not adjustable
Spike Dampening no
Availability Global
Series Name MH

Technical Specifications

Operating Pressure 8 bar, sealed gage
Product Type Pressure Switch
Connector(s) R 1/8 BSPT
Contact Setting Range 40 psi to 500 psi
Standard Factory Set Points 4
Electrical Termination 6-inch cable with Amp SuperSeal 1.5-282104-1 (2-pin connector) (18 AWG)
Circuitry SPST-NC
Contact(s) gold-plated
Proof Pressure 6000 psi
Burst Pressure 9000 psi
Resistive Ratings 100 mA to 3 mA max.
Inductive Ratings n/a
Standard Seal IP67 (connectors); IP00 (blade/screw)
Diaphragm HNBR diaphragm (Hydrogenated Nitrile Butadiene Rubber)
Temperature -40 °C to 120 °C [-40 °F to 248 °F]
Base Cold-rolled steel
Hex Size 27 mm
Snap-action Switch no
Set Point Accuracy ±7 psi
Average Deadband ±6 psi
Hysteresis n/a
Field Adjustability Factory set, not adjustable
Spike Dampening no
Availability Global
Series Name MH

Documents


Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.