What are you looking for?

This is Search input need to add more information.


Overview

ME Series Medium Pressure Switch, rising set point (factory set), 200 psig true gage, 1/8-27 NPT port, SPST-NC output with gold-plated contacts, cold-rolled steel base, Kapton® diaphragm (Nitrile O-ring), 1/4-in spade terminals.
These pressure switches are durable, reliable electromechanical gauge pressure on/off switches that are available with either single pole single throw (SPST) normally open or normally closed circuitry, or single pole double throw (SPDT) circuitry. Their high proof pressure and burst pressure ratings allow for use in many rugged applications that require the making or breaking of an electrical connection in response to a pressure change of the system media.
MER02000TBMNKAAA15 Standard Pressure Switches - Honeywell


Technical Specifications

Operating Pressure 200 psig, true gage
Product Type Pressure Switch
Connector(s) 1/8-27 NPT
Contact Setting Range 25 psi to 350 psi
Standard Factory Set Points 25 psi to 350 psi
Electrical Termination 1/4 in spade terminals
Circuitry SPST-NC
Contact(s) gold-plated
Proof Pressure 4000 psi
Burst Pressure 8000 psi
Resistive Ratings 7.5 mA to 5 A, 24 Vdc and 250 Vac
Inductive Ratings n/a
Standard Seal IP67 (connectors); IP00 (blade/screw)
Diaphragm Kapton® (Teflon® coated); Nitrile O-ring
Temperature -40 °C to 120 °C [-40 °F to 248 °F]
Base Cold-rolled steel
Hysteresis n/a
Availability Global
Series Name ME

Technical Specifications

Operating Pressure 200 psig, true gage
Product Type Pressure Switch
Connector(s) 1/8-27 NPT
Contact Setting Range 25 psi to 350 psi
Standard Factory Set Points 25 psi to 350 psi
Electrical Termination 1/4 in spade terminals
Circuitry SPST-NC
Contact(s) gold-plated
Proof Pressure 4000 psi
Burst Pressure 8000 psi
Resistive Ratings 7.5 mA to 5 A, 24 Vdc and 250 Vac
Inductive Ratings n/a
Standard Seal IP67 (connectors); IP00 (blade/screw)
Diaphragm Kapton® (Teflon® coated); Nitrile O-ring
Temperature -40 °C to 120 °C [-40 °F to 248 °F]
Base Cold-rolled steel
Hysteresis n/a
Availability Global
Series Name ME

Documents


Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.