What are you looking for?

This is Search input need to add more information.


Overview

Fully Potted Limit Switches HDLS Non Plug-in: Side Rotary; 1NC 1NO SPDT Snap Action; 30-foot Cable.
The MICRO SWITCH fully potted HDLS provides an extra degree of protection in harsh environments by sealing the basic switch cavity with epoxy. These switches are the same as the non plug-in HDLS except that the entire switch cavity is filled with epoxy in addition to the conduit entrance, and the switches are preleaded, either with cable or connectors. The MICRO SWITCH harsh-duty limit switch also requires no adjustment over the life of the switch and provides an all metal drive train, superior sealing which keeps the shaft moving freely, twin fluorocarbon shaft seals, superior corrosion resistance, type 303 stainless steel shaft, anti-corrosion phosphate sealed epoxy finish and a valuable trouble shooting tool - 120 Vac neon or 24 V LED indicators available. The replacement head part number of the switch is metal stamped, so it won't wash off. It also provides a wide variety of operating heads, fluorocarbon diaphragm seal - which eliminates fluid infiltration, epoxied construction, zinc diecast housing, head and body, an additional body seal, fluorocarbon sealed cover and high compression ridge and your choice of termination options The MICRO SWITCHharsh-duty limit switch exceeds NEMA 6P because machine processes and their associated fluids demand more than the standard NEMA 6P switch provides. The switch meets the environmental challenges found in actual automotive production facilities and food and beverage lines. The MICRO SWITCH harsh-duty limit switch is made for environments that surpass NEMA 6P test criteria.
LSYAC3KPB-FP Heavy-Duty Limit Switches - Honeywell


Technical Specifications

Availability Global
Operating Force (OF) 0,45 N m [4 in lb] max.
Pretravel (PT) 15° max.
Overtravel (OT) 60° min.
Differential Travel (DT) 5° max.
Product Type MICRO SWITCH Fully Potted Heavy-Duty Limit Switches
Actuator Side Rotary
Termination Type 30 foot Cable
Circuitry 1NC 1NO SPDT Snap Action, Double Break
Supply Voltage 600 Vac and 250 Vdc max.
Housing Material Zinc Die-Cast
Ampere Rating 10 A (Thermal)
Sealing NEMA 1, 3, 4, 6, 6P, 12, 13
Housing Type HDLS Non Plug-in
Lever Type
Series Name HDLS - Fully Potted
UL File # E37138
Operating Temperature -12 °C to 105 °C [10 °F to 221 °F]
Agency Approvals and Standards UL, CE, CSA, CCC. EN60947-1, EN60947-5-1
UNSPSC Code 39122213
UNSPSC Commodity 39122213 Limit Switches
Sealed Industrial

Technical Specifications

Availability Global
Operating Force (OF) 0,45 N m [4 in lb] max.
Pretravel (PT) 15° max.
Overtravel (OT) 60° min.
Differential Travel (DT) 5° max.
Product Type MICRO SWITCH Fully Potted Heavy-Duty Limit Switches
Actuator Side Rotary
Termination Type 30 foot Cable
Circuitry 1NC 1NO SPDT Snap Action, Double Break
Supply Voltage 600 Vac and 250 Vdc max.
Housing Material Zinc Die-Cast
Ampere Rating 10 A (Thermal)
Sealing NEMA 1, 3, 4, 6, 6P, 12, 13
Housing Type HDLS Non Plug-in
Lever Type Lever Not Included - Reference Lever Required Accessory
Series Name HDLS - Fully Potted
UL File # E37138
Operating Temperature -12 °C to 105 °C [10 °F to 221 °F]
Agency Approvals and Standards UL, CE, CSA, CCC. EN60947-1, EN60947-5-1
UNSPSC Code 39122213
UNSPSC Commodity 39122213 Limit Switches
Sealed Industrial

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
MICRO SWITCH HDLS Heavy-Duty Factory Sealed Limit Switches (LSY-FP Series) Datasheet English 11MB
PK 81116: HDLS Heavy Duty Limit Switch Installation Instructions English 3MB
PK 8119: Heavy Duty LS Limit Switch with Gold Plated Contacts Installation Instructions English 61KB
MICRO SWITCH Limit Switches Comparison Product Range Guide English 463KB
MICRO SWITCH Limit Switches: Keep Trains Moving on Track Application Note English 1MB
Sensors and Switches in Mobile Cranes Application Note English 2MB
Heavy Duty Limit Switches HDLS Series Epoxied Catalog Information English 532KB
Sensors and Switches in Oil Rig Applications Application Note English 7MB
Solid Waste Management and Disposal Application Note English 2MB
Oil and Gas Brochure Brochure English 4MB
Industrial Product Line Card Line Card/Selection Chart English 2MB
PK 80112: Installation Instructions for Products with Conduit Openings Installation Instructions English 342KB
White Paper: Impacts of Shock and Vibration on a Limit Switch White Paper English 4MB
Limit Switches and Machine Safety Range Guide Product Range Guide English 22MB

Product Features

  • Excellent sealing capability for withstanding Harsh Duty food and beverage wash downs and severe machine tool environments.
  • Switch cavity epoxy filled
  • Extra diaphragm sealing
  • 12 foot STOOW-A cable or connector version (other lengths available)
  • (Cable versions) NEMA 1, 6, 6P, 12
  • (Connector versions) NEMA 1, 6, 6P,12, 13
  • All fluorocarbon seals (low temp. available)
  • Exceeds NEMA 6P
  • UL Listed, file #E37138
  • CSA Certified, file #LR57326

Applications

  • Food and beverage machinery
  • Conveying equipment
  • Automotive machine tools and conveyors
  • Pulp and paper equipment

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.