What are you looking for?

This is Search input need to add more information.


Overview

MICRO SWITCH LSX Series Explosion-Proof Limit Switches (Non Plug-in), Side Rotary, 1NC 1NO SPDT Snap Action, 0.5 in - 14NPT conduit.
MICRO SWITCH LSX switches are for use either indoors or outdoors in hazardous atmospheres as they are a completely sealed, explosion-proof device. Mounting hole location and tracking is the same as the long established MICRO SWITCH ™ ML-E1 explosion-proof switch. An optional mounting plate provides the same tracking and mounting as the standard HDLS. The majority of HDLS operating heads and circuitry options are available on the LSX. Standard HDLS levers are used, but because of explosion-proof requirements, only nylon rollers or other non-sparking material can be selected. Plunger and cat whisker types listed in the LSX order guide are non-sparking materials. The MICRO SWITCH LSX withstands pressure of an internal explosion and cools the exploding gases below the kindling temperature of the explosive atmosphere. Flame paths are provided by the cover-housing threads and an extended plunger between the switch cavity and head.
LSXA3K Hazardous Area Limit Switches - Honeywell


Technical Specifications

Approvals Div 1 & 2, Class I Groups B, C, and D; Div 1 & 2 Class II, Groups E, F, & G
Agency Approvals and Standards UL, CSA
Series Name LSX
Availability Global
Operating Force (OF) 0,45 Nm [4 in lb] max.
Pretravel (PT) 15° max.
Differential Travel (DT) 5° max.
Overtravel (OT) 60° min.
Product Type MICRO SWITCH Weather-Sealed, Explosion-Proof Limit Switches
Actuator Side Rotary
Supply Voltage 600 Vac and 250 Vdc max.
Lever Type
Circuitry 1NC 1NO SPDT Snap Action, Double-Break
Ampere Rating 10 A (Thermal)
Housing Material Aluminum
Termination Type 0.5 in - 14NPT Conduit
Housing Type LSX Non Plug-in
Sealing IP67; NEMA 1, 3, 4, 6, and 13
CSA File # LR57327
UL File # E61730
Operating Temperature -12°C to 121°C [10°F to 250°F]
UNSPSC Code 39122213
UNSPSC Commodity 39122213 Limit Switch
Sealed Explosion-proof

Technical Specifications

Approvals Div 1 & 2, Class I Groups B, C, and D; Div 1 & 2 Class II, Groups E, F, & G
Agency Approvals and Standards UL, CSA
Series Name LSX
Availability Global
Operating Force (OF) 0,45 Nm [4 in lb] max.
Pretravel (PT) 15° max.
Differential Travel (DT) 5° max.
Overtravel (OT) 60° min.
Product Type MICRO SWITCH Weather-Sealed, Explosion-Proof Limit Switches
Actuator Side Rotary
Supply Voltage 600 Vac and 250 Vdc max.
Lever Type Lever Not Included - Reference Lever Required Accessory
Circuitry 1NC 1NO SPDT Snap Action, Double-Break
Ampere Rating 10 A (Thermal)
Housing Material Aluminum
Termination Type 0.5 in - 14NPT Conduit
Housing Type LSX Non Plug-in
Sealing IP67; NEMA 1, 3, 4, 6, and 13
CSA File # LR57327
UL File # E61730
Operating Temperature -12°C to 121°C [10°F to 250°F]
UNSPSC Code 39122213
UNSPSC Commodity 39122213 Limit Switch
Sealed Explosion-proof

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
MICRO SWITCH LSX Series Hazardous Area Limit Switches Datasheet English 4MB
PK 81181: LSX Series Explosion Proof Heavy Duty Limit Switch Installation Instructions English 375KB
MICRO SWITCH Hazardous Location Approvals Matrix Hazardous Location Approvals Documentation English 517KB
Guide to Hazardous Location Approvals: MICRO SWITCH Hazardous Area Limit Switches Hazardous Location Approvals Documentation English 2MB
Oil and Gas Brochure Brochure English 4MB
Sensors and Switches in Oil Rig Applications Application Note English 7MB
Sensors and Switches in Valves and Flowmeters Application Note English 2MB
Industrial Product Line Card Line Card/Selection Chart English 2MB
MICRO SWITCH Hazardous Area Switches Brochure Brochure English 27MB
White Paper: How Switches Can Stop Machines from Going Boom White Paper English 7MB
Technical Note: Electrical Components within Hazardous Location Environments Application Note English 122KB

Product Features

  • Sealing - IP67; NEMA 1, 3, 4, 6, and 13
  • Tracking interchangeability with MICRO SWITCH ML-E1 and HDLS
  • Variety of heads and non-sparking actuators
  • Field adjustability matches switch to application
  • Momentary, maintained, sequential, or center neutral action
  • 10 A continuous carry electrical rating
  • Choice of silver or gold contacts
  • 1/2 or 3/4 inch conduit opening
  • UL, CSA approvals
  • Internal grounding screw

Applications

  • Control valves and actuators
  • Petroleum plants
  • Chemical plants
  • Waste treatment
  • Hazardous waste handling

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.