/content/sps/us/en/search-results.html

General Purpose Limit Switches

LS Series

Metal housing. Non-plug in. IP67 sealing. 30 mm x 60 mm mounting centers. CE approvals

Overview

Honeywell's MICRO SWITCH Compact LS Limit Switch Series offers products that have a long record of successful performance in a diverse range of industrial applications. Under severe conditions, its durable and dependable design provides longevity, precision, and consistent repeatability over millions of operations.

The compact size and adjustable features propel the LS Series to flourish in a variety of settings under space constraint without sacrificing reliability. Its construction is oil-tight, water-tight and dust tight, and includes die-cast housing, heads and actuators. An assortment of heads and actuators provides a solution for a variety of applications.

The LS Series is designed with a non-plug-in body: whereas the 200LS Series features a plug-in housing.

Data Sheet
Name
Description
File Size
Date
Size
MICRO SWITCH LS Series General Purpose Limit Switches
application/pdf 4.67 MB
7/16/2021
4.67 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Limit Switches and Machine Safety Product Range Guide
application/pdf 7.98 MB
11/17/2022
7.98 MB
PK 81028: LS Limit Switches
application/pdf 402.56 KB
7/16/2021
402.56 KB
PK 81241: Gold contact LS
application/pdf 16.68 KB
7/16/2021
16.68 KB
Installation Instructions
Name
Description
File Size
Date
Size
PK 80112: Installation Instructions for Products with Conduit Openings
application/pdf 347.13 KB
7/16/2021
347.13 KB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Controlling the Future with Technology
application/pdf 11.8 MB
3/7/2023
11.8 MB
MICRO SWITCH Limit Switches Comparison
application/pdf 614.9 KB
7/16/2021
614.9 KB
Partners Providing Technical Safety and Productivity Solutions
application/pdf 1.04 MB
12/20/2022
1.04 MB
Technical Note
Name
Description
File Size
Date
Size
Industrial Product Line Card --
application/pdf 2.24 MB
10/25/2022
2.24 MB
White Paper
Name
Description
File Size
Date
Size
Why Limit Switches? A Straight-Forward Switching Solution
application/pdf 986.65 KB
7/16/2021
986.65 KB
White Paper: Impacts of Shock and Vibration on a Limit Switch
application/pdf 2.31 MB
9/23/2022
2.31 MB
Application Note
Name
Description
File Size
Date
Size
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
application/pdf 628.05 KB
12/20/2022
628.05 KB
Sensors and Switches in Mobile Cranes
application/pdf 1.97 MB
12/20/2022
1.97 MB
Agricultural Vehicles -
application/pdf 1.11 MB
12/20/2022
1.11 MB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Sensors and Switches in Front Loaders
application/pdf 2.54 MB
12/20/2022
2.54 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Name
Description
File Size
Date
Size
Why Limit Switches? A Straight-Forward Switching Solution
986.65 KB
7/16/2021
986.65 KB
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
16.69 MB
Industrial Product Line Card --
2.24 MB
10/25/2022
2.24 MB
Controlling the Future with Technology
11.8 MB
3/7/2023
11.8 MB
Forestry Vehicles
1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
628.05 KB
12/20/2022
628.05 KB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Limit Switches and Machine Safety Product Range Guide
7.98 MB
11/17/2022
7.98 MB
Sensors and Switches in Mobile Cranes
1.97 MB
12/20/2022
1.97 MB
PK 80112: Installation Instructions for Products with Conduit Openings
347.13 KB
7/16/2021
347.13 KB
MICRO SWITCH Limit Switches Comparison
614.9 KB
7/16/2021
614.9 KB
PK 81028: LS Limit Switches
402.56 KB
7/16/2021
402.56 KB
Agricultural Vehicles -
1.11 MB
12/20/2022
1.11 MB
White Paper: Impacts of Shock and Vibration on a Limit Switch
2.31 MB
9/23/2022
2.31 MB
MICRO SWITCH LS Series General Purpose Limit Switches
4.67 MB
7/16/2021
4.67 MB
PK 81241: Gold contact LS
16.68 KB
7/16/2021
16.68 KB
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
2.48 MB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Sensors and Switches in Front Loaders
2.54 MB
12/20/2022
2.54 MB
Partners Providing Technical Safety and Productivity Solutions
1.04 MB
12/20/2022
1.04 MB
Name
Description
File Size
Date
Size
MICRO SWITCH LS Series General Purpose Limit Switches
4.67 MB
7/16/2021
Limit Switches and Machine Safety Product Range Guide
7.98 MB
11/17/2022
PK 81028: LS Limit Switches
402.56 KB
7/16/2021
PK 81241: Gold contact LS
16.68 KB
7/16/2021
PK 80112: Installation Instructions for Products with Conduit Openings
347.13 KB
7/16/2021
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Controlling the Future with Technology
11.8 MB
3/7/2023
MICRO SWITCH Limit Switches Comparison
614.9 KB
7/16/2021
Partners Providing Technical Safety and Productivity Solutions
1.04 MB
12/20/2022
Industrial Product Line Card --
2.24 MB
10/25/2022
Why Limit Switches? A Straight-Forward Switching Solution
986.65 KB
7/16/2021
White Paper: Impacts of Shock and Vibration on a Limit Switch
2.31 MB
9/23/2022
Forestry Vehicles
1.05 MB
12/20/2022
Platform Vehicles
628.05 KB
12/20/2022
Sensors and Switches in Mobile Cranes
1.97 MB
12/20/2022
Agricultural Vehicles -
1.11 MB
12/20/2022
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
Construction Vehicles -
984.29 KB
12/20/2022
Sensors and Switches in Front Loaders
2.54 MB
12/20/2022
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Product Number
Image
SKU
Description
alt
11LS1
LIMIT SWITCH
alt
11LS1-4PG
LIMIT SWITCH
alt
11LS2
MICRO SWITCH LS Series General Purpose Limit Switches, Side Rotary - Lever Not Included, 2NC 2NO DPDT Snap Action, Double Break, 0.5 in - 14NPT conduit, Compact/Non-Plug-in
alt
11LS3
LIMIT SWITCH
alt
12LS1
MICRO SWITCH LS Series General Purpose Limit Switches, Top Plunger, 2NC 2NO DPDT Snap Action, Double Break, 0.5 in - 14NPT conduit, Compact/Non-Plug-in
alt
15LS1
LIMIT SWITCH
alt
15LS1-4C
MICRO SWITCH LS Series General Purpose Limit Switches, Top Roller Plunger, 2NC 2NO DPDT Snap Action, Double Break, 20 mm [0.79 in] conduit, Compact/Non-Plug-in
alt
15LS1-4PG
MICRO SWITCH LS Series General Purpose Limit Switches, Top Roller Plunger, 2NC 2NO DPDT Snap Action, Double Break, PG13,5 conduit, Compact/Non-Plug-in
alt
1LS1
LIMIT SWITCH
alt
1LS1-4C
MICRO SWITCH LS Series General Purpose Limit Switches, Side Rotary with 1.5 in Fixed Length Lever, Steel Roller, 1NC 1NO DPDT Snap Action, Double Break,20 mm [0.79 in] conduit, Compact/Non-Plug-in
Image
SKU
Description
alt
11LS1
LIMIT SWITCH
alt
11LS1-4PG
LIMIT SWITCH
alt
11LS2
MICRO SWITCH LS Series General Purpose Limit Switches, Side Rotary - Lever Not Included, 2NC 2NO DPDT Snap Action, Double Break, 0.5 in - 14NPT conduit, Compact/Non-Plug-in
alt
11LS3
LIMIT SWITCH
alt
12LS1
MICRO SWITCH LS Series General Purpose Limit Switches, Top Plunger, 2NC 2NO DPDT Snap Action, Double Break, 0.5 in - 14NPT conduit, Compact/Non-Plug-in
alt
15LS1
LIMIT SWITCH
alt
15LS1-4C
MICRO SWITCH LS Series General Purpose Limit Switches, Top Roller Plunger, 2NC 2NO DPDT Snap Action, Double Break, 20 mm [0.79 in] conduit, Compact/Non-Plug-in
alt
15LS1-4PG
MICRO SWITCH LS Series General Purpose Limit Switches, Top Roller Plunger, 2NC 2NO DPDT Snap Action, Double Break, PG13,5 conduit, Compact/Non-Plug-in
alt
1LS1
LIMIT SWITCH
alt
1LS1-4C
MICRO SWITCH LS Series General Purpose Limit Switches, Side Rotary with 1.5 in Fixed Length Lever, Steel Roller, 1NC 1NO DPDT Snap Action, Double Break,20 mm [0.79 in] conduit, Compact/Non-Plug-in