What are you looking for?

This is Search input need to add more information.


Overview

LP Series Low Pressure Switch, falling set point (field adjustable), 7 psig true gage, 1/8-27 NPT port, SPST-NO output with gold contacts, cold-rolled steel base, Kapton® diaphragm (Nitrile O-ring), and screw terminals.
These pressure switches are durable, reliable electromechanical gauge pressure on/off switches that are available with either single pole single throw (SPST) normally open or normally closed circuitry, or single pole double throw (SPDT) circuitry. Their high proof pressure and burst pressure ratings allow for use in many rugged applications that require the making or breaking of an electrical connection in response to a pressure change of the system media.
LPC00070TBYNKBAA01 Standard Pressure Switches - Honeywell


Technical Specifications

Operating Pressure 7 psig, true gage
Product Type Pressure Switch
Connector(s) 1/8-27 NPT
Contact Setting Range 3.5 psi to 150 psi
Standard Factory Set Points 3.5 psi to 150 psi
Electrical Termination Screw
Circuitry SPDT-NO/NC
Contact(s) gold-plated
Proof Pressure 500 psi
Burst Pressure 1250 psi
Resistive Ratings 7.5 mA to 5 A, 24 Vdc and 250 Vac
Inductive Ratings 1 A at 28 Vdc
Standard Seal IP67 (connectors); IP00 (blade/screw)
Diaphragm Kapton® (Teflon® coated); Nitrile O-ring
Temperature -40 °C to 120 °C [-40 °F to 248 °F]
Base Cold-rolled steel
Hysteresis 5 % to 55 % (based on set point range)
Availability Global
Series Name LP

Technical Specifications

Operating Pressure 7 psig, true gage
Product Type Pressure Switch
Connector(s) 1/8-27 NPT
Contact Setting Range 3.5 psi to 150 psi
Standard Factory Set Points 3.5 psi to 150 psi
Electrical Termination Screw
Circuitry SPDT-NO/NC
Contact(s) gold-plated
Proof Pressure 500 psi
Burst Pressure 1250 psi
Resistive Ratings 7.5 mA to 5 A, 24 Vdc and 250 Vac
Inductive Ratings 1 A at 28 Vdc
Standard Seal IP67 (connectors); IP00 (blade/screw)
Diaphragm Kapton® (Teflon® coated); Nitrile O-ring
Temperature -40 °C to 120 °C [-40 °F to 248 °F]
Base Cold-rolled steel
Hysteresis 5 % to 55 % (based on set point range)
Availability Global
Series Name LP

Documents


Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.