What are you looking for?

This is Search input need to add more information.


Overview

LE Series Low Pressure Switch, rising set point (field adjustable), 38 psig true gage, 1/8-27 NPT port, SPST-NO output with gold contacts, stainless steel base, Kapton® diaphragm (Nitrile O-ring), and screw terminals.
These pressure switches are durable, reliable electromechanical gauge pressure on/off switches that are available with either single pole single throw (SPST) normally open or normally closed circuitry, or single pole double throw (SPDT) circuitry. Their high proof pressure and burst pressure ratings allow for use in many rugged applications that require the making or breaking of an electrical connection in response to a pressure change of the system media.
LET00380TBPVKBAA15 Standard Pressure Switches - Honeywell


Technical Specifications

Operating Pressure 38 psig, true gage
Product Type Pressure Switch
Connector(s) 1/8-27 NPT
Contact Setting Range 3.5 psi to 150 psi
Standard Factory Set Points 3.5 psi to 150 psi
Electrical Termination Screw
Circuitry SPST-NO
Contact(s) gold-plated
Proof Pressure 500 psi
Burst Pressure 1250 psi
Resistive Ratings 7.5 mA to 5 A, 24 Vdc and 250 Vac
Inductive Ratings n/a
Standard Seal IP67 (connectors); IP00 (blade/screw)
Diaphragm Kapton® (Teflon® coated); Nitrile O-ring
Temperature -40 °C to 120 °C [-40 °F to 248 °F]
Base Stainless steel
Availability Global
Series Name LE

Technical Specifications

Operating Pressure 38 psig, true gage
Product Type Pressure Switch
Connector(s) 1/8-27 NPT
Contact Setting Range 3.5 psi to 150 psi
Standard Factory Set Points 3.5 psi to 150 psi
Electrical Termination Screw
Circuitry SPST-NO
Contact(s) gold-plated
Proof Pressure 500 psi
Burst Pressure 1250 psi
Resistive Ratings 7.5 mA to 5 A, 24 Vdc and 250 Vac
Inductive Ratings n/a
Standard Seal IP67 (connectors); IP00 (blade/screw)
Diaphragm Kapton® (Teflon® coated); Nitrile O-ring
Temperature -40 °C to 120 °C [-40 °F to 248 °F]
Base Stainless steel
Availability Global
Series Name LE

Documents


Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.