What are you looking for?

This is Search input need to add more information.


Overview

LCZ Series Single Hall-effect zero speed sensor, 1750 mm cable, straight exit.
The LCZ Series Hall-effect Zero Speed Sensors provide a durable, cost-effective solution in most harsh environments. The sensor is available in 9,5 mm [3/8 in/0.375 in] and 15,9 mm [5/8 in/0.625 in] diameters, in both 50,8 mm [2.00 in] and 76,2 mm [3.00 in] lengths. The stainless steel package is simple to install and adjust and does not require rotational orientation.
LCZ460 Hall-effect Digital Speed Sensors - Honeywell


Technical Specifications

Sensing Type Single Hall-effect Zero Speed
Housing Diameter 9,5 mm
Housing Length 50,8 mm
Supply Voltage 4.5 Vdc to 26 Vdc
Operating Frequency 0 Hz to 15 kHz
Operating Temperature -40°C to 150°C [-40°F to 302°F]
Connection(s) 1750 mm cable, straight exit
Availability Global
Series Name LCZ

Technical Specifications

Sensing Type Single Hall-effect Zero Speed
Housing Diameter 9,5 mm
Housing Length 50,8 mm
Supply Voltage 4.5 Vdc to 26 Vdc
Operating Frequency 0 Hz to 15 kHz
Operating Temperature -40°C to 150°C [-40°F to 302°F]
Connection(s) 1750 mm cable, straight exit
Availability Global
Series Name LCZ

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
LCZ Series Hall-effect Zero Speed Sensors Datasheet English 177KB
Sensors and Switches in Front Loaders Application Note English 3MB
Speed Sensors Range Guide Product Range Guide English 767KB
Electronic Sensors and MICRO SWITCH Switches in Industrial Air Compressors Application Note English 496KB
Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB

Product Features

  • Low cost
  • Omni-directional sensor to target orientation
  • Digital output
  • Small size
  • Low power consumption

Applications

  • Industrial process control
  • Factory automation
  • Rotary applications, such as pumps, rollers, mixers, fan speed measurement, transmission, spindles, gear reducer RPM and process speed

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.