/content/sps/us/en/search-results.html

Hall-effect Digital Speed Sensors

LCZ Series

Low cost, low power, digital output. Omni-directional sensor-to-target orientation. Small, stainless steel housing. Zero speed.

Overview

The LCZ Series Hall-effect Zero Speed Sensors provide a durable, cost-effective solution in most harsh environments.

The sensor is available in 9,5 mm [3/8 in/0.375 in] and 15,9 mm [5/8 in/0.625 in] diameters, in both 50,8 mm [2.00 in] and 76,2 mm [3.00 in] lengths.

The stainless steel package is simple to install and adjust. It does not require rotational orientation.

Data Sheet
Name
Description
File Size
Date
Size
LCZ Series Hall-effect Zero Speed Sensors
application/pdf 179.9 KB
7/16/2021
179.9 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Speed Sensor Comparison
application/pdf 481.16 KB
11/17/2022
481.16 KB
Speed Sensors Range Guide
application/pdf 777.88 KB
7/16/2021
777.88 KB
Transportation Range Guide
application/pdf 16.68 MB
9/26/2022
16.68 MB
Brochure
Name
Description
File Size
Date
Size
Partners Providing Technical Safety and Productivity Solutions
application/pdf 1.04 MB
12/20/2022
1.04 MB
Application Note
Name
Description
File Size
Date
Size
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
All-Terrain Vehicle Solutions
application/pdf 803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
application/pdf 628.05 KB
12/20/2022
628.05 KB
Electronic Sensors and MICRO SWITCH Switches in Industrial Air Compressors
application/pdf 502.5 KB
7/15/2021
502.5 KB
Sensors and Switches in Front Loaders
application/pdf 2.54 MB
12/20/2022
2.54 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Agricultural Vehicles -
application/pdf 1.11 MB
12/20/2022
1.11 MB
Name
Description
File Size
Date
Size
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
628.05 KB
12/20/2022
628.05 KB
Electronic Sensors and MICRO SWITCH Switches in Industrial Air Compressors
502.5 KB
7/15/2021
502.5 KB
Speed Sensor Comparison
481.16 KB
11/17/2022
481.16 KB
Sensors and Switches in Front Loaders
2.54 MB
12/20/2022
2.54 MB
Speed Sensors Range Guide
777.88 KB
7/16/2021
777.88 KB
Partners Providing Technical Safety and Productivity Solutions
1.04 MB
12/20/2022
1.04 MB
Transportation Range Guide
16.68 MB
9/26/2022
16.68 MB
LCZ Series Hall-effect Zero Speed Sensors
179.9 KB
7/16/2021
179.9 KB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Agricultural Vehicles -
1.11 MB
12/20/2022
1.11 MB
Name
Description
File Size
Date
Size
LCZ Series Hall-effect Zero Speed Sensors
179.9 KB
7/16/2021
Speed Sensor Comparison
481.16 KB
11/17/2022
Speed Sensors Range Guide
777.88 KB
7/16/2021
Transportation Range Guide
16.68 MB
9/26/2022
Partners Providing Technical Safety and Productivity Solutions
1.04 MB
12/20/2022
Defence Ground Vehicles -
872.87 KB
6/14/2023
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
Forestry Vehicles
1.05 MB
12/20/2022
Platform Vehicles
628.05 KB
12/20/2022
Electronic Sensors and MICRO SWITCH Switches in Industrial Air Compressors
502.5 KB
7/15/2021
Sensors and Switches in Front Loaders
2.54 MB
12/20/2022
Construction Vehicles -
984.29 KB
12/20/2022
Agricultural Vehicles -
1.11 MB
12/20/2022
Product Number
Image
SKU
Description
alt
LCZ260
VRS SPEED SENSOR
alt
LCZ260-30
VRS SPEED SENSOR
alt
LCZ460
LCZ Series Single Hall-effect zero speed sensor, 1750 mm cable, straight exit
alt
LCZ460-30
VRS SPEED SENSOR
Image
SKU
Description
alt
LCZ260
VRS SPEED SENSOR
alt
LCZ260-30
VRS SPEED SENSOR
alt
LCZ460
LCZ Series Single Hall-effect zero speed sensor, 1750 mm cable, straight exit
alt
LCZ460-30
VRS SPEED SENSOR