What are you looking for?

This is Search input need to add more information.


Overview

HRTS Series temperature sensor, platinum RTD, minature ceramic case, leadwires.
The HRTS is designed to measure surface temperatures from -200 °C to 480 °C [-320 °F to 900 °F] in printed circuit, temperature probe, or other applications.

HRTS surface temperature sensors are fully assembled elements, ready to use, without the need for fragile splices to extension leads.

HRTS-5760-B-T-0-12 RTD Sensors - Honeywell

Technical Specifications

Product HRTS-5760-B-T-0-12
Termination Leadwires
Termination Material 28 Gauge, nickel-coated stranded copper, Teflon insulated
Availability Global
Sensor Type 100 Ohm platinum RTD
Temperature Coefficient 0.00385 Ohm/Ohm/°C DIN specification
Package Type Ceramic case
Temperature Sensing Range -70 °C to 260 °C [-94 °F to 500 °F]
Base Resistance and Interchangeability N/A
Linearity (% of Full Scale) N/A
Time Constant on Metal Surface 0.6 s, typ.
Stability N/A
Supply Voltage Not applicable
Supply Current 1 mA typ., 2 mA max.
Self Heating <0,3 mW/°C typ.
Insulation Resistance N/A
Series Name HRTS
Construction Alumina case: epoxy potting (Teflon leads); ceramic potting (Fiberglass leads)
UNSPSC Code 41112225
UNSPSC Commodity 41112225 Resistance temperature detector RTD

Technical Specifications

Product HRTS-5760-B-T-0-12
Termination Leadwires
Termination Material 28 Gauge, nickel-coated stranded copper, Teflon insulated
Availability Global
Sensor Type 100 Ohm platinum RTD
Temperature Coefficient 0.00385 Ohm/Ohm/°C DIN specification
Package Type Ceramic case
Temperature Sensing Range -70 °C to 260 °C [-94 °F to 500 °F]
Base Resistance and Interchangeability N/A
Linearity (% of Full Scale) N/A
Time Constant on Metal Surface 0.6 s, typ.
Stability N/A
Supply Voltage Not applicable
Supply Current 1 mA typ., 2 mA max.
Self Heating <0,3 mW/°C typ.
Insulation Resistance N/A
Series Name HRTS
Construction Alumina case: epoxy potting (Teflon leads); ceramic potting (Fiberglass leads)
UNSPSC Code 41112225
UNSPSC Commodity 41112225 Resistance temperature detector RTD

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Temperature Sensors Line Guide Product Line Guide English 290KB
Thermal Sensors Product Range Guide English 2MB
Platinum RTDs Temperature Sensors Circuits and Switches Technical Information English 125KB
HRTS Series Thin Film Platinum RTDs Datasheet Datasheet English 470KB
Platinum RTDs Temperature Sensors Heat Conduction Equation and RTD Self Heating Technical Information English 126KB
Platinum RTDs Temperature Sensors Hot Film Anemometry Technical Information English 127KB
Platinum RTDs Temperature Sensors Resistance and Accuracy Tables Technical Information English 93KB

Product Features

  • Resistance interchangeable
  • Accurate
  • Linear
  • Fast
  • Laser trimmed

Applications

  • HVAC: room, duct and refrigerant equipment
  • OEM assemblies
  • Electronic assemblies: semiconductor protection, temperature compensation
  • Process control: temperature regulation

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.