What are you looking for?

This is Search input need to add more information.


Overview

HRS100 Series Hall-effect rotary position sensor, slotted shaft, flying wire leads, 90° electrical angle.

The HRS100 Series uses Hall-effect technology to provide angular position information. The use of magnetically coupled information, in place of a mechanical wiper assembly, provides long life and a cost-effective solution for harsh environments that include temperature, vibration, dither, moisture and dirt.

The HRS100 Series is packaged in a metal housing with a 9,5 mm [0.375 in] diameter bushing and a 6,35 mm [0.25 in] diameter slotted shaft. Termination is either solder lug or flying wire leads.

HRS100SWAB090 Non-contact Hall-effect Rotary Position Sensors - Honeywell


Technical Specifications

Product HRS100SWAB090
Package Type stainless steel shaft and brass bushing
Supply Voltage 5 Vdc ± 10%
Output Type sink/source 2 mA
Termination Type flying wire leads
Operating Temperature -40 °C to 85 °C [-40 °F to 185 °F]
Storage Temperature 105 °C [221 °F] max.
Output Voltage 5 % to 95 % of applied Vdd, approx (programmable)
Linearity (% of Span) ± 2%
Mechanical Angle of Rotation 90 ° ±2°
Output Current (max.) 2 mA max.
Bushing Type 9.52 mm [0.375 in] FMS, excludes C-ring
Rotational Cycles 10 million
Rotational Torque 0.014 N m [2.0 in oz] (max. at 25 °C)
Stop Torque 0.56 N m [5 in lb]
Push Out 9.1 kg [20 lb] min.
Pull Out 4.5 kg [10 lb] min.
Overvoltage Protection 18 Vdc max.
EMI 30 V/m, 10 kHz to 1000 MHz at 3 m
Series Name HRS100
[*Product_Applications*]

Transportation:

  • Position and movement detection of pedals, throttles, gear shift, levers, steering, linkages, and hitches (off-road vehicles and industrial/ construction/agricultural vehicles/equipment)
  • Tilt/trim position (boat engines)

Industrial:

  • Material handling equipment (forklifts, robotics)
[*Product_Features*]
  • Solid-state Hall-effect technology: Provides non-contact operation, long service life, low torque actuation and reduces worn-out mechanisms
  • Choice of termination: Provides application flexibility
  • 10 M cycle product life (typical): Provides long life in the application

Technical Specifications

Product HRS100SWAB090
Package Type stainless steel shaft and brass bushing
Supply Voltage 5 Vdc ± 10%
Output Type sink/source 2 mA
Termination Type flying wire leads
Operating Temperature -40 °C to 85 °C [-40 °F to 185 °F]
Storage Temperature 105 °C [221 °F] max.
Output Voltage 5 % to 95 % of applied Vdd, approx (programmable)
Linearity (% of Span) ± 2%
Mechanical Angle of Rotation 90 ° ±2°
Output Current (max.) 2 mA max.
Bushing Type 9.52 mm [0.375 in] FMS, excludes C-ring
Rotational Cycles 10 million
Rotational Torque 0.014 N m [2.0 in oz] (max. at 25 °C)
Stop Torque 0.56 N m [5 in lb]
Push Out 9.1 kg [20 lb] min.
Pull Out 4.5 kg [10 lb] min.
Overvoltage Protection 18 Vdc max.
EMI 30 V/m, 10 kHz to 1000 MHz at 3 m
Series Name HRS100
[*Product_Applications*]

Transportation:

  • Position and movement detection of pedals, throttles, gear shift, levers, steering, linkages, and hitches (off-road vehicles and industrial/ construction/agricultural vehicles/equipment)
  • Tilt/trim position (boat engines)

Industrial:

  • Material handling equipment (forklifts, robotics)
[*Product_Features*]
  • Solid-state Hall-effect technology: Provides non-contact operation, long service life, low torque actuation and reduces worn-out mechanisms
  • Choice of termination: Provides application flexibility
  • 10 M cycle product life (typical): Provides long life in the application

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Position Sensors Line Guide Product Line Guide English 617KB
Position Sensors Range Guide Product Range Guide English 1MB
HRS Series Hall-Effect Rotary Position Sensors Datasheet Datasheet English 1MB
HRS Series Hall-effect Rotary Position Sensors Installation Instructions Installation Instructions English 396KB
Select Potentiometers and Position Sensors Cross Reference Product Line Guide English 223KB
HRS Series Hall-effect Rotary Position Sensors Application Note English 212KB
Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB

Product Features

  • Solid-state Hall-effect technology: Provides non-contact operation, long service life, low torque actuation and reduces worn-out mechanisms
  • Choice of termination: Provides application flexibility
  • 10 M cycle product life (typical): Provides long life in the application

Applications

Transportation:

  • Position and movement detection of pedals, throttles, gear shift, levers, steering, linkages, and hitches (off-road vehicles and industrial/ construction/agricultural vehicles/equipment)
  • Tilt/trim position (boat engines)

Industrial:

  • Material handling equipment (forklifts, robotics)

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.