/content/sps/us/en/search-results.html

High-Pressure Switches

HP Series

100 psi to 4500 psi. Factory set. Silver & gold contacts. 10,000 proof. Configurable. Hysteresis & smart diagnostic tech. options. Many ports & terms.

Overview

Honeywell HP Series pressure switches are easily customizable, durable, reliable electromechanical pressure on/off switches. They boast the following specifications:

  • 100 psi to 4500 psi set point range (factory set)
  • Silver and gold contacts
  • 10,000 psi proof pressure (base style a): 6,500 psi proof pressure (base style b)
  • 2 million life cycle (base style a): 1 million life cycle (base style b)
  • SPDT, SPST-NO/NC
  • Easily configurable
  • Smart Diagnostic Technology option
  • Hysteresis option
  • Numerous ports & terminations
Data Sheet
Name
Description
File Size
Date
Size
Honeywell Pressure Switches: HP, HE, ME, LP, LE Series --
application/pdf 2.73 MB
10/25/2022
2.73 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Controls, Monitors, and Pressure Switches Range Guide
application/pdf 5.52 MB
9/24/2021
5.52 MB
Transportation Range Guide
application/pdf 16.68 MB
9/26/2022
16.68 MB
Installation Instructions
Name
Description
File Size
Date
Size
50038194: Honeywell Pressure Switches Installation Instructions, HP-HE-MH-ME-LP-LE Series --
application/pdf 2.59 MB
10/25/2022
2.59 MB
Brochure
Name
Description
File Size
Date
Size
Partners Providing Technical Safety and Productivity Solutions -
application/pdf 1.04 MB
4/11/2024
1.04 MB
Technical Note
Name
Description
File Size
Date
Size
Industrial Product Line Card --
application/pdf 2.24 MB
10/25/2022
2.24 MB
Product Nomenclature - Honeywell Pressure Switches, HP/HE Series
application/postscript 1022.4 KB
7/16/2021
1022.4 KB
Application Note
Name
Description
File Size
Date
Size
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Honeywell Pressure Switches HP-HE-ME-LP-LE Series Applications
application/pdf 1.19 MB
7/16/2021
1.19 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Sensors and Switches in Mobile Cranes
application/pdf 1.97 MB
12/20/2022
1.97 MB
Technical Note: Honeywell Pressure Switches - Smart Diagnostic Technology
application/pdf 349.96 KB
7/16/2021
349.96 KB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Name
Description
File Size
Date
Size
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Industrial Product Line Card --
application/pdf 2.24 MB
10/25/2022
2.24 MB
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Honeywell Pressure Switches HP-HE-ME-LP-LE Series Applications
application/pdf 1.19 MB
7/16/2021
1.19 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Controls, Monitors, and Pressure Switches Range Guide
application/pdf 5.52 MB
9/24/2021
5.52 MB
Honeywell Pressure Switches: HP, HE, ME, LP, LE Series --
application/pdf 2.73 MB
10/25/2022
2.73 MB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Sensors and Switches in Mobile Cranes
application/pdf 1.97 MB
12/20/2022
1.97 MB
Product Nomenclature - Honeywell Pressure Switches, HP/HE Series
application/postscript 1022.4 KB
7/16/2021
1022.4 KB
50038194: Honeywell Pressure Switches Installation Instructions, HP-HE-MH-ME-LP-LE Series --
application/pdf 2.59 MB
10/25/2022
2.59 MB
Technical Note: Honeywell Pressure Switches - Smart Diagnostic Technology
application/pdf 349.96 KB
7/16/2021
349.96 KB
Partners Providing Technical Safety and Productivity Solutions -
application/pdf 1.04 MB
4/11/2024
1.04 MB
Transportation Range Guide
application/pdf 16.68 MB
9/26/2022
16.68 MB
Name
Description
File Size
Date
Size
Honeywell Pressure Switches: HP, HE, ME, LP, LE Series --
2.73 MB
10/25/2022
Controls, Monitors, and Pressure Switches Range Guide
5.52 MB
9/24/2021
Transportation Range Guide
16.68 MB
9/26/2022
50038194: Honeywell Pressure Switches Installation Instructions, HP-HE-MH-ME-LP-LE Series --
2.59 MB
10/25/2022
Partners Providing Technical Safety and Productivity Solutions -
1.04 MB
4/11/2024
Industrial Product Line Card --
2.24 MB
10/25/2022
Product Nomenclature - Honeywell Pressure Switches, HP/HE Series
1022.4 KB
7/16/2021
Defence Ground Vehicles -
872.87 KB
6/14/2023
Construction Vehicles -
984.29 KB
12/20/2022
Honeywell Pressure Switches HP-HE-ME-LP-LE Series Applications
1.19 MB
7/16/2021
Agricultural Vehicles
1.11 MB
4/11/2024
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
Sensors and Switches in Mobile Cranes
1.97 MB
12/20/2022
Technical Note: Honeywell Pressure Switches - Smart Diagnostic Technology
349.96 KB
7/16/2021
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Product Number
Image
SKU
Description
alt
HPF06000BGCSNZAA01
HP SERIES SWITCH
alt
HPF17400PFDSNDAA25
HP Series High Pressure Switch, falling set point (factory set), 1740 psi, M14 x 1.5 port, SPDT-NO/NC output with silver contacts, cold-rolled steel base, petroleum-based hydraulic fluid actuation, Amp SuperSeal 1.5 - 282105-1 (three-pin connector)
Image
SKU
Description
alt
HPF06000BGCSNZAA01
HP SERIES SWITCH
alt
HPF17400PFDSNDAA25
HP Series High Pressure Switch, falling set point (factory set), 1740 psi, M14 x 1.5 port, SPDT-NO/NC output with silver contacts, cold-rolled steel base, petroleum-based hydraulic fluid actuation, Amp SuperSeal 1.5 - 282105-1 (three-pin connector)