What are you looking for?

This is Search input need to add more information.


Overview

HPM Series PM2.5 Particle Sensor with UART output.

The Honeywell HPM Series Particle Sensor is a laser-based sensor which uses the light scattering method to detect and count particles in the concentration range of 0 μg/m3 to 1,000 μg/m3 in a given environment. A laser light source illuminates a particle as it is pulled through the detection chamber. As particles pass through the laser beam, the light source becomes obscured and is recorded on the photo or light detector. The light is then analyzed and converted to an electrical signal to calculate concentrations in real time. The Honeywell particle sensor provides information on the particle concentration for given particle concentration range.

Value to Customers

  • Enables the ability to more accurately and cost-effectively monitor or control environmental particulate
  • Industry-leading long life of 20,000 hours of continuous use essentially equates to seven years of product life (based on eight hours of operation per day)
  • Proven EMC performance enables the ability to perform more accurately in a variety of tough industrial environments
  • Ultra-fast response time of <6 s allows the HPM Series to respond to environmental conditions in real time
  • Enhanced reliability allows for use in harsh environments

    Differentiation

  • Industry-leading long life of 20,000 hours provides stable operation and continuous use
  • Proven EMC performance, based on IEC61000 stable operation, ±15% accuracy
  • HPMA115S0-XXX Particle Sensors - Honeywell

    Technical Specifications

    Operating Principle Laser scattering
    Detection PM2.5 and PM10
    Output Data PM2.5 in μg/m3 and PM10 in μg/m3
    Concentration Range 0 μg/m3 to 1,000 μg/m3
    Accuracy ±15%
    Storage Temperature -30°C to 65°C [-22°F to 149°F]
    Supply Voltage 5 V ±0.2 V
    Output Protocol UART
    Operating Time 20,000 hr (continuous mode)
    Series Name HPM Series
    Availability Global

    Technical Specifications

    Operating Principle Laser scattering
    Detection PM2.5 and PM10
    Output Data PM2.5 in μg/m3 and PM10 in μg/m3
    Concentration Range 0 μg/m3 to 1,000 μg/m3
    Accuracy ±15%
    Storage Temperature -30°C to 65°C [-22°F to 149°F]
    Supply Voltage 5 V ±0.2 V
    Output Protocol UART
    Operating Time 20,000 hr (continuous mode)
    Series Name HPM Series
    Availability Global

    Documents

    TITLE DOCUMENT TYPE LANGUAGE SIZE
    HPM Series Particle Sensors Datasheet Datasheet English 725KB
    HPM Series Particle Sensors Sell Sheet Datasheet English 2MB
    HPM Series Particle Sensors FAQ Datasheet English 266KB
    HPM Series standard version highres photo Photo -- 1MB
    HPM Series standard version lowres photo Photo -- 98KB

    Product Features

  • Laser-based light scattering particle sensing
  • Concentration range: 0 μg/m3 to 1,000 μg/m3
  • Fully calibrated
  • EMC: Heavy industrial level IEC61000
  • Response time: <6 s
  • Supply current: 80 mA max.
  • Output signal: UART (Universal Asynchronous Receiver/Transmitter)
  • PM2.5 output (PM10 output optional)
  • RoHS compliant
  • REACH compliant
  • Applications

    Industrial

  • HVAC: Air conditioners, air quality monitors, environmental monitoring
  • Consumer products: Air cleaners, air conditioners, air purifiers, car air cleaners, handheld air quality detectors
  • Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Copyright © 2018 Honeywell International Inc.