What are you looking for?

This is Search input need to add more information.


Overview

HPM Series PM2.5 Particulate Matter Sensor, compact size, UART output, air inlet and air outlet on same side.

The Honeywell HPM Series Particulate Matter Sensor is a laser-based sensor which detects and counts particles using light scattering. The detection concentration range is 0 µg/m3 to 1,000 µg/m3. A laser light source illuminates a particle as it is pulled through the detection chamber. As particles pass through the laser beam, the light reflects off the particles and is recorded on the photo or light detector. The light is then analyzed and converted to an electrical signal to calculate particle concentration. The Honeywell particle sensor provides information on the particle concentration for given particle concentration range.

Value to Customers

  • Enables the ability to more accurately and cost-effectively monitor or control environmental particulate
  • Industry-leading long life of 10 years of continuous use
  • Proven EMC performance enables the ability to perform more accurately in a variety of tough industrial environments
  • Faster response time of <6 s allows the HPM Series to respond to environmental conditions in real time
  • Enhanced reliability allows for use in harsh environments

Differentiation

  • Long life of 10 years offers a more stable operation for continuous usage
  • Proven EMC performance, based on IEC61000 stable operation, ±15% accuracy (PM2.5)
HPMA115C0-003 Particulate Matter Sensors - Honeywell


Technical Specifications

Operating Principle Laser scattering
Detection PM1.0, PM2.5, PM4.0, PM10
Output Data PM1.0 in µg/m3, PM2.5 in µg/m3, PM4.0 in µg/m3, PM10 in µg/m3
Concentration Range 0 μg/m3 to 1,000 μg/m3
Accuracy ±15% (PM2.5) at 0 μg/m3 to 1,000 μg/m3
Package Type Compact
Storage Temperature -40°C to 85°C [-40°F to 185°F]
Supply Voltage 5 V ±0.2 V
Output Protocol UART
Operating Time 10 years
Series Name HPM Series
Availability Global

Technical Specifications

Operating Principle Laser scattering
Detection PM1.0, PM2.5, PM4.0, PM10
Output Data PM1.0 in µg/m3, PM2.5 in µg/m3, PM4.0 in µg/m3, PM10 in µg/m3
Concentration Range 0 μg/m3 to 1,000 μg/m3
Accuracy ±15% (PM2.5) at 0 μg/m3 to 1,000 μg/m3
Package Type Compact
Storage Temperature -40°C to 85°C [-40°F to 185°F]
Supply Voltage 5 V ±0.2 V
Output Protocol UART
Operating Time 10 years
Series Name HPM Series
Availability Global

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
HPM Series Particle Sensors Datasheet Datasheet English 1MB
HPM Series Particle Sensors Sell Sheet Sell Sheet English 2MB
HPM Series Particle Sensors FAQ English 204KB
HPMA115C0-003 highres photo Photo -- 562KB
HPMA115C0-003 lowres photo Photo -- 60KB

Product Features

  • Laser-based light scattering particle sensing
  • Concentration range: 0 µg/m3 to 1,000 µg/m3
  • Fully calibrated
  • EMC: Heavy industrial level IEC61000
  • Response time: <6 s
  • Supply current: 80 mA max.
  • Output signal: UART (Universal Asynchronous Receiver/Transmitter)
  • PM2.5, PM10 output (standard); PM1.0, PM2.5, PM4.0, PM10 output (compact)
  • RoHS compliant
  • REACH compliant

Applications

  • HVAC (commercial and residential)
  • Indoor air quality monitors
  • Handheld air quality monitors
  • Air purifiers (commercial and residential)
  • Automotive cabin air purifiers

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.