What are you looking for?

This is Search input need to add more information.


Overview

HP Series High Pressure Switch, falling set point (factory set), 1740 psi, M14 x 1.5 port, SPDT-NO/NC output with silver contacts, cold-rolled steel base, petroleum-based hydraulic fluid actuation, Amp SuperSeal 1.5 - 282105-1 (three-pin connector).
These pressure switches are durable, reliable electromechanical gauge pressure on/off switches that are available with either single pole single throw (SPST) normally open or normally closed circuitry, or single pole double throw (SPDT) circuitry. Their high proof pressure and burst pressure ratings allow for use in many rugged applications that require the making or breaking of an electrical connection in response to a pressure change of the system media.
HPF17400PFDSNDAA25 Standard Pressure Switches - Honeywell


Technical Specifications

Operating Pressure 1740 psi
Product Type Pressure Switch
Connector(s) M14 x 1.5
Contact Setting Range 100 psi to 4500 psi
Standard Factory Set Points 100 psi to 4500 psi
Electrical Termination Amp Super Seal 1.5-282105-1 (3-pin connector)
Circuitry SPDT-NO/NC
Contact(s) silver
Proof Pressure 10000 psi (base style A); 6000 psi (base style B)
Burst Pressure 20000 psi (base style A); 9000 psi (base style B)
Resistive Ratings 5 A at 250 Vac, 5 A at 24 Vdc
Inductive Ratings 5 A at 115 Vac (SX rating), 3 A at 28 Vdc
Standard Seal IP67 (Base style A); IP69K (Base style B)
Diaphragm Nitrile O-ring (steel piston)
Temperature -40 °C to 120 °C [-40 °F to 248 °F]
Base Cold-rolled steel
Hysteresis 5 % to 55 % (based on set point range)
Availability Global
Series Name HP

Technical Specifications

Operating Pressure 1740 psi
Product Type Pressure Switch
Connector(s) M14 x 1.5
Contact Setting Range 100 psi to 4500 psi
Standard Factory Set Points 100 psi to 4500 psi
Electrical Termination Amp Super Seal 1.5-282105-1 (3-pin connector)
Circuitry SPDT-NO/NC
Contact(s) silver
Proof Pressure 10000 psi (base style A); 6000 psi (base style B)
Burst Pressure 20000 psi (base style A); 9000 psi (base style B)
Resistive Ratings 5 A at 250 Vac, 5 A at 24 Vdc
Inductive Ratings 5 A at 115 Vac (SX rating), 3 A at 28 Vdc
Standard Seal IP67 (Base style A); IP69K (Base style B)
Diaphragm Nitrile O-ring (steel piston)
Temperature -40 °C to 120 °C [-40 °F to 248 °F]
Base Cold-rolled steel
Hysteresis 5 % to 55 % (based on set point range)
Availability Global
Series Name HP

Documents


Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.