What are you looking for?

This is Search input need to add more information.


HOA6980-L55

Overview

HOA698X/HOA699X Series IR Transmissive Optoschmitt Sensor, Transistor Output, Single Mounting Tab, Emitter Side, Plastic Package.
The HOA698X/699X series consists of an infrared emitting diode facing an Optoschmitt detector encased in a black thermoplastic housing. Detector switching takes place whenever an opaque object passes through the slot between emitter and detector. The photodetector consists of a photodiode, amplifier, voltage regulator, Schmitt trigger and various output configurations. The user can choose from available options:(1) detector aperture, (2) mounting tab configuration, (3) detector output configuration, and (4) housing material.

The HOA698X series utilizes an IR transmissive polysulfone housing which features smooth optical faces without external aperture openings; this feature is desirable when aperture blockage from airborne contaminants is a possibility. The HOA699X series employs an opaque polysulfone housing with aperture openings for use in applications in which maximum rejection of ambient light is important, and situations in which maximum position resolution is desired. The HOA698X/699X series employs plastic molded components. For additional component information see SEP8506 and SDP8XX4.

Housing material is polysulfone. Housings are soluble in chlorinated hydrocarbons and ketones. Recommended cleaning agents are methanol and isopropanol.

Device Polarity:

Buffer - Output is LO when optical path is blocked.

Inverter - Output is HI when optical path is blocked.

Wire color code and functions are:
  Red - IRED Anode
  Black - IRED Cathode
  Green - Detector Ground
  White - Detector Vcc
  Blue - Detector Output

HOA6980-L55 Optoschmitt Sensors - Honeywell


Product Features

  • Direct TTL interface
  • Buffer or inverting logic available
  • Three device output options
  • Four mounting configurations
  • Choice of detector aperture
  • 0.125 in [3.18 mm] slot width
  • 24.0 in [610 mm] min. 26 AWG UL 1429 wire leads

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.


Fatal error: Access to undeclared static property: PrismLoader::$aAutoloaders in /var2/www/html/honeywell/prism_library/PrismLoader.inc.php on line 87