What are you looking for?

This is Search input need to add more information.


HOA6299-003

Overview

HOA6299 Series Transmissive Sensor, Through Beam Module, Chassis Mount, Plastic Package.
The HOA6299 Series through beam infrared sensor modules operate as a pair. The infrared emitting diode, HOA6299-002, and the detector, HOA6299-003, are encased in black thermoplastic housings. Both the emitter and detector modules employ 24 AWG wire leads which are terminated with a Panduit CE156F24-2 connector for the HOA6299-002, and a Panduit CE156F24-3 connector for the HOA6299-003.

The detector�s NPN output switches whenever an opaque object blocks the beam path. The buffer logic provides a logic high when the optical path is clear, and a logic low when the optical path is blocked. The internal current limiting resistor in the emitter module eliminates the need for an external interface circuit. The HOA6299 series employs an IR transmissive housing which features smooth optical faces without external aperture openings; this feature is desirable when aperture blockage from airborne contaminants is a possibility.

The HOA6299 Series through beam modules are tested to ensure operation at minimum separation of (63,5 mm) 2.5 in. This gap can easily be changed for applications with other spacing requirements. Housing material is IR transmissive polysulfone. Housings are soluble in chlorinated hydrocarbons and ketones. Recommended cleaning agents are methanol and isopropanol.

HOA6299-003 Transmissive Infrared Sensors - Honeywell


Product Features

  • Emitter and detector in separate modules for variable spacing
  • Internal current limiting resistor
  • Direct TTL interface
  • Buffer logic
  • Fast response time
  • Dust-protective housing

Applications

  • Edge detection
  • Position control
  • Parts counting
  • Mail sorting

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.