What are you looking for?

This is Search input need to add more information.


Overview

HOA2006 Series Transmissive Optoschmitt Sensor, Transistor Output, Plastic Package.The HOA2006 consists of an infrared emitting diode facing an Optoschmitt detector encased in a black thermoplastic housing. The photodetector consists of a photodiode, amplifier, voltage regulator, schmitt trigger, and an NPN output transistor with a 10 kOhm (nominal) pull-up resistor. The buffer logic provides a high output when the optical path is clear, and a low output when the path is blocked. Both emitter and detector have 0.060 in (1.52 mm) x 0.060 in (1.52 mm) vertical apertures.

The sensor housing contains IR (Infrared) transmissive optical windows. This arrangement provides excellent protection against visible ambient light while eliminating aperture openings which could be clogged by airborne contaminants.

Housing material is polycarbonate. Housings are soluble in chlorinated hydrocarbons and ketones. Recommended cleaning agents are methanol and isopropanol.

Technical Specifications

Product Type IR Switch
Sensor Aperture 1,52 mm x 1,52 mm [0.060 in x 0.060 in]
Slot Width 12 mm [0.47 in]
Mounting Configuration Snap-In
Package Material Plastic
Housing Material Polycarbonate
Package Color Black
Output 10 kOhm Pull-up
Output Logic Buffer
Supply Voltage 12.0 Vdc
Operating Supply Voltage 4.5 V to 12.0 V
Rise and Fall Time 60/15ns
Output Rise Time 60 ns
Output Fall Time 15 ns
Propagation Delay Low-HighHigh-Low 5.0 µs
Operating Temperature -40 °C to 70 °C [-40 °F to 158 °F]
Power Dissipation 100 mW
Forward Voltage 1.7 V
High Level Output Voltage 2.4 V minimum
Low Level Output Voltage 0.4 V maximum
Forward Current 20 mA
Reverse Breakdown Voltage 3 V
Continuous Forward Current 50 mA
Reverse Current 10 µA
Maximum Trigger Current 20 mA
High Level Supply Current 2.0 mA to 10 mA
Low Level Supply Current 4.0 mA to 12 mA
Short Circuit Output Current 18 mA
Output Sink Current 18 mA
IRED Trigger Current 20 mA
Optimum Point of Response N/A
Hysteresis (H) 0.1
Duration of Output Short Vcc or Ground 1.0 second
Internal Pull-up Resistor 10 kOhm
Comment Single Channel
Availability Global
Series Name HOA2006

Technical Specifications

Product Type IR Switch
Sensor Aperture 1,52 mm x 1,52 mm [0.060 in x 0.060 in]
Slot Width 12 mm [0.47 in]
Mounting Configuration Snap-In
Package Material Plastic
Housing Material Polycarbonate
Package Color Black
Output 10 kOhm Pull-up
Output Logic Buffer
Supply Voltage 12.0 Vdc
Operating Supply Voltage 4.5 V to 12.0 V
Rise and Fall Time 60/15ns
Output Rise Time 60 ns
Output Fall Time 15 ns
Propagation Delay Low-HighHigh-Low 5.0 µs
Operating Temperature -40 °C to 70 °C [-40 °F to 158 °F]
Power Dissipation 100 mW
Forward Voltage 1.7 V
High Level Output Voltage 2.4 V minimum
Low Level Output Voltage 0.4 V maximum
Forward Current 20 mA
Reverse Breakdown Voltage 3 V
Continuous Forward Current 50 mA
Reverse Current 10 µA
Maximum Trigger Current 20 mA
High Level Supply Current 2.0 mA to 10 mA
Low Level Supply Current 4.0 mA to 12 mA
Short Circuit Output Current 18 mA
Output Sink Current 18 mA
IRED Trigger Current 20 mA
Optimum Point of Response N/A
Hysteresis (H) 0.1
Duration of Output Short Vcc or Ground 1.0 second
Internal Pull-up Resistor 10 kOhm
Comment Single Channel
Availability Global
Series Name HOA2006

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Infrared Sensors Line Guide Product Line Guide English 1MB

Product Features

  • Direct TTL interface
  • Buffer logic
  • Visible ambient light and dust protective filter
  • 0.47 in [12 mm] slot width
  • Snap-in housing

Language

Social Media

Site Information

PRIVACY STATEMENT

Site Map

TERMS & CONDITIONS

Copyright © 2017 Honeywell International Inc.