What are you looking for?

This is Search input need to add more information.


HOA2004-001

Overview

HOA2004 Series Transmissive Optoschmitt Sensor, Transistor Output, Plastic Package.
The HOA2004 consists of an infrared emitting diode facing an Optoschmitt detector encased in a black thermoplastic housing. The photodetector consists of a photodiode, amplifier, voltage regulator, Schmitt trigger and an NPN output transistor with 10 kOhm (nominal) pull-up resistor. The buffer logic provides a high output when the optical path is clear, and a low output when the path is interrupted. The side mounting package is useful in applications in which the interruptive element is parallel to the mounting plane. Both emitter and detector have a 0.020 in (0.508 mm) x 0.040 in (1.02 mm) vertical aperture. The narrow aperture is ideal for use in applications in which maximum position resolution is desired. The HOA2004 employs plastic molded components. For additional component information see SEP8506 and SDP8600.

Housing material is polyester. Housings are soluble in chlorinated hydrocarbons and ketones. Recommended cleaning agents are methanol and isopropanol.

HOA2004-001 Optoschmitt Sensors - Honeywell


Product Features

  • Direct TTL interface
  • Buffer logic
  • Side mount package
  • 0.125 in [3.18 mm] slot width

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.