What are you looking for?

This is Search input need to add more information.


HOA1883-011

Overview

HOA1883 Series Transmissive Sensor, Transistor Output, Plastic Package.
The HOA1883 series consists of an infrared emitting diode facing an NPN silicon phototransistor (HOA1883-011, -012)or photodarlington (HOA1883-013)encased in a black thermoplastic housing. Detector switching takes place whenever an opaque object passes through the slot between emitter and detector. The HOA1883 series employs plastic molded components. For additional component information see SEP8506, SDP8406, and SDP8106.

Housing material is polycarbonate. Housings are soluble in chlorinated hydrocarbons and ketones. Recommended cleaning agents are methanol and isopropanol.

HOA1883-011 Transmissive Infrared Sensors - Honeywell


Product Features

  • Choice of phototransistor or photodarlington output
  • Wide lead spacing
  • 0.060 in [1.52 mm] dia. detector aperture
  • 0.140 in [3.56 mm] slot width

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.