What are you looking for?

This is Search input need to add more information.


HOA1882-013

Overview

HOA1882 Series Transmissive Sensor, Darlington Output, Plastic Package.
The HOA1882 series consists of an infrared emitting diode facing an NPN silicon phototransistor (HOA1882-011, -012)or photodarlington (HOA1882-013)encased in a black IR transmissive thermoplastic housing. Detector switching takes place whenever an opaque object passes through the slot between emitter and detector. The HOA1882 series employs an IR transmissive housing which features smooth optical faces without external aperture openings; this feature is desirable when aperture blockage from airborne contaminants is a possibility. The HOA1882 series employs plastic molded components. For additional component information see SEP8506/8706, SDP8406, and SDP8106.

Housing material is IR transmissive polysulfone. Housings are soluble in chlorinated hydrocarbons and ketones. Recommended cleaning agents are methanol and isopropanol.

HOA1882-013 Transmissive Infrared Sensors - Honeywell


Product Features

  • Choice of phototransistor or photodarlington output
  • Compact package size
  • Dust protective housing
  • 0.060 in [1.52 mm] dia. detector aperture
  • 0.200 in [5.08 mm] slot width

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.