What are you looking for?

This is Search input need to add more information.


HOA1877-003

Overview

HOA1877 Series Transmissive Sensor, Darlington Output, Plastic Package.
The HOA1877 series consists of an infrared emitting diode facing an NPN silicon phototransistor (HOA1877-001, -002) or photodarlington (HOA1877-003) encased in a black thermoplastic housing. Detector switching takes place whenever an opaque object passes through the slot between emitter and detector. The HOA1877 series has a 0.050 in (1.27 mm) dia. detector aperture and employs metal can packaged components. For additional component information see SE1450, SD1440, and SD1410.

Housing material is polycarbonate. Housings are soluble in chlorinated hydrocarbons and ketones. Recommended cleaning agents are methanol and isopropanol.

HOA1877-003 Transmissive Infrared Sensors - Honeywell


Product Features

  • Choice of phototransistor or photodarlington output
  • Wide operating temperature range [-55 °C to 100 °C]
  • 0.50 in [12.7 mm] high optical axis position
  • 0.375 in [9.52 mm] slot width

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.