What are you looking for?

This is Search input need to add more information.


HOA1875-001

Overview

HOA1875 Series Transmissive Sensor, Transistor Output, Metal Can Packaged Components.
The HOA1875 series consists of an infrared emitting diode facing an NPN silicon phototransistor (HOA1875-001, -002) or photodarlington (HOA1875-003) encased in a black thermoplastic housing. Detector switching takes place whenever an opaque object passes through the slot between emitter and detector. The HOA1875 series has a 0.050 in (1.27 mm) dia. detector aperture and employs metal can packaged components. For additional component information see SE1450, SD1440, and SD1410.

Housing material is opaque polysulfone. Housings are soluble in chlorinated hydrocarbons and ketones. Recommended cleaning agents are methanol and isopropanol.

HOA1875-001 Transmissive Infrared Sensors - Honeywell


Product Features

  • Choice of phototransistor or photodarlington output
  • Low profile package
  • Wide operating temperature range [-55 °C to 100 °C]
  • 0.200 in [5.08 mm] slot width

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.