What are you looking for?

This is Search input need to add more information.


HOA1873-011

Overview

HOA1873 Series Transmissive Sensor, Transistor Output, Plastic Package.
The HOA1873 series consists of an infrared emitting diode facing an NPN silicon phototransistor (HOA1873-001, -002, -011, -012) or photodarlington (HOA1873-003, -013) encased in a black thermoplastic housing. Detector switching takes place whenever an opaque object passes through the slot between emitter and detector. The HOA1873-001, -002 and -003 have a 0.050 in (1.27 mm) dia. detector aperture and employ metal can packaged components, while the HOA1873-011, -012, and -013 have a 0.060 in (1.52 mm) dia. detector aperture and contain plastic molded components. For additional component information see SE1450, SD1440, SD1410, SEP8506, SDP8406, and SDP8106.

HOA1873-001, 002, 003 housing material is acetal copolymer. HOA1873-011, 012, 013 housing material is polyester. Housings are soluble in chlorinated hydrocarbons and ketones. Recommended cleaning agents are methanol and isopropanol.

HOA1873-011 Transmissive Infrared Sensors - Honeywell


Product Features

  • Choice of phototransistor or photodarlington output
  • Three sensitivity ranges
  • Choice of metal can package or plastic molded components
  • 0.100 in [2.54 mm] slot width

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.