What are you looking for?

This is Search input need to add more information.


Overview

HOA0880 Series Infrared Transmissive Sensor, Transistor Output, Two Mounting Tabs, Plastic Package.The HOA088X/089X series consists of an infrared emitting diode facing an NPN silicon phototransistor encased in a black thermoplastic housing. Phototransistor switching takes place whenever an opaque object passes through the slot between emitter and detector. This series allows the user to choose from available options: (1) mounting tab configurations, (2) detector aperture size, (3) electro-optical characteristics, and (4) housing materials.

All devices employ a built-in strain relief for maximum wire attachment strength. The HOA088X series utilizes an IR transmissive polysulfone housing which features smooth optical faces without external aperture openings; this feature is desirable when aperture blockage from airborne contaminants is a possibility. The HOA089X series employs an opaque polysulfone housing with aperture openings for use in applications in which maximum rejection of ambient light is important and in situations where maximum position resolution is desired. The HOA088X/089X series employs plastic molded components. For additional component information see SEP8506 and SDP8406.

Housing material is polysulfone. Housings are soluble in chlorinated hydrocarbons and ketones. Recommended cleaning agents are methanol and isopropanol.

The detector to emitter lead spacing is 0.32 in (8.13 mm) for all versions. Wire color code and functions are:
    Red - IRED Anode
    White - Detector Collector
    Black - IRED Cathode
    Green - Detector Emitter

Technical Specifications

Product Type IR Switch
Sensor Aperture 1,52 mm x 0,25 mm [0.060 in x 0.010 in]
Slot Width 3,18 mm [0.125 in]
Rise and Fall Time 15 µs
On-State Collector Current 0.50 mA
Collector-Emitter Breakdown Voltage 30 V
Emitter-Collector Breakdown Voltage 5 V
Reverse Breakdown Voltage 3 V
Mounting Configuration Two Mounting Tabs
Housing Material Polysulfone, Opaque
Package Type N/A
Package Material Plastic
Package Color Black
Output Transistor
Output Option N/A
Output Logic N/A
Operating Temperature -40 °C to 85 °C [-40 °F to 185 °F]
Supply Voltage N/A
Operating Supply Voltage N/A
Forward Voltage 1.6 V
Collector-Emitter Saturation Voltage 0.4 V
Forward Current 20 mA
Continuous Forward Current 50 mA
Reverse Current 10 µA
Maximum Trigger Current N/A
Dark Current 100 nA
Collector DC Current 30 mA
Power Dissipation 100 mW
Optimum Point of Response N/A
Detector Color White
IRED Anode Color Red
IRED Cathode Color Black
Detector Emitter Color Green
Availability Global
Series Name HOA0880

Technical Specifications

Product Type IR Switch
Sensor Aperture 1,52 mm x 0,25 mm [0.060 in x 0.010 in]
Slot Width 3,18 mm [0.125 in]
Rise and Fall Time 15 µs
On-State Collector Current 0.50 mA
Collector-Emitter Breakdown Voltage 30 V
Emitter-Collector Breakdown Voltage 5 V
Reverse Breakdown Voltage 3 V
Mounting Configuration Two Mounting Tabs
Housing Material Polysulfone, Opaque
Package Type N/A
Package Material Plastic
Package Color Black
Output Transistor
Output Option N/A
Output Logic N/A
Operating Temperature -40 °C to 85 °C [-40 °F to 185 °F]
Supply Voltage N/A
Operating Supply Voltage N/A
Forward Voltage 1.6 V
Collector-Emitter Saturation Voltage 0.4 V
Forward Current 20 mA
Continuous Forward Current 50 mA
Reverse Current 10 µA
Maximum Trigger Current N/A
Dark Current 100 nA
Collector DC Current 30 mA
Power Dissipation 100 mW
Optimum Point of Response N/A
Detector Color White
IRED Anode Color Red
IRED Cathode Color Black
Detector Emitter Color Green
Availability Global
Series Name HOA0880

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
HOA088X/089X Series Transmissive Infrared Sensors Catalog Information Catalog Information English 433KB
Infrared Sensors Line Guide Product Line Guide English 1MB

Product Features

  • Phototransistor output
  • Four mounting configurations
  • Accurate position sensing
  • 0.125 in [3.18 mm] slot width
  • Choice of detector aperture
  • 24.0 in [610 mm] min. 26 AWG UL 1429 wire leads
  • Choice of opaque or IR transmissive housings