What are you looking for?

This is Search input need to add more information.


Overview

Honeywell HumidIcon™ Digital Humidity/Temperature Sensor: HIH6100 Series, I2C, ±4.0 %RH accuracy, SOIC-8 SMD, without filter, five units on tape (sample).
Honeywell HumidIcon™ Digital Humidity/Temperature Sensors: HIH6130/6131 Series, is a digital output-type relative humidity (RH) and temperature sensor combined in the same package. These devices offer several competitive advantages, including:
  • Industry-leading Total Error Band
  • Industry-leading stability
  • Industry-leading reliability
  • Lowest total cost solution
  • True temperature-compensated digital I2C output
  • Energy efficiency
  • Ultra-small package

    Industry-leading Total Error Band (TEB) (±5 %RH): Honeywell specifies Total Error Band—the most comprehensive, clear, and meaningful measurement –that provides the sensor’s true accuracy of ±5 %RH over a compensated range of 5°C to 50°C [41°F to 122 °F] and 10 %RH to 90 %RH. TEB includes all errors due to:

  • Humidity non-linearity
  • Humidity hysteresis
  • Humidity non-repeatability
  • Thermal effect on zero
  • Thermal effect on span
  • Thermal hysteresis

    Total Error Band should not be confused with “Accuracy”, which is actually a component of Total Error Band. Many competitors simply specify the accuracy of their device; however, the specification may exclude hysteresis and temperature effects, and may be calculated over a very narrow range, at only one point in the range, or at their absolute best accuracy level. It is then up to the customer to calibrate the device to make sure it has the accuracy needed for the life of the application.

    Honeywell’s industry-leading Total Error Band provides the following benefits to the customer:

  • Eliminates individually testing and calibrating every sensor, which can increase their manufacturing time and process
  • Supports system accuracy and warranty requirements
  • Helps to optimize system uptime
  • Provides excellent sensor interchangeability—the customer can remove one sensor from the tape, remove the next sensor from the tape, and there is no part-to-part variation in accuracy For more information about Total Error Band, please see the related Technical Note “Explanation of the Total Error Band Specification for Honeywell’s Digital Humidity/Temperature Sensors.”

    Industry-leading long term stability (1.2 %RH over five years): Competitive humidity sensors need to go through a 12 hour at 75 %RH rehydration process (which requires special equipment chambers) to correct reflow temperature offset. Honeywell’s sensor also experiences an offset after reflow; however, it only requires a five hour rehydration under ambient conditions (>50 %RH). Honeywell’s industry-leading long term stability provides the following benefits to the customer:

  • Minimizes system performance issues
  • Helps support system uptime by eliminating the need to service or replace the sensor during its application life
  • Eliminates the need to regularly recalibrate the sensor in their application, which can be inconvenient and costly

    Industry-leading reliability: Honeywell’s new HIH6130/6131 Series sensors use a laser trimmed, thermoset polymer capacitive sensing element. The element's multilayer construction provides resistance to most application hazards such as condensation, dust, dirt, oils, and common environmental chemicals which help provide industry-leading stability and reliability.

    Lowest total cost solution: Offers customers the lowest total cost solution due to the sensor’s industry-leading Total Error Band and its being a combined humidity/temperature sensor.

    True, temperature-compensated digital I2C output: Typically allows the customer to remove the components associated with signal conditioning from the PCB to free up space and reduce costs associated with those components (e.g., acquisition, inventory, assembly). Often eliminates problems that could occur from having multiple signal conditioning components across the PCB. Simplifies integration to the microprocessor, eliminating the need for customer-implemented, complex signal conditioning.

    Energy efficient

  • Low supply voltage: Can operate down to 2.3 Vdc, which allows use in low energy and wireless-compatible applications to enhance energy savings and prolong system battery life.
  • Low power consumption: The sensor goes into sleep mode when not taking a measurement within the application, consuming only 1 µA of power versus 650 µA in full operation in a battery operated system. Sleep mode helps maximize battery life, reduces power supply size, and reduces the application’s overall weight.

    Ultra-small package: SOIC-8 SMD (Surface Mount Device) package is ultra small, including the condensation-resistant model with hydrophobic filter on-board (HIH6131). Allows for flexibility of use within the application, occupies less space on the PCB, and typically simplifies placement on crowded PCBs or in small devices.

    Combined humidity and temperature sensor: The humidity and temperature sensors are co-located in the same package. This allows the RH measurement to be temperature compensated and provides a second, standalone temperature sensor output. This allows the user to purchase one sensor instead of two.

    Tape and reel packaging: Cost-effective tape-and-reel packaging allows for use in high volume, automated pick-and-place manufacturing, eliminating lead misalignment to the PCB and helping the customer to reduce manufacturing costs.

    High resolution: High 14-bit humidity sensor resolution and 14-bit temperature sensor resolution within the application help the user’s system detect the smallest relative humidity or temperature change.

  • HIH6130-021-001S Humidity Sensors - Honeywell
    

    Technical Specifications

    Combined Humidity and Temperature Sensor Yes
    Supply Voltage 3.3 Vdc typ.
    Operating Temperature -40°C to 85°C [-40°F to 185°F]
    Accuracy (Best Fit Straight Line) ±4 %RH
    Hysteresis ±1.5 %RH
    Package Type Surface mount, SOIC-8, five units on tape (sample)
    Output Signal Digital I2C, address 0x27
    Total Error Band ±5 %RH
    Supply Current 650 µA
    Response Time 6 s in 20 l/min minimum airflow
    Stability at 50% RH ±0.5 %RH
    Long-term Stability (Drift) ±1.2 %RH for five years
    Interchangeability 10 %RH to 90 %RH ± 4 %RH
    Repeatability ±0.5 %RH
    Temperature Sensing Type Silicon temp sensor built into ASIC
    Covered Device No
    Moisture/Dust Filter No
    Calibration and Data Printout No
    Alarms Yes
    Series Name Honeywell HumidIcon™ HIH6100
    Availability Global

    Technical Specifications

    Combined Humidity and Temperature Sensor Yes
    Supply Voltage 3.3 Vdc typ.
    Operating Temperature -40°C to 85°C [-40°F to 185°F]
    Accuracy (Best Fit Straight Line) ±4 %RH
    Hysteresis ±1.5 %RH
    Package Type Surface mount, SOIC-8, five units on tape (sample)
    Output Signal Digital I2C, address 0x27
    Total Error Band ±5 %RH
    Supply Current 650 µA
    Response Time 6 s in 20 l/min minimum airflow
    Stability at 50% RH ±0.5 %RH
    Long-term Stability (Drift) ±1.2 %RH for five years
    Interchangeability 10 %RH to 90 %RH ± 4 %RH
    Repeatability ±0.5 %RH
    Temperature Sensing Type Silicon temp sensor built into ASIC
    Covered Device No
    Moisture/Dust Filter No
    Calibration and Data Printout No
    Alarms Yes
    Series Name Honeywell HumidIcon™ HIH6100
    Availability Global

    Documents

    TITLE DOCUMENT TYPE LANGUAGE SIZE
    SOIC-8 SMD without filter highres photo Photo -- 443KB
    SOIC-8 SMD without filter lowres photo Photo -- 443KB
    Honeywell HumidIcon™ Digital Humidity/Temperature Sensors: HIH6100 Series Datasheet English 1MB
    Honeywell HumidIcon™: HIH6120/6121 Seriess Installation Instructions English 367KB
    Honeywell HumidIcon™: HIH6130/6131 Series with I²C Communications Installation Instructions English 422KB
    Honeywell HumidIcon™: HIH6130/6131 Series with SPI Communications Installation Instructions English 415KB
    Entering and Using Command Mode on Honeywell HumidIcon™ Digital Humidity/Temperature Sensors Technical Information English 205KB
    Using Alarms on Honeywell HumidIcon™ Digital Humidity/Temperature Sensors Technical Information English 152KB
    Hospital Applications Brochure English 5MB
    Thermal Sensors Product Range Guide English 12MB
    Honeywell HumidIcon™ Digital Humidity/Temperature Sensors Application Note Application Note English 2MB
    I²C Comms with Honeywell HumidIcon™ Digital Humidity/Temperature Sensors Technical Information English 140KB
    SPI Comms with Honeywell HumidIcon™ Digital Humidity/Temperature Sensors Technical Information English 154KB
    Total Error Band Specification for Honeywell Digital Humidity/Temperature Sensors Technical Information English 148KB
    Humidity Sensors Product Line Guide English 157KB
    HIH Series Humidity Sensors Chemical Resistivity Technical Information English 127KB
    Sensors and Switches for Potential Medical Applications Application Note English 374KB
    Sensors and Switches in Chemistry and Immunoassay Analyzers Application Note English 1MB
    Humidity Sensor Moisture and Psychrometrics Technical Information English 118KB
    Humidity Sensor Performance Characteristics Technical Information English 68KB
    Humidity Sensor Theory and Behavior Technical Information English 134KB
    Sensor Use in Building Energy Conservation Application Note English 3MB
    Energy and Environmental Design Trends Technical Information English 812KB
    Thermoset Polymer-based Capacitive Sensors Technical Information English 82KB

    Product Features

    • Wide operating temperature range: -25 °C to 85 °C [-13 °F to 185 °F] allows for use in many applications
    • Optional one or two %RH level alarm outputs: Provide the user the ability to monitor whether the RH level has exceeded or fallen below predetermined and critical levels within the application
    • Multi-function ASIC: Provides flexibility within the application by lowering or eliminating the risk and cost of OEM calibration
    • Industry-standard package: Provides easy design-in
    • RoHS and WEEE compliant; halogen-free
    • Hydrophobic filter and condensation-resistant: allow use in many condensing environments
    • SPI digital communication format: Provide flexibility in integrating the sensors into existing system level architecture

    Applications

    • HVAC/R: May be used to provide precision RH and temperature measurement in air conditioning/air movement systems, enthalpy sensing, thermostats, humidifiers/dehumidifiers, and humidistats to maintain occupant comfort and ideal storage humidity/temperature while achieving low energy consumption, supporting system accuracy and warranty requirements, maximizing system uptime, and improving overall system quality
    • Respiratory therapy: May be used to provide precision RH and temperature measurement in sleep apnea machines and ventilators, enhancing patient comfort, safety and treatment effectiveness with warm and humidified air
    • Incubators/microenvironments: May be used to provide optimal temperature and RH levels to support critical processes and experiments, enhancing process efficiency with desired climate conditions
    • Air compressors: May be used to provide precision RH measurement in compressed air lines, allowing the system to remove any condensation; dry compressed air is critical for customer process control measurement
    • Weather stations: May be used to provide precision RH and temperature measurement in ground-based and airborne weather stations, allowing real time and highly accurate monitoring/reporting of actual weather conditions
    • Telecom cabinets: May be used to provide precision RH and temperature measurement in the telecom cabinet HVAC system; maintaining proper temperature and humidity levels in the cabinet provides maximum system uptime and performance

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Copyright © 2019 Honeywell International Inc.