What are you looking for?

This is Search input need to add more information.


Overview

Honeywell HumidIcon™ Digital Humidity/Temperature Sensor: HIH6100 Series, SPI, ±4.0 %RH accuracy, SOIC-8 SMD, without filter, 1000 units on tape and reel.

Honeywell HumidIcon™ Digital Humidity/Temperature Sensors: HIH6130/6131 Series is a digital output-type relative humidity (RH) and temperature sensor combined in the same package. These devices offer several competitive advantages, including:

  • Industry-leading long-term stability
  • Industry-leading Total Error Band
  • Industry-leading reliability
  • Lowest total cost solution
  • True temperature-compensated digital SPI output
  • Energy efficiency
  • Ultra-small package

Industry-leading long term stability (1.2 %RH over five years)
Competitive humidity sensors need to go through a 12 hour at 75 %RH rehydration process (which requires special equipment chambers) to correct reflow temperature offset. The Honeywell sensor also experiences an offset after reflow; however, it only requires a five hour rehydration under ambient conditions (>50 %RH). The industry-leading Honeywell long-term stability provides the following benefits to the customer:

  • Minimizes system performance issues
  • Helps support system uptime by eliminating the need to service or replace the sensor during its application life
  • Eliminates the need to regularly recalibrate the sensor in their application, which can be inconvenient and costly

Industry-leading Total Error Band (TEB) (±5 %RH)
Honeywell specifies Total Error Band – the most comprehensive, clear, and meaningful measurement – that provides the sensor's true accuracy of ±5 %RH over a compensated range of 5 °C to 50 °C [41 °F to 122 °F] and 10 %RH to 90 %RH. TEB includes all errors due to:

  • Humidity non-linearity
  • Humidity hysteresis
  • Humidity non-repeatability
  • Thermal effect on zero
  • Thermal effect on span
  • Thermal hysteresis

Industry-leading reliability
The new Honeywell HIH6130/6131 Series sensors use a laser trimmed, thermoset polymer capacitive sensing element. The element's multilayer construction provides resistance to most application hazards such as condensation, dust, dirt, oils, and common environmental chemicals, which helps provide industry-leading stability and reliability.

Lowest total cost solution
Offers customers the lowest total cost solution due to the sensor's industry-leading Total Error Band and its being a combined humidity/temperature sensor.

True, temperature-compensated digital SPI output
Typically allows the customer to remove the components associated with signal conditioning from the PCB to free up space and reduce costs associated with those components (e.g., acquisition, inventory, assembly). Often eliminates problems that could occur from having multiple signal conditioning components across the PCB. Simplifies integration to the microprocessor, eliminating the need for customer-implemented, complex signal conditioning.

Energy efficient

  • Low supply voltage: Can operate down to 2.3 Vdc, which allows use in low energy and wireless-compatible applications to enhance energy savings and prolong system battery life.
  • Low power consumption: The sensor goes into sleep mode when not taking a measurement within the application, consuming only 1 µA of power versus 650 µA in full operation in a battery operated system. Sleep mode helps maximize battery life, reduces power supply size, and reduces the application's overall weight.

Ultra-small package
SOIC-8 SMD (Surface Mount Device) packages are ultra small. Allows for flexibility of use within the application, occupies less space on the PCB, and typically simplifies placement on crowded PCBs or in small devices.

Combined humidity and temperature sensor
The humidity and temperature sensors are co-located in the same package. This allows the RH measurement to be temperature compensated and provides a second, standalone temperature sensor output. This allows the user to purchase one sensor instead of two.

Tape and reel packaging
Cost-effective tape-and-reel packaging allows for use in high volume, automated pick-and-place manufacturing, eliminating lead misalignment to the PCB and helping the customer to reduce manufacturing costs.

High resolution
High 14-bit humidity sensor resolution and 14-bit temperature sensor resolution within the application help the user's system detect the smallest relative humidity or temperature change.

HIH6130-000-001 Humidity Sensors - Honeywell


Technical Specifications

Combined Humidity and Temperature Sensor Yes
Supply Voltage 3.3 Vdc typ.
Operating Temperature -40°C to 85°C [-40°F to 185°F]
Accuracy (Best Fit Straight Line) ±4 %RH
Hysteresis ±1.5 %RH
Package Type Surface mount, SOIC-8
Output Signal SPI
Total Error Band ±5 %RH
Supply Current 650 µA
Response Time 6 s in 20 l/min minimum airflow
Stability at 50% RH ±0.5 %RH
Long-term Stability (Drift) ±1.2 %RH for five years
Interchangeability 10 %RH to 90 %RH ± 4 %RH
Repeatability ±0.5 %RH
Temperature Sensing Type Silicon temp sensor built into ASIC
Covered Device No
Moisture/Dust Filter No
Calibration and Data Printout No
Alarms Yes
Series Name Honeywell HumidIcon™ HIH6100
Availability Global

Technical Specifications

Combined Humidity and Temperature Sensor Yes
Supply Voltage 3.3 Vdc typ.
Operating Temperature -40°C to 85°C [-40°F to 185°F]
Accuracy (Best Fit Straight Line) ±4 %RH
Hysteresis ±1.5 %RH
Package Type Surface mount, SOIC-8
Output Signal SPI
Total Error Band ±5 %RH
Supply Current 650 µA
Response Time 6 s in 20 l/min minimum airflow
Stability at 50% RH ±0.5 %RH
Long-term Stability (Drift) ±1.2 %RH for five years
Interchangeability 10 %RH to 90 %RH ± 4 %RH
Repeatability ±0.5 %RH
Temperature Sensing Type Silicon temp sensor built into ASIC
Covered Device No
Moisture/Dust Filter No
Calibration and Data Printout No
Alarms Yes
Series Name Honeywell HumidIcon™ HIH6100
Availability Global

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
SOIC-8 SMD without filter highres photo Photo -- 443KB
SOIC-8 SMD without filter lowres photo Photo -- 443KB
Honeywell HumidIcon™ Digital Humidity/Temperature Sensors: HIH6100 Series Datasheet English 1MB
Honeywell HumidIcon™: HIH6120/6121 Seriess Installation Instructions English 367KB
Honeywell HumidIcon™: HIH6130/6131 Series with I²C Communications Installation Instructions English 422KB
Honeywell HumidIcon™: HIH6130/6131 Series with SPI Communications Installation Instructions English 415KB
Entering and Using Command Mode on Honeywell HumidIcon™ Digital Humidity/Temperature Sensors Technical Information English 205KB
Using Alarms on Honeywell HumidIcon™ Digital Humidity/Temperature Sensors Technical Information English 152KB
Hospital Applications Brochure English 5MB
Thermal Sensors Product Range Guide English 2MB
Honeywell HumidIcon™ Digital Humidity/Temperature Sensors Application Note Application Note English 2MB
I²C Comms with Honeywell HumidIcon™ Digital Humidity/Temperature Sensors Technical Information English 140KB
SPI Comms with Honeywell HumidIcon™ Digital Humidity/Temperature Sensors Technical Information English 154KB
Total Error Band Specification for Honeywell Digital Humidity/Temperature Sensors Technical Information English 148KB
Humidity Sensors Product Line Guide English 157KB
HIH Series Humidity Sensors Chemical Resistivity Technical Information English 127KB
Sensors and Switches for Potential Medical Applications Application Note English 374KB
Sensors and Switches in Chemistry and Immunoassay Analyzers Application Note English 1MB
Humidity Sensor Moisture and Psychrometrics Technical Information English 118KB
Humidity Sensor Performance Characteristics Technical Information English 68KB
Humidity Sensor Theory and Behavior Technical Information English 134KB
Sensor Use in Building Energy Conservation Application Note English 3MB
Energy and Environmental Design Trends Technical Information English 812KB
Thermoset Polymer-based Capacitive Sensors Technical Information English 82KB

Product Features

  • Wide operating temperature range: -25 °C to 85 °C [-13 °F to 185 °F] allows for use in many applications
  • Optional one or two %RH level alarm outputs: Provide the user the ability to monitor whether the RH level has exceeded or fallen below predetermined and critical levels within the application
  • Multi-function ASIC: Provides flexibility within the application by lowering or eliminating the risk and cost of OEM calibration
  • Industry-standard package: Provides easy design-in
  • RoHS and WEEE compliant; halogen-free
  • No filter: non-condensing
  • SPI digital communication format: Provide flexibility in integrating the sensors into existing system level architecture

Applications

  • HVAC/R: May be used to provide precision RH and temperature measurement in air conditioning/air movement systems, enthalpy sensing, thermostats, humidifiers/dehumidifiers, and humidistats to maintain occupant comfort and ideal storage humidity/temperature while achieving low energy consumption, supporting system accuracy and warranty requirements, maximizing system uptime, and improving overall system quality
  • Respiratory therapy: May be used to provide precision RH and temperature measurement in sleep apnea machines and ventilators, enhancing patient comfort, safety and treatment effectiveness with warm and humidified air
  • Incubators/microenvironments: May be used to provide optimal temperature and RH levels to support critical processes and experiments, enhancing process efficiency with desired climate conditions
  • Air compressors: May be used to provide precision RH measurement in compressed air lines, allowing the system to remove any condensation; dry compressed air is critical for customer process control measurement
  • Weather stations: May be used to provide precision RH and temperature measurement in ground-based and airborne weather stations, allowing real time and highly accurate monitoring/reporting of actual weather conditions
  • Telecom cabinets: May be used to provide precision RH and temperature measurement in the telecom cabinet HVAC system; maintaining proper temperature and humidity levels in the cabinet provides maximum system uptime and performance

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.