Combined Humidity and Temperature Sensor | No |
Supply Voltage | 3.3 Vdc typ. |
Operating Temperature | -40°C to 85°C [-40°F to 185°F] |
Accuracy (Best Fit Straight Line) | ±3.0 %RH |
Hysteresis | ±2 %RH |
Package Type | Surface mount |
Output Signal | Analog voltage |
Supply Current | 500 µA |
Response Time | 5 s 1/e in slow moving air |
Stability at 50% RH | ±1.2 %RH |
Long-term Stability (Drift) | ±1.2 %RH for five years; ±0.25 %RH each year |
Interchangeability | 0 %RH to 10 %RH ±7 %RH, 11 %RH to 89 %RH ±3 %RH |
Repeatability | ±0.5 %RH |
Temperature Sensing Type | N/A |
Covered Device | Yes |
Moisture/Dust Filter | Yes |
Calibration and Data Printout | No |
Alarms | No |
Series Name | HIH-5030/5031 |
Availability | Global |
Technical Specifications
Combined Humidity and Temperature Sensor | No |
Supply Voltage | 3.3 Vdc typ. |
Operating Temperature | -40°C to 85°C [-40°F to 185°F] |
Accuracy (Best Fit Straight Line) | ±3.0 %RH |
Hysteresis | ±2 %RH |
Package Type | Surface mount |
Output Signal | Analog voltage |
Supply Current | 500 µA |
Response Time | 5 s 1/e in slow moving air |
Stability at 50% RH | ±1.2 %RH |
Long-term Stability (Drift) | ±1.2 %RH for five years; ±0.25 %RH each year |
Interchangeability | 0 %RH to 10 %RH ±7 %RH, 11 %RH to 89 %RH ±3 %RH |
Repeatability | ±0.5 %RH |
Temperature Sensing Type | N/A |
Covered Device | Yes |
Moisture/Dust Filter | Yes |
Calibration and Data Printout | No |
Alarms | No |
Series Name | HIH-5030/5031 |
Availability | Global |