What are you looking for?

This is Search input need to add more information.


Overview

HIH-5030/5031 Series covered integrated circuit humidity sensor, SMD, 5 units on tape (sample).
The HIH-5030/5031 Series Low Voltage Humidity Sensors operate dow to 2.7 V, often ideal in battery-powered systems where the supply is a nominal 3 V. The HIH-5030/5031 complements our existing line of non-SMD humidity sensors. SMD packaging on tape and reel allows for use in high volume, automated pick and place manufacturing, eliminating lead misalignment to printed circuit board through-hole. The HIH-5030/5031 Series Humidity Sensors are designed specifically for high volume OEM (Original Equipment Manufacturer) users. Direct input to a controller or other device is made possible by this sensor’s near linear voltage output. With a typical current draw of only 200 µA, the HIH-5030/5031 Series is often ideally suited for low drain, battery operated systems. Tight sensor interchangeability reduces or eliminates OEM production calibration costs. Individual sensor calibration data is available. The HIH-5030/5031 Series delivers instrumentation-quality RH (Relative Humidity) sensing performance in a competitively priced, solderable SMD. The HIH-5030 is a covered integrated circuit humidity sensor. The HIH-5031 is a covered, condensation-resistant, integrated circuit humidity sensor that is factory-fitted with a hydrophobic filter allowing it to be used in condensing environments including industrial, medical and commercial applications. The RH sensor uses a laser trimmed, thermoset polymer capacitive sensing element with on-chip integrated signal conditioning. The sensing element's multilayer construction provides excellent resistance to most application hazards such as condensation, dust, dirt, oils and common environmental chemicals.
HIH-5030-001S Humidity Sensors - Honeywell


Technical Specifications

Combined Humidity and Temperature Sensor No
Supply Voltage 3.3 Vdc typ.
Operating Temperature -40°C to 85°C [-40°F to 185°F]
Accuracy (Best Fit Straight Line) ±3.0 %RH
Hysteresis ±2 %RH
Package Type Surface mount
Output Signal Analog voltage
Response Time 5 s 1/e in slow moving air
Stability at 50% RH ±1.2 %RH
Long-term Stability (Drift) ±1.2 %RH for five years; ±0.25 %RH each year
Interchangeability 0 %RH to 10 %RH ±7 %RH, 11 %RH to 89 %RH ±3 %RH
Repeatability ±0.5 %RH
Covered Device Yes
Moisture/Dust Filter No
Calibration and Data Printout No
Alarms No
Series Name HIH-5030/5031
Availability Global

Technical Specifications

Combined Humidity and Temperature Sensor No
Supply Voltage 3.3 Vdc typ.
Operating Temperature -40°C to 85°C [-40°F to 185°F]
Accuracy (Best Fit Straight Line) ±3.0 %RH
Hysteresis ±2 %RH
Package Type Surface mount
Output Signal Analog voltage
Response Time 5 s 1/e in slow moving air
Stability at 50% RH ±1.2 %RH
Long-term Stability (Drift) ±1.2 %RH for five years; ±0.25 %RH each year
Interchangeability 0 %RH to 10 %RH ±7 %RH, 11 %RH to 89 %RH ±3 %RH
Repeatability ±0.5 %RH
Covered Device Yes
Moisture/Dust Filter No
Calibration and Data Printout No
Alarms No
Series Name HIH-5030/5031
Availability Global

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
HIH-5030/5031 Series Low Voltage Humidity Sensors Datasheet English 168KB
HIH-5030/5031 Series Humidity Sensors Installation Instructions English 209KB
Thermal Sensors Product Range Guide English 12MB
Sensors and Switches: Solutions for Medical Applications Flyer English 2MB
Humidity Sensors Product Line Guide English 157KB
HIH Series Humidity Sensors Chemical Resistivity Technical Information English 127KB
Humidity Sensor Moisture and Psychrometrics Technical Information English 118KB
Humidity Sensor Performance Characteristics Technical Information English 68KB
Humidity Sensor Theory and Behavior Technical Information English 134KB
Sensors in Anesthesia Machines Application Note English 3MB
Sensor Use in Building Energy Conservation Application Note English 3MB
Sensors in Sleep Apnea Machines Application Note English 2MB
Energy and Environmental Design Trends Technical Information English 812KB
Thermoset Polymer-based Capacitive Sensors Technical Information English 82KB
Solutions for Ventilators Application Note English 3MB
Electronic Sensors and MICRO SWITCH Switches in Industrial Air Compressors Application Note English 496KB

Product Features

  • Operates down to 2.7 V, often idea in battery-powered systems where the supply is a nominal 3 V
  • Tape and reel packaging allows for use in high volume pick and place manufacturing (1,000 units per tape and reel)
  • Molded thermoset plastic housing
  • Near linear voltage output vs %RH
  • Laser-trimmed interchangeability
  • Low power design
  • Enhanced accuracy
  • Fast response time
  • Stable, low drift performance
  • Chemically resistant

Applications

  • Industrial air compressors
  • HVAC (Heating, Ventilation and Air Conditioning) equipment
  • Battery-powered systems
  • Drying equipment
  • OEM assemblies
  • Office automation equipment
  • Process equipment
  • Refrigeration (includes bulk and transport systems
  • Telecommunications cabinets
  • Weather stations and meteorology equipment
  • Hospital air compressors
  • Infant incubators
  • Microenvironments
  • Sleep apnea equipment
  • Treadmill stress monitoring equipment

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.