What are you looking for?

This is Search input need to add more information.


Overview

HIH-4602 Series monolithic IC humidity sensor in TO-5 can.
The HIH-4602-L Relative Humidity (RH) sensors deliver instrumentation-quality RH sensing performance in a rugged, low cost, slotted TO-5 housing that provides a quick response while still maintaining the robustness of an enclosed component. The laser-trimmed, thermoset polymer capacitive sensing elements have on-chip integrated signal conditioning.The HIH-4602-L-CP includes calibration and data printout.
HIH-4602-L Humidity Sensors - Honeywell


Technical Specifications

Combined Humidity and Temperature Sensor No
Supply Voltage 5.0 Vdc typ.
Operating Temperature -40°C to 85°C [-40°F to 185°F]
Accuracy (Best Fit Straight Line) N/A
Hysteresis ±3 %RH
Package Type TO-5 Can
Output Signal Analog voltage
Supply Current 500 µA
Response Time 30 s 1/e in slow moving air
Stability at 50% RH ±0.5 %RH
Long-term Stability (Drift) ±1.2 %RH for five years; ±0.25 %RH each year
Interchangeability 0 %RH to 59% RH ±5 %RH, 60 %RH to 100 %RH ±8 %RH
Repeatability ±0.5 %RH
Temperature Sensing Type N/A
Covered Device Yes
Moisture/Dust Filter No
Calibration and Data Printout No
Alarms No
Series Name HIH-4602
Availability Global

Technical Specifications

Combined Humidity and Temperature Sensor No
Supply Voltage 5.0 Vdc typ.
Operating Temperature -40°C to 85°C [-40°F to 185°F]
Accuracy (Best Fit Straight Line) N/A
Hysteresis ±3 %RH
Package Type TO-5 Can
Output Signal Analog voltage
Supply Current 500 µA
Response Time 30 s 1/e in slow moving air
Stability at 50% RH ±0.5 %RH
Long-term Stability (Drift) ±1.2 %RH for five years; ±0.25 %RH each year
Interchangeability 0 %RH to 59% RH ±5 %RH, 60 %RH to 100 %RH ±8 %RH
Repeatability ±0.5 %RH
Temperature Sensing Type N/A
Covered Device Yes
Moisture/Dust Filter No
Calibration and Data Printout No
Alarms No
Series Name HIH-4602
Availability Global

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
HIH-4602-A/C Series Humidity Sensors Installation Instructions English 160KB
HIH-4602-L Series Humidity Sensors Datasheet English 115KB
Thermal Sensors Product Range Guide English 12MB
Humidity Sensors Product Line Guide English 157KB
HIH Series Humidity Sensors Chemical Resistivity Technical Information English 127KB
Humidity Sensor Moisture and Psychrometrics Technical Information English 118KB
Humidity Sensor Performance Characteristics Technical Information English 68KB
Humidity Sensor Theory and Behavior Technical Information English 134KB
Sensor Use in Building Energy Conservation Application Note English 3MB
Energy and Environmental Design Trends Technical Information English 812KB
Thermoset Polymer-based Capacitive Sensors Technical Information English 82KB

Product Features

  • Linear voltage output vs %RH
  • Laser-trimmed interchangeability
  • Chemically resistant
  • Enhanced accuracy, fast response
  • Stable, low drift performance
  • Built-in static protection

Applications

  • Refrigeration equipment
  • Drying
  • Meteorology
  • Battery-powered systems
  • OEM assemblies

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.