What are you looking for?

This is Search input need to add more information.


Overview

HIH-4000 Series integrated circuit humidity sensor, 1,27 mm [0.050 in] lead pitch SIP.
The HIH-4000 Series Humidity Sensors are designed specifically for high volume OEM (Original Equipment Manufacturer) users. Direct input to a controller or other device is made possible by this sensor’s near linear voltage output. With a typical current draw of only 200 µA, the HIH-4000 Series is often ideally suited for low drain, battery operated systems. Tight sensor interchangeability reduces or eliminates OEM production calibration costs. Individual sensor calibration data is available. The HIH-4000 Series delivers instrumentation-quality RH (Relative Humidity) sensing performance in a competitively priced, solderable SIP (Single In-line Package). Available in two lead spacing configurations, the RH sensor is a laser trimmed, thermoset polymer capacitive sensing element with on-chip integrated signal conditioning. The sensing element's multilayer construction provides excellent resistance to most application hazards such as wetting, dust, dirt, oils and common environmental chemicals.
HIH-4000-002 Humidity Sensors - Honeywell


Technical Specifications

Combined Humidity and Temperature Sensor No
Supply Voltage 5.8 Vdc
Operating Temperature -40°C to 85°C [-40°F to 185°F]
Accuracy (Best Fit Straight Line) N/A
Hysteresis ±3 %RH
Package Type 1,27 mm [0.050 in] lead pitch SIP
Output Signal Analog voltage
Supply Current 500 µA
Response Time 15 s 1/e in slow moving air
Stability at 50% RH ±1.2 %RH
Long-term Stability (Drift) ±1.2 %RH for five years; ±0.25 %RH each year
Interchangeability 0 %RH to 59% RH ±5 %RH, 60 %RH to 100 %RH ±8 %RH
Repeatability ±0.5 % RH
Temperature Sensing Type N/A
Covered Device No
Moisture/Dust Filter No
Calibration and Data Printout No
Alarms No
Series Name HIH-4000
Availability Global

Technical Specifications

Combined Humidity and Temperature Sensor No
Supply Voltage 5.8 Vdc
Operating Temperature -40°C to 85°C [-40°F to 185°F]
Accuracy (Best Fit Straight Line) N/A
Hysteresis ±3 %RH
Package Type 1,27 mm [0.050 in] lead pitch SIP
Output Signal Analog voltage
Supply Current 500 µA
Response Time 15 s 1/e in slow moving air
Stability at 50% RH ±1.2 %RH
Long-term Stability (Drift) ±1.2 %RH for five years; ±0.25 %RH each year
Interchangeability 0 %RH to 59% RH ±5 %RH, 60 %RH to 100 %RH ±8 %RH
Repeatability ±0.5 % RH
Temperature Sensing Type N/A
Covered Device No
Moisture/Dust Filter No
Calibration and Data Printout No
Alarms No
Series Name HIH-4000
Availability Global

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
HIH-4000 Series Humidity Sensors Datasheet English 173KB
HIH-4000 Series Humidity Sensors Installation Instructions English 123KB
Thermal Sensors Product Range Guide English 12MB
Sensors and Switches: Solutions for Medical Applications Flyer English 2MB
Sensors in Anesthesia Machines Application Note English 3MB
Sensors in Sleep Apnea Machines Application Note English 2MB
Solutions for Ventilators Application Note English 3MB
Electronic Sensors and MICRO SWITCH Switches in Industrial Air Compressors Application Note English 496KB
Humidity Sensors Product Line Guide English 157KB
HIH Series Humidity Sensors Chemical Resistivity Technical Information English 127KB
Humidity Sensor Moisture and Psychrometrics Technical Information English 118KB
Humidity Sensor Performance Characteristics Technical Information English 68KB
Humidity Sensor Theory and Behavior Technical Information English 134KB
Sensor Use in Building Energy Conservation Application Note English 3MB
Energy and Environmental Design Trends Technical Information English 812KB
Thermoset Polymer-based Capacitive Sensors Technical Information English 82KB

Product Features

  • Molded thermoset plastic housing
  • Near linear voltage output vs %RH
  • Laser-trimmed interchangeability
  • Enhanced accuracy, fast response
  • Fast response time
  • Stable, low drift performance
  • Chemically resistant

Applications

  • Refrigeration equipment
  • HVAC equipment
  • Medical equipment
  • Drying
  • Meteorology
  • Battery-powered systems
  • OEM assemblies

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.