What are you looking for?

This is Search input need to add more information.


Overview

HEL-775 Series temperature sensor, platinum RTD, ceramic case, SIP.
HEL-775 platinum RTDs are designed to measure temperatures from -55 °C to 150 °C [-67 °F to 302 °F] in printed circuit boards, temperature probes, or other lower temperature applications. Solderable leads in 0.050" or 0.100 in" spacing provide strong connections for wires or printed circuits.

The 1000 Ohm, 375 alpha version, provides 10X greater sensitivity and signal-to-noise. The 0.050 in lead space models are ideal for probes.

HEL-775-A-T-1 RTD Sensors - Honeywell


Technical Specifications

Product HEL-775-A-T-1
Termination SIP
Termination Material Phosphor bronze with bright tin lead 60/40 plating
Availability Global
Sensor Type 100 Ohm platinum RTD
Temperature Coefficient 0.00385 Ohm/Ohm/°C DIN specification
Package Type Ceramic case
Temperature Sensing Range -55 °C to 150 °C [-176 °F to 302 °F]
Base Resistance and Interchangeability 1000 Ohm ±1 Ohm at 0 °C
Linearity (% of Full Scale) ±0.15% typ. -55 °C to 150 °C [58 °F to 302 °F]
Time Constant on Metal Surface N/A
Time Constant in Air <10 s at 3&44;5 m/s [10 ft/s]
Stability 0,05 °C per five years in occupied environment
Supply Voltage Not applicable
Supply Current 1 mA typ., 2 mA max.
Self Heating <9,7 mW/°C typ.
Insulation Resistance 50 MOhm at 50 Vdc, 25 °C [77 °F]
Series Name HEL-775
Construction Alumina substrate, epoxy protection
UNSPSC Code 41112225
UNSPSC Commodity 41112225 Resistance temperature detector RTD

Technical Specifications

Product HEL-775-A-T-1
Termination SIP
Termination Material Phosphor bronze with bright tin lead 60/40 plating
Availability Global
Sensor Type 100 Ohm platinum RTD
Temperature Coefficient 0.00385 Ohm/Ohm/°C DIN specification
Package Type Ceramic case
Temperature Sensing Range -55 °C to 150 °C [-176 °F to 302 °F]
Base Resistance and Interchangeability 1000 Ohm ±1 Ohm at 0 °C
Linearity (% of Full Scale) ±0.15% typ. -55 °C to 150 °C [58 °F to 302 °F]
Time Constant on Metal Surface N/A
Time Constant in Air <10 s at 3&44;5 m/s [10 ft/s]
Stability 0,05 °C per five years in occupied environment
Supply Voltage Not applicable
Supply Current 1 mA typ., 2 mA max.
Self Heating <9,7 mW/°C typ.
Insulation Resistance 50 MOhm at 50 Vdc, 25 °C [77 °F]
Series Name HEL-775
Construction Alumina substrate, epoxy protection
UNSPSC Code 41112225
UNSPSC Commodity 41112225 Resistance temperature detector RTD

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Temperature Sensors Line Guide Product Line Guide English 290KB
Thermal Sensors Product Range Guide English 2MB
Platinum RTDs Temperature Sensors Circuits and Switches Technical Information English 125KB
HEL-775 Series Platinum RTD Temperature Sensors Catalog Information English 371KB
Platinum RTDs Temperature Sensors Heat Conduction Equation and RTD Self Heating Technical Information English 126KB
Platinum RTDs Temperature Sensors Hot Film Anemometry Technical Information English 127KB
Platinum RTDs Temperature Sensors Resistance and Accuracy Tables Technical Information English 93KB

Product Features

  • Linear resistance vs temperature
  • Accurate and interchangeable
  • Excellent stability
  • Small for fast response
  • Wide temperature range

Applications

  • HVAC: room, duct and refrigerant temperature
  • Electronic assemblies: thermal management, temperature compensation
  • Process control: temperature regulation

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.