What are you looking for?

This is Search input need to add more information.


Overview

Honeywell Zephyr™ analog airflow sensors: HAF Series-high accuracy, unidirectional flow, 22 mm OD tapered male fitting per ISO 5356, 0 SLPM to 200 SLPM flow range, digital I²C address: 0x49.

Honeywell Zephyr™ HAF Series sensors provide a digital interface for reading airflow over specified full-scale flow and compensated temperature ranges. The thermally isolated heater and temperature sensing elements help these sensors provide a fast response to air or gas flow.

Zephyr sensors are designed to measure mass flow of air and other non-corrosive gases. Standard flow ranges are 10 SLPM, 15 SLPM, 20 SLPM, 50 SLPM, 100 SLPM, 200 SLPM or 300 SLPM, with custom flow ranges available. The sensors are fully calibrated and temperature compensated with an onboard Application Specific Integrated Circuit (ASIC).

The HAF Series >10 SLPM is compensated over the calibrated temperature range of 0 °C to 50 °C [32 °F to 122 °F]. The state-of-the-art ASIC-based compensation provides digital (I2C) outputs with a response time of 1 ms.

These sensors operate on the heat transfer principle to measure mass airflow. They consist of a microbridge Microelectronic and Microelectromechanical System (MEMS) with temperature-sensitive resistors deposited with thin films of platinum and silicon nitride. The MEMS sensing die is located in a precise and carefully designed airflow channel to provide repeatable response to flow.

Zephyr sensors provide the customer with enhanced reliability, high accuracy, repeatable measurements and the ability to customize sensor options to meet many specific application needs. The combination of rugged housings with a stable substrate makes these products extremely robust. They are designed and manufactured according to ISO 9001 standards.

HAFUHH0200L4AXT Amplified Airflow Sensors - Honeywell


Technical Specifications

Series Name HAF
Signal Conditioning Amplified
Flow/Pressure Range 0 SLPM to 200 SLPM
Response Time 1 ms typ.
Supply Voltage 3 Vdc to 10 Vdc
Port Style 22 mm OD tapered male fitting per ISO 5356
Power Consumption 60 mW max. to 200 mW max.
Operating Temperature -20°C to 70°C [-4°F to 158°F]
Compensated Temperature 0°C to 50°C [32°F to 122°F]
Storage Temperature -40°C to 100°C [-40°F to 212°F]
Media Compatibility Dry gas only
Availability Global
Comment Clean, dry air
UNSPSC Code 41111931
UNSPSC Commodity 41111931 Flow Sensors

Technical Specifications

Series Name HAF
Signal Conditioning Amplified
Flow/Pressure Range 0 SLPM to 200 SLPM
Response Time 1 ms typ.
Supply Voltage 3 Vdc to 10 Vdc
Port Style 22 mm OD tapered male fitting per ISO 5356
Power Consumption 60 mW max. to 200 mW max.
Operating Temperature -20°C to 70°C [-4°F to 158°F]
Compensated Temperature 0°C to 50°C [32°F to 122°F]
Storage Temperature -40°C to 100°C [-40°F to 212°F]
Media Compatibility Dry gas only
Availability Global
Comment Clean, dry air
UNSPSC Code 41111931
UNSPSC Commodity 41111931 Flow Sensors

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Honeywell Zephyr™ Digital Airflow Sensors: HAF Series-High Accuracy, 10 SLPM to 300 SLPM Datasheet English 705KB
Honeywell Zephyr™ Digital Airflow Sensors: HAF Series-High Accuracy, 10 SLPM to 300 SLPM Installation Instructions English 468KB
HH port style highres photo Photo -- 610KB
Embedded Products in Hospital Applications Brochure English 5MB
HH port style lowres photo Photo -- 95KB
Zephyr™ Digital HAF Series High Accuracy 22 mm OD Tapered Male Fitting CAD Model.stp CAD Model -- 766KB
Airflow Sensors Line Guide Product Line Guide English 132KB
Airflow, Force, and Pressure Sensors Range Guide Product Range Guide English 2MB
Honeywell Zephyr™ Digital Airflow Sensors: HAF Series-High Accuracy, 10 SLPM to 300 SLPM Application Note English 279KB
Sensors and Switches for Medical Applications Brochure English 11MB
Sensors and Switches: Solutions for Medical Applications Flyer English 2MB
Solutions for Ventilators Application Note English 3MB
I²C Communications with Honeywell Digital Airflow Sensors Technical Note Technical Information English 235KB
Sensors in Anesthesia Machines Application Note English 3MB
Sensors and Switches for HVAC Applications Application Note English 5MB
Gas Media Compatibility & Correction Factors Technical Information English 96KB
Airflow Sensor Glossary of Terms Technical Information English 154KB
Mass Airflow Sensors Measuring Low Differential Pressures Altitude and Gas Density Correction Technical Information English 85KB
Mass Flow Sensors: Mass Flow versus Volumetric Flow and Flow Rate Unit Conversions Technical Information English 190KB
Mass Airflow Sensors Particle Contamination and Filter Manufacturers Technical Information English 99KB
Pressure or Airflow Sensors? Technical Information English 546KB
Energy and Environmental Design Trends Technical Information English 812KB

Product Features

  • Total Error Band (TEB): Honeywell specifies TEB, the most comprehensive, clear, and meaningful measurement that provides the sensor's true accuracy. TEB allows for precise airflow measurement, often ideal for demanding applications with high accuracy requirements for precise airflow measurement.
  • High accuracy: Ideal for use in demanding applications that require high accuracy.
  • Fast response time (1 ms): Allows the customer's application to respond quickly to a change in airflow, important in critical medical (e.g., anesthesia) and industrial (e.g., fume hood) applications.
  • High stability: Reduces errors due to thermal effects and null shift, providing accurate readings over time and often eliminating the need for system calibration after PCB mount and periodically over time.
  • High sensitivity at very low flows: Provides a fast response time at the onset or cessation of flow.
  • High 12-bit resolution: Increases the ability to sense small airflow changes, allowing customers to more precisely control their application.
  • Wide airflow range: The industry's broadest airflow range measures mass flow with standard flow ranges of 0-10 SLPM, 0-15 SLPM, 0-20 SLPM, 0-50 SLPM, 0-100 SLPM, 0-200 SLPM, and 0-300 SLPM, or custom flow ranges, increasing the options to integrate the sensor into the application.
  • Choice of port styles: Manifold mount, 22 mm OD tapered male fitting, and G 3/8 female threaded fitting provide flexibility to choose the pneumatic connection that is best for the customer's application.
  • Linear output: Provides a more intuitive sensor signal than the raw output of basic airflow sensors, which can help reduce production costs, design, and implementation time.
  • Wide supply voltage range (3 Vdc to 10 Vdc): Flexible regulated power circuit allows the designer the flexibility to choose the supply voltage that works best in the system.
  • ASIC-based I2C digital output: Simplifies integration to microprocessors or microcontrollers, reducing PCB complexity and component count.
  • Factory or custom calibration for multiple gas types: Can be factory calibrated for gas types such as dry air, helium (He), argon (Ar), nitrogen (N2), nitrous oxide (N2O), and carbon dioxide (CO2), or custom calibrated for the end customer, eliminating the need to implement gas correction factors.
  • RoHS-compliant materials meet Directive 2002/95/EC

Applications

Medical:

  • Anesthesia delivery machines
  • Ventilators
  • Ventricular assist devices (heart pumps)
  • Spirometers
  • Laparoscopy

Industrial:

  • Analytic instrumentation (spectrometry, chromatography)
  • Air-to-fuel ratio
  • Fuel cells
  • Fume hoods
  • Gas leak detection
  • Process control gas monitoring
  • Vacuum pump monitoring

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.