What are you looking for?

This is Search input need to add more information.


Overview

MICRO SWITCH GXS Series Explosion-Proof Limit Switches, Adjustable Roller Arm, 1 NC 1NO SPDT Snap Action, 5 m Cable.
The MICRO SWITCH GXS series explosion proof limit switches are designed specifically for use in hazardous applications. The GXS enclosure is fully potted and has sealing protection of IP66 as per IEC/EN 60529. The entire series GXS complies with the European Directive on Equipment and Protective Systems Intended for Use in Potentially Explosive Atmospheres (94/9/EC) commonly referred to as the ATEX Directive.
GXA51A2B Hazardous Area Limit Switches - Honeywell


Technical Specifications

Approvals II 2 G Ex d IIC T6; II 2 D Ex tD A21 T85C
Agency Approvals and Standards ATEX (CE), IEC Ex
Series Name GXS
Availability Europe; Asia-Pacific
Operating Force (OF) 16 N [3.6 lb] max.
Differential Travel (DT) 7° max.
Overtravel (OT) 85° max.
Product Type MICRO SWITCH Explosion-Proof Limit Switches
Actuator Side Rotary
Supply Voltage 250 Vac
Lever Type
Circuitry 1NC 1NO SPDT Snap Action
Ampere Rating 4 A
Housing Material Zinc Die-Cast
Termination Type 5 m Cable
Vibration 10 g
Housing Type GXS
Shock 50 g
Sealing IP66
Operating Temperature -20°C to 75°C [4°F to 167°F]
Comment Lever to front; Bottom Exit CENELEC Cable; Explosion Proof Construction EEx d IIC T6; EN60079-0, EN60079-1, EN50281-1-1; KEMA 00 ATEX 2103 X
UNSPSC Code 39122213
UNSPSC Commodity 39122213 Limit Switch
Sealed Explosion-proof
Operating Position (OP) 26° max.
Contact Material Silver
Cable Length 5 m

Technical Specifications

Approvals II 2 G Ex d IIC T6; II 2 D Ex tD A21 T85C
Agency Approvals and Standards ATEX (CE), IEC Ex
Series Name GXS
Availability Europe; Asia-Pacific
Operating Force (OF) 16 N [3.6 lb] max.
Differential Travel (DT) 7° max.
Overtravel (OT) 85° max.
Product Type MICRO SWITCH Explosion-Proof Limit Switches
Actuator Side Rotary
Supply Voltage 250 Vac
Lever Type Adjustable Length Lever with Steel Roller (.75 in dia. x .25 in wide)
Circuitry 1NC 1NO SPDT Snap Action
Ampere Rating 4 A
Housing Material Zinc Die-Cast
Termination Type 5 m Cable
Vibration 10 g
Housing Type GXS
Shock 50 g
Sealing IP66
Operating Temperature -20°C to 75°C [4°F to 167°F]
Comment Lever to front; Bottom Exit CENELEC Cable; Explosion Proof Construction EEx d IIC T6; EN60079-0, EN60079-1, EN50281-1-1; KEMA 00 ATEX 2103 X
UNSPSC Code 39122213
UNSPSC Commodity 39122213 Limit Switch
Sealed Explosion-proof
Operating Position (OP) 26° max.
Contact Material Silver
Cable Length 5 m

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
MICRO SWITCH GXS Series Flame-Proof Limit Switches Datasheet English 1MB
XP-4051: Series GXA/GXE Hazardous Area Switch Installation Instructions English 772KB
MICRO SWITCH Hazardous Location Approvals Matrix Hazardous Location Approvals Documentation English 518KB
Guide to Hazardous Location Approvals: MICRO SWITCH Hazardous Area Limit Switches Hazardous Location Approvals Documentation English 2MB
Oil and Gas Brochure Brochure English 4MB
Sensors and Switches in Valves and Flowmeters Application Note English 2MB
Industrial Product Line Card Line Card/Selection Chart English 2MB
MICRO SWITCH Hazardous Area Switches Brochure Brochure English 27MB
White Paper: How Switches Can Stop Machines from Going Boom White Paper English 7MB
Technical Note: Electrical Components within Hazardous Location Environments Application Note English 122KB

Product Features

  • ATEX (CE) and IEC Ex approvals
  • IP66 sealing
  • EN50047 mounting compatible
  • Rugged zinc die-cast housing
  • Pre-wired - 5 meters of cable
  • Bottom exit cable ONLY
  • Double insulated switch element
  • Snap action basic switch

Applications

  • Hazardous areas Category 2 (Zone 1) or Category 3 (Zone 2)
  • Petrochemical
  • Material handling
  • Valve

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.