/content/sps/us/en/search-results.html

Hazardous Area Limit Switches

GSX Series

cULus. ATEX. IEC Ex. INMETRO. KOSHA. IP67, NEMA 1, 4, 6, 12, 13. Div 1 & 2: Class I: B, C, D. Div 1 & 2: Class II: E, F, G

Overview

MICRO SWITCH GSX Series explosion-proof safety switches combines the world-class MICRO SWITCH global safety switch (GSS) with our superior explosion-proof housing from our LSX and BX product lines, offering our customers the best of our engineering expertise.

The positive break feature is designed to provide a safe failure mode, ensuring the machine will not start, and therefore supporting a safer working environment. The GSX Series safety switch platform allows for over 10,000 actuator and switching option combinations, enabling our customers to source most of their safety and explosion-proof switch requirements from a single, global supplier.

Data Sheet
Name
Description
File Size
Date
Size
MICRO SWITCH GSX Series Explosion-Proof Safety Switch For Hazardous Applications
application/pdf 1.94 MB
2/27/2024
1.94 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Limit Switches and Machine Safety Product Range Guide
application/pdf 7.98 MB
11/17/2022
7.98 MB
MICRO SWITCH™ Hazardous Area Approvals Guide
application/pdf 2.77 MB
7/16/2021
2.77 MB
Installation Instructions
Name
Description
File Size
Date
Size
50032072: GSX Series Explosion Proof Safety Switch (Multiple Languages)
application/pdf 7.55 MB
1/8/2024
7.55 MB
Regulatory Information
Name
Description
File Size
Date
Size
MICRO SWITCH Hazardous Location Approvals Matrix
application/pdf 509.74 KB
2/29/2024
509.74 KB
Brochure
Name
Description
File Size
Date
Size
MICRO SWITCH Safety Switches Comparison
application/pdf 636.73 KB
4/8/2024
636.73 KB
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Oil and Gas Brochure -
application/pdf 3.4 MB
10/25/2022
3.4 MB
MICRO SWITCH Hazardous Area Switches Brochure
application/pdf 24.3 MB
7/16/2021
24.3 MB
Technical Note
Name
Description
File Size
Date
Size
Industrial Product Line Card --
application/pdf 2.24 MB
10/25/2022
2.24 MB
White Paper
Name
Description
File Size
Date
Size
Why Limit Switches? A Straight-Forward Switching Solution
application/pdf 986.65 KB
7/16/2021
986.65 KB
White Paper: How Switches Can Stop Machines from Going Boom
application/pdf 2.56 MB
7/16/2021
2.56 MB
Certificate
Name
Description
File Size
Date
Size
GSX switch mechanical endurance certificate
application/pdf 26.13 KB
7/16/2021
26.13 KB
GSX switch electrical endurance certificate
application/pdf 25.84 KB
7/16/2021
25.84 KB
GSX switch SIRA certificate
application/pdf 410.27 KB
7/16/2021
410.27 KB
Application Note
Name
Description
File Size
Date
Size
Limit Switches with Positive-Opening Contacts
application/pdf 3.02 MB
10/21/2021
3.02 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Industrial Warehouse Solutions
application/pdf 2.85 MB
9/23/2022
2.85 MB
Sensors and Switches in Valves and Flowmeters
application/pdf 1.78 MB
9/23/2022
1.78 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Name
Description
File Size
Date
Size
50032072: GSX Series Explosion Proof Safety Switch (Multiple Languages)
application/pdf 7.55 MB
1/8/2024
7.55 MB
MICRO SWITCH Safety Switches Comparison
application/pdf 636.73 KB
4/8/2024
636.73 KB
MICRO SWITCH GSX Series Explosion-Proof Safety Switch For Hazardous Applications
application/pdf 1.94 MB
2/27/2024
1.94 MB
MICRO SWITCH Hazardous Location Approvals Matrix
application/pdf 509.74 KB
2/29/2024
509.74 KB
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Limit Switches and Machine Safety Product Range Guide
application/pdf 7.98 MB
11/17/2022
7.98 MB
GSX switch mechanical endurance certificate
application/pdf 26.13 KB
7/16/2021
26.13 KB
Limit Switches with Positive-Opening Contacts
application/pdf 3.02 MB
10/21/2021
3.02 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
MICRO SWITCH™ Hazardous Area Approvals Guide
application/pdf 2.77 MB
7/16/2021
2.77 MB
Industrial Warehouse Solutions
application/pdf 2.85 MB
9/23/2022
2.85 MB
Oil and Gas Brochure -
application/pdf 3.4 MB
10/25/2022
3.4 MB
Industrial Product Line Card --
application/pdf 2.24 MB
10/25/2022
2.24 MB
MICRO SWITCH Hazardous Area Switches Brochure
application/pdf 24.3 MB
7/16/2021
24.3 MB
Why Limit Switches? A Straight-Forward Switching Solution
application/pdf 986.65 KB
7/16/2021
986.65 KB
White Paper: How Switches Can Stop Machines from Going Boom
application/pdf 2.56 MB
7/16/2021
2.56 MB
GSX switch electrical endurance certificate
application/pdf 25.84 KB
7/16/2021
25.84 KB
Sensors and Switches in Valves and Flowmeters
application/pdf 1.78 MB
9/23/2022
1.78 MB
GSX switch SIRA certificate
application/pdf 410.27 KB
7/16/2021
410.27 KB
Name
Description
File Size
Date
Size
MICRO SWITCH GSX Series Explosion-Proof Safety Switch For Hazardous Applications
1.94 MB
2/27/2024
Limit Switches and Machine Safety Product Range Guide
7.98 MB
11/17/2022
MICRO SWITCH™ Hazardous Area Approvals Guide
2.77 MB
7/16/2021
50032072: GSX Series Explosion Proof Safety Switch (Multiple Languages)
7.55 MB
1/8/2024
MICRO SWITCH Hazardous Location Approvals Matrix
509.74 KB
2/29/2024
MICRO SWITCH Safety Switches Comparison
636.73 KB
4/8/2024
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Oil and Gas Brochure -
3.4 MB
10/25/2022
MICRO SWITCH Hazardous Area Switches Brochure
24.3 MB
7/16/2021
Industrial Product Line Card --
2.24 MB
10/25/2022
Why Limit Switches? A Straight-Forward Switching Solution
986.65 KB
7/16/2021
White Paper: How Switches Can Stop Machines from Going Boom
2.56 MB
7/16/2021
GSX switch mechanical endurance certificate
26.13 KB
7/16/2021
GSX switch electrical endurance certificate
25.84 KB
7/16/2021
GSX switch SIRA certificate
410.27 KB
7/16/2021
Limit Switches with Positive-Opening Contacts
3.02 MB
10/21/2021
Agricultural Vehicles
1.11 MB
4/11/2024
Industrial Warehouse Solutions
2.85 MB
9/23/2022
Sensors and Switches in Valves and Flowmeters
1.78 MB
9/23/2022
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Product Number
Image
SKU
Description
alt
GSXA42A1E
HAZARDOUS LOCATION LIMIT SWITCH
alt
GSXA42B
MICRO SWITCH GSX Series Explosion-Proof Safety Switch, 0.5 in NPT housing, 2NC/1NO pin plunger
alt
GSXA42C
MICRO SWITCH GSX Series Explosion-Proof Safety Switch, 0.5 in NPT housing, 2NC/1NO top roller plunger
alt
GSXA42D
MICRO SWITCH GSX Series Explosion-Proof Safety Switch, 0.5 in NPT housing, 2NC/1NO top roller lever
alt
GSXA46A1E
MICRO SWITCH GSX Series Explosion-Proof Safety Switch, 0.5 in NPT housing, 3NC/1NO side rotary Ø0.75 in x 0.25 in bronze roller
alt
GSXA46B
MICRO SWITCH GSX Series Explosion-Proof Safety Switch, 0.5 in NPT housing, 3NC/1NO pin plunger
alt
GSXA46C
MICRO SWITCH GSX Series Explosion-Proof Safety Switch, 0.5 in NPT housing, 3NC/1NO top roller plunger
alt
GSXA46D
MICRO SWITCH GSX Series Explosion-Proof Safety Switch, 0.5 in NPT housing, 3NC/1NO top roller lever
alt
GSXC42A1E
MICRO SWITCH GSX Series Explosion-Proof Safety Switch, 20 mm housing, 2NC/1NO side rotary Ø0.75 in x 0.25 in bronze roller
alt
GSXC46B
MICRO SWITCH GSX Series Explosion-Proof Safety Switch, 20 mm housing, 3NC/1NO pin plunger
Image
SKU
Description
alt
GSXA42A1E
HAZARDOUS LOCATION LIMIT SWITCH
alt
GSXA42B
MICRO SWITCH GSX Series Explosion-Proof Safety Switch, 0.5 in NPT housing, 2NC/1NO pin plunger
alt
GSXA42C
MICRO SWITCH GSX Series Explosion-Proof Safety Switch, 0.5 in NPT housing, 2NC/1NO top roller plunger
alt
GSXA42D
MICRO SWITCH GSX Series Explosion-Proof Safety Switch, 0.5 in NPT housing, 2NC/1NO top roller lever
alt
GSXA46A1E
MICRO SWITCH GSX Series Explosion-Proof Safety Switch, 0.5 in NPT housing, 3NC/1NO side rotary Ø0.75 in x 0.25 in bronze roller
alt
GSXA46B
MICRO SWITCH GSX Series Explosion-Proof Safety Switch, 0.5 in NPT housing, 3NC/1NO pin plunger
alt
GSXA46C
MICRO SWITCH GSX Series Explosion-Proof Safety Switch, 0.5 in NPT housing, 3NC/1NO top roller plunger
alt
GSXA46D
MICRO SWITCH GSX Series Explosion-Proof Safety Switch, 0.5 in NPT housing, 3NC/1NO top roller lever
alt
GSXC42A1E
MICRO SWITCH GSX Series Explosion-Proof Safety Switch, 20 mm housing, 2NC/1NO side rotary Ø0.75 in x 0.25 in bronze roller
alt
GSXC46B
MICRO SWITCH GSX Series Explosion-Proof Safety Switch, 20 mm housing, 3NC/1NO pin plunger