What are you looking for?

This is Search input need to add more information.


Overview

MICRO SWITCH GSS Series Safety Limit Switch, 4NC Direct Opening, Slow Action, Side Rotary, Metal Roller, 1/2 NPT, EN50041, Zinc Die-cast, Silver Contacts.
The GSS Series Global Safety Switch is available in three configurations:
  • GSA - Standard mounting per EN50041
  • GSC - Standard mounting per EN50047
  • GSE - Compatible with standard mounting per EN50047
  • UL, CE, CSA, SIL 3 capable
GSAA41A1B Compact and Standard Safety Switches - Honeywell


Technical Specifications

Product Type Safety Limit Switch
Actuator Side Rotary, Metal Roller
Switch Type 4NC Direct Opening, Slow Action
Contact Material Silver
Cable Length N/A
Termination Type 1/2 NPT
Ampere Rating 1 mA to 100 mA Low Energy
Voltage 1 Vac/Vdc to 50 Vac/Vdc
Housing Material Zinc Die-Cast
Housing Type EN50041
Series Name GSS
Shock 50 g per IEC 68-2-27
Vibration 10 g per IEC 68-2-6
Sealing IP67; NEMA 1, 4, 12, 13, EN60529
CSA File # LR94369-3
UL File # E37138, E157416
Agency Approvals and Standards UL, CE, CSA, SIL 3 capable
Expected Mechanical Life 15 Million
Operating Temperature -25 °C to 85 °C [-13 °F to 185 °F]
Availability Global
UNSPSC Code 39122205
UNSPSC Commodity 39122205 Safety Switches
Contact Block N/A
Indicator N/A
Comment IEC 947-5-1, EN60947-5-1, UL508

Technical Specifications

Product Type Safety Limit Switch
Actuator Side Rotary, Metal Roller
Switch Type 4NC Direct Opening, Slow Action
Contact Material Silver
Cable Length N/A
Termination Type 1/2 NPT
Ampere Rating 1 mA to 100 mA Low Energy
Voltage 1 Vac/Vdc to 50 Vac/Vdc
Housing Material Zinc Die-Cast
Housing Type EN50041
Series Name GSS
Shock 50 g per IEC 68-2-27
Vibration 10 g per IEC 68-2-6
Sealing IP67; NEMA 1, 4, 12, 13, EN60529
CSA File # LR94369-3
UL File # E37138, E157416
Agency Approvals and Standards UL, CE, CSA, SIL 3 capable
Expected Mechanical Life 15 Million
Operating Temperature -25 °C to 85 °C [-13 °F to 185 °F]
Availability Global
UNSPSC Code 39122205
UNSPSC Commodity 39122205 Safety Switches
Contact Block N/A
Indicator N/A
Comment IEC 947-5-1, EN60947-5-1, UL508

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
GSS Series Electromechanical Safety Limit Switch Datasheet Datasheet English 4MB
PK XP-4050: GSC/D/E Series Global Safety Limit Switch, Issue 3 (Multiple Languages) Installation Instructions and Approvals Documentation English 429KB
PK 80086: GSS Series Global Safety Limit Switch Installation Instructions and Approvals Documentation English 518KB
MICRO SWITCH Safety Switches Comparison Product Range Guide English 504KB
Limit Switches with Positive-Opening Contacts Application Note English 3MB
Industrial Product Line Card Line Card/Selection Chart English 2MB
Limit Switches and Machine Safety Range Guide Product Range Guide English 22MB
Electromechanical Safety Switch Product Selection Guide Catalog Information English 351KB
GSA switch electrical endurance certificate Certificate English 25KB
GSD switch electrical endurance certificate Certificate English 27KB
GSA switch mechanical endurance certificate Certificate English 25KB
GSD switch mechanical endurance certificate Certificate English 27KB
GSA switch SIRA certificate Certificate English 53KB
Technical Note: I2C Communications with Honeywell Airflow Sensors Certificate English 59KB

Product Features

  • Positive opening operation of normally closed contacts
  • Available with up to 4NC positive opening contacts
  • Galvanically isolated contacts
  • Available with gold-plated contacts for improved switching reliability at low currents and voltages
  • Wide selection of actuators
  • UL, CSA, CE, SIL 3 capable

Applications

  • Machine tools
  • Material handling equipment
  • Packaging machinery
  • Textile machinery
  • Construction machinery and equipment

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.