What are you looking for?

This is Search input need to add more information.


Overview

MICRO SWITCH GLL Series Global Limit Switches, Side Rotary, Adjustable Length Lever with 50mm rubber roller, 1NC/1NO Direct Opening SPDT snap action, 1/2 in conduit.
MICRO SWITCH GLL Series limit switches are double insulated compact housing conforms to EN50047 and makes GLL switches ideal for mounting where space is at a premium. These products also feature direct opening normally closed circuits, and are available in a variety of actuator styles required for OEM applications. Designed to the IEC electrical standard, GLL is suitable for world-wide use and also meets globally accepted mounting standards.
GLLA01A2Y General Purpose Limit Switches - Honeywell


Technical Specifications

Availability Global
Operating Force (OF) 12,0 N-cm [1.062 lb-in]
Release Force 2,0 N cm [0.177 lb in]
Pretravel (PT) 30° max.
Overtravel (OT) 40° min.
Differential Travel (DT) 18° max.
Product Type EN 50047 Global Limit Switch
Actuator Side Rotary
Termination Type 12,7 mm [0.5 in] Conduit
Circuitry 1NO 1NC Direct Opening Snap Action
Supply Voltage 300 Vac/250 Vdc max.
Housing Material Plastic
Ampere Rating 10 A (Thermal)
Sealing IP66; NEMA 1, 12, 13
Housing Type EN50047
Lever Type
Series Name GLL
Shock 50 g per IEC 68-2-27c (w/o Actuator)
Vibration 10 g per IEC 68-2-6 (w/o Actuator)
UL File # E216958
Expected Mechanical Life 5 Million
Operating Temperature -10 °C to 80 °C [14 °F to 176 °F]
Comment Side rotary 20 mm - 65 mm adjustable length lever with rubber roller; 12,7 mm [0.5 in] conduit
Agency Approvals and Standards cULus, CE, CCC
UNSPSC Code 39122213
UNSPSC Commodity 39122213 Limit Switches
Sealed Industrial
Operating Position (OP) 30°

Technical Specifications

Availability Global
Operating Force (OF) 12,0 N-cm [1.062 lb-in]
Release Force 2,0 N cm [0.177 lb in]
Pretravel (PT) 30° max.
Overtravel (OT) 40° min.
Differential Travel (DT) 18° max.
Product Type EN 50047 Global Limit Switch
Actuator Side Rotary
Termination Type 12,7 mm [0.5 in] Conduit
Circuitry 1NO 1NC Direct Opening Snap Action
Supply Voltage 300 Vac/250 Vdc max.
Housing Material Plastic
Ampere Rating 10 A (Thermal)
Sealing IP66; NEMA 1, 12, 13
Housing Type EN50047
Lever Type 20 mm - 65 mm Adjustable Length Lever with Rubber Roller (50 mm dia x 10 mm wide)
Series Name GLL
Shock 50 g per IEC 68-2-27c (w/o Actuator)
Vibration 10 g per IEC 68-2-6 (w/o Actuator)
UL File # E216958
Expected Mechanical Life 5 Million
Operating Temperature -10 °C to 80 °C [14 °F to 176 °F]
Comment Side rotary 20 mm - 65 mm adjustable length lever with rubber roller; 12,7 mm [0.5 in] conduit
Agency Approvals and Standards cULus, CE, CCC
UNSPSC Code 39122213
UNSPSC Commodity 39122213 Limit Switches
Sealed Industrial
Operating Position (OP) 30°

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
MICRO SWITCH GLL Series Limit Switches Datasheet English 5MB
MICRO SWITCH Limit Switches Comparison Product Range Guide English 463KB
Sensors and Switches in Mobile Cranes Application Note English 2MB
PK 80112: Installation Instructions for Products with Conduit Openings Installation Instructions English 342KB
50012101: GLL Series Limit Switch Installation Instructions English 1MB
Sensors and Switches in Front Loaders Application Note English 3MB
Limit Switches and Machine Safety Range Guide Product Range Guide English 22MB
White Paper: Impacts of Shock and Vibration on a Limit Switch White Paper English 4MB
Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB

Product Features

  • Double break, direct-opening snap-action contacts conform to IEC 60947-5-1-3
  • EN50047 mounting
  • Galvanically isolated contacts
  • Double-insulated plastic housing
  • 20 mm and 1/2 in NPT conduit options
  • Contact block integral to switch housing
  • Hinge cover for easy wiring access
  • 50 mm rollers ideal for elevator applications
  • Sealing IP66; NEMA 1, 12, 13
  • c-UL-US, CE, CCC

Applications

  • Elevators
  • Escalators
  • Aerial/platform lifts
  • Industrial doors
  • Packaging equipment

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.