What are you looking for?

This is Search input need to add more information.


Overview

MICRO SWITCH GLH Series Global Limit Switches, Side Rotary With Roller - Standard, 1NC 1NO SPDT Snap Action, 0.5 in - 14NPT conduit.
Honeywell’s MICRO SWITCH GLA Limit Switch Series is designed to global EN50041 standards and well suited for worldwide applications. The modular design (heads/actuators, bodies, and contact blocks) of the limit switch allows for rapid response to meet customer applications. The rugged die-cast metal housing of the switch is ideal for indoor and outdoor applications where a degree of IP or NEMA enclosure sealing is required. Normally closed snap-action contacts and normally closed slow-action contacts are positive opening.
GLHA01A1B General Purpose Limit Switches - Honeywell


Technical Specifications

Availability Global
Operating Force (OF) 0,330 N m [2.90 in lb]
Pretravel (PT) 26°
Overtravel (OT) 59°
Differential Travel (DT) 12° max.
Product Type EN50041/47 Global Limit Switch
Actuator Side Rotary
Termination Type 0.5 in - 14NPT Conduit
Circuitry 1NC 1NO SPDT Snap Action
Supply Voltage 18 Vdc to 30 Vdc
Housing Material Zinc Die-Cast
Ampere Rating 10 A (Thermal)
Sealing IP67; NEMA 1, 4, 12, 13
Housing Type EN50041+2 LED
Lever Type
Series Name GLS DIN
Shock 50 g per IEC 68-2-27c (w/o Actuator)
Vibration 10 g per IEC 68-2-6 (w/o Actuator)
UL File # E37138 & E157416
Expected Mechanical Life 15 Million
Operating Temperature -25 °C to 85 °C [-13 °F to 185 °F]
Comment Roller Material: Steel
Agency Approvals and Standards UL, CE, CSA, CCC. IEC 947-5-1, EN60947-5-1, UL508
UNSPSC Code 39122213
UNSPSC Commodity 39122213 Limit Switches
Sealed Industrial
Operating Position (OP) 26°

Technical Specifications

Availability Global
Operating Force (OF) 0,330 N m [2.90 in lb]
Pretravel (PT) 26°
Overtravel (OT) 59°
Differential Travel (DT) 12° max.
Product Type EN50041/47 Global Limit Switch
Actuator Side Rotary
Termination Type 0.5 in - 14NPT Conduit
Circuitry 1NC 1NO SPDT Snap Action
Supply Voltage 18 Vdc to 30 Vdc
Housing Material Zinc Die-Cast
Ampere Rating 10 A (Thermal)
Sealing IP67; NEMA 1, 4, 12, 13
Housing Type EN50041+2 LED
Lever Type Roller - Standard
Series Name GLS DIN
Shock 50 g per IEC 68-2-27c (w/o Actuator)
Vibration 10 g per IEC 68-2-6 (w/o Actuator)
UL File # E37138 & E157416
Expected Mechanical Life 15 Million
Operating Temperature -25 °C to 85 °C [-13 °F to 185 °F]
Comment Roller Material: Steel
Agency Approvals and Standards UL, CE, CSA, CCC. IEC 947-5-1, EN60947-5-1, UL508
UNSPSC Code 39122213
UNSPSC Commodity 39122213 Limit Switches
Sealed Industrial
Operating Position (OP) 26°

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
MICRO SWITCH GLA Series Global Limit Switches Datasheet English 8MB
MICRO SWITCH GLC, GLD, & GLE Series Miniature Global Limit Switches Datasheet English 14MB
MICRO SWITCH Limit Switches Comparison Product Range Guide English 463KB
Sensors and Switches in Mobile Cranes Application Note English 2MB
PK 80112: Installation Instructions for Products with Conduit Openings Installation Instructions English 342KB
PK 81501: GLS Global Limit Switches (GLS-DIN) Installation Instructions English 8MB
PK 81511: GLS series indicators Installation Instructions English 1MB
Sensors and Switches in Front Loaders Application Note English 3MB
Limit Switches with Positive-Opening Contacts Application Note English 3MB
Limit Switches and Machine Safety Range Guide Product Range Guide English 9MB
White Paper: Impacts of Shock and Vibration on a Limit Switch White Paper English 4MB
Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB

Product Features

  • Designed to IEC standard for world-wide applications
  • UL, CSA, and CE
  • International conduit sizes
  • Direct PLC interface compatible (two circuit)
  • Modular construction reduces maintenance parts costs
  • Designed for ease of installation
  • Variety of basic switch versions
  • Wide choice of actuators

Applications

  • Machine tools: metal fabrication equipment, presses, transfer lines and special machinery
  • Material handling equipment: conveyors, elevators, cranes, and hoists
  • Packaging machinery and process equipment
  • Textile machinery
  • Construction machinery and equipment, vehicles and lift trucks

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.