/content/sps/us/en/search-results.html

General Purpose Limit Switches

GLF Series

Din EN50041 mounting. Metal housing. Non-plug in. 1 LED pilot light. IP67 sealing. 30 mm x 60 mm mounting holes. UL/CE/CCC approvals

Overview

Honeywell's MICRO SWITCH GLF Limit Switch Series is designed to global EN50041 standards and features a metal, non-plug-in-body style with 1 LED. The modular design (heads/actuators, bodies, and contact blocks) of the limit switch allows for rapid response to meet customer applications.

The rugged die-cast metal housing of the switch is ideal for indoor and outdoor applications where a degree of IP or NEMA enclosure sealing is required. Normally closed snap-action contacts and normally closed slow-action contacts are positive opening.

Data Sheet
Name
Description
File Size
Date
Size
MICRO SWITCH GLA Series Global Limit Switches
application/pdf 7.28 MB
7/16/2021
7.28 MB
MICRO SWITCH GLC, GLD, & GLE Series Miniature Global Limit Switches
application/pdf 13.72 MB
1/11/2024
13.72 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Limit Switches and Machine Safety Product Range Guide
application/pdf 7.98 MB
11/17/2022
7.98 MB
PK 81511: GLS series indicators
application/pdf 1.07 MB
7/16/2021
1.07 MB
Installation Instructions
Name
Description
File Size
Date
Size
PK 81501: GLS Global Limit Switches (GLS-DIN)
application/pdf 7.2 MB
7/16/2021
7.2 MB
PK 80112: Installation Instructions for Products with Conduit Openings
application/pdf 347.13 KB
7/16/2021
347.13 KB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Controlling the Future with Technology
application/pdf 11.8 MB
3/7/2023
11.8 MB
Where Legacy Meets Innovation
application/pdf 5.17 MB
5/4/2022
5.17 MB
Partners Providing Technical Safety and Productivity Solutions -
application/pdf 1.04 MB
4/11/2024
1.04 MB
Technical Note
Name
Description
File Size
Date
Size
Industrial Product Line Card --
application/pdf 2.24 MB
10/25/2022
2.24 MB
White Paper
Name
Description
File Size
Date
Size
White Paper: Impacts of Shock and Vibration on a Limit Switch
application/pdf 2.31 MB
9/23/2022
2.31 MB
Why Limit Switches? A Straight-Forward Switching Solution
application/pdf 986.65 KB
7/16/2021
986.65 KB
Application Note
Name
Description
File Size
Date
Size
MICRO SWITCH Limit Switches: Keep Trains Moving on Track
application/pdf 1.16 MB
7/16/2021
1.16 MB
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
application/pdf 628.05 KB
12/20/2022
628.05 KB
Limit Switches with Positive-Opening Contacts
application/pdf 3.02 MB
10/21/2021
3.02 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Sensors and Switches in Front Loaders
application/pdf 2.54 MB
12/20/2022
2.54 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Sensors and Switches in Mobile Cranes
application/pdf 1.97 MB
12/20/2022
1.97 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Name
Description
File Size
Date
Size
MICRO SWITCH Limit Switches: Keep Trains Moving on Track
1.16 MB
7/16/2021
1.16 MB
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
16.69 MB
Industrial Product Line Card --
2.24 MB
10/25/2022
2.24 MB
Controlling the Future with Technology
11.8 MB
3/7/2023
11.8 MB
Forestry Vehicles
1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
628.05 KB
12/20/2022
628.05 KB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Where Legacy Meets Innovation
5.17 MB
5/4/2022
5.17 MB
PK 81501: GLS Global Limit Switches (GLS-DIN)
7.2 MB
7/16/2021
7.2 MB
Limit Switches with Positive-Opening Contacts
3.02 MB
10/21/2021
3.02 MB
Limit Switches and Machine Safety Product Range Guide
7.98 MB
11/17/2022
7.98 MB
PK 81511: GLS series indicators
1.07 MB
7/16/2021
1.07 MB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Sensors and Switches in Front Loaders
2.54 MB
12/20/2022
2.54 MB
Agricultural Vehicles
1.11 MB
4/11/2024
1.11 MB
MICRO SWITCH GLA Series Global Limit Switches
7.28 MB
7/16/2021
7.28 MB
Sensors and Switches in Mobile Cranes
1.97 MB
12/20/2022
1.97 MB
White Paper: Impacts of Shock and Vibration on a Limit Switch
2.31 MB
9/23/2022
2.31 MB
PK 80112: Installation Instructions for Products with Conduit Openings
347.13 KB
7/16/2021
347.13 KB
MICRO SWITCH GLC, GLD, & GLE Series Miniature Global Limit Switches
13.72 MB
1/11/2024
13.72 MB
Why Limit Switches? A Straight-Forward Switching Solution
986.65 KB
7/16/2021
986.65 KB
Partners Providing Technical Safety and Productivity Solutions -
1.04 MB
4/11/2024
1.04 MB
Name
Description
File Size
Date
Size
MICRO SWITCH GLA Series Global Limit Switches
7.28 MB
7/16/2021
MICRO SWITCH GLC, GLD, & GLE Series Miniature Global Limit Switches
13.72 MB
1/11/2024
Limit Switches and Machine Safety Product Range Guide
7.98 MB
11/17/2022
PK 81511: GLS series indicators
1.07 MB
7/16/2021
PK 81501: GLS Global Limit Switches (GLS-DIN)
7.2 MB
7/16/2021
PK 80112: Installation Instructions for Products with Conduit Openings
347.13 KB
7/16/2021
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Controlling the Future with Technology
11.8 MB
3/7/2023
Where Legacy Meets Innovation
5.17 MB
5/4/2022
Partners Providing Technical Safety and Productivity Solutions -
1.04 MB
4/11/2024
Industrial Product Line Card --
2.24 MB
10/25/2022
White Paper: Impacts of Shock and Vibration on a Limit Switch
2.31 MB
9/23/2022
Why Limit Switches? A Straight-Forward Switching Solution
986.65 KB
7/16/2021
MICRO SWITCH Limit Switches: Keep Trains Moving on Track
1.16 MB
7/16/2021
Forestry Vehicles
1.05 MB
12/20/2022
Platform Vehicles
628.05 KB
12/20/2022
Limit Switches with Positive-Opening Contacts
3.02 MB
10/21/2021
Construction Vehicles -
984.29 KB
12/20/2022
Sensors and Switches in Front Loaders
2.54 MB
12/20/2022
Agricultural Vehicles
1.11 MB
4/11/2024
Sensors and Switches in Mobile Cranes
1.97 MB
12/20/2022
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Product Number
Image
SKU
Description
alt
GLFA01A1A
MICRO SWITCH GLF Series Global Limit Switches, Side Rotary With Roller - Standard, 1NC 1NO SPDT Snap Action, 0.5 in - 14NPT conduit
alt
GLFA01A1B
MICRO SWITCH GLF Series Global Limit Switches, Side Rotary With Roller - Standard, 1NC 1NO SPDT Snap Action, 0.5 in - 14NPT conduit
alt
GLFA01B
MICRO SWITCH GLF Series Global Limit Switches, Top Plunger, 1NC 1NO SPDT Snap Action, 0.5 in - 14NPT conduit
alt
GLFA01C
MICRO SWITCH GLF Series Global Limit Switches, Top Roller Plunger, 1NC 1NO SPDT Snap Action, 0.5 in - 14NPT conduit
alt
GLFA01D
MICRO SWITCH GLF Series Global Limit Switches, Top Roller Arm, 1NC 1NO SPDT Snap Action, 0.5 in - 14NPT conduit
alt
GLFA01E7B
MICRO SWITCH GLF Series Global Limit Switches, Wobble - Coil Spring, 1NC 1NO SPDT Snap Action, 0.5 in - 14NPT conduit
alt
GLFA03A2B
MICRO SWITCH GLF Series Global Limit Switches, Side Rotary With Roller - Adjustable, 1NC 1NO Slow Action Break-Before-Make (BBM), 0.5 in - 14NPT conduit
alt
GLFA07C
MICRO SWITCH GLF Series Global Limit Switches, Top Roller Plunger, 1NC 1NO SPDT Snap Action, 0.5 in - 14NPT conduit, Gold Contacts
alt
GLFA24A1B
MICRO SWITCH GLF Series Global Limit Switches, Side Rotary With Roller - Standard, 2NC 2NO DPDT Snap Action, 0.5 in - 14NPT conduit
alt
GLFA24A2A
MICRO SWITCH GLF Series Global Limit Switches, Side Rotary With Roller - Adjustable, 2NC 2NO DPDT Snap Action, 0.5 in - 14NPT conduit
Image
SKU
Description
alt
GLFA01A1A
MICRO SWITCH GLF Series Global Limit Switches, Side Rotary With Roller - Standard, 1NC 1NO SPDT Snap Action, 0.5 in - 14NPT conduit
alt
GLFA01A1B
MICRO SWITCH GLF Series Global Limit Switches, Side Rotary With Roller - Standard, 1NC 1NO SPDT Snap Action, 0.5 in - 14NPT conduit
alt
GLFA01B
MICRO SWITCH GLF Series Global Limit Switches, Top Plunger, 1NC 1NO SPDT Snap Action, 0.5 in - 14NPT conduit
alt
GLFA01C
MICRO SWITCH GLF Series Global Limit Switches, Top Roller Plunger, 1NC 1NO SPDT Snap Action, 0.5 in - 14NPT conduit
alt
GLFA01D
MICRO SWITCH GLF Series Global Limit Switches, Top Roller Arm, 1NC 1NO SPDT Snap Action, 0.5 in - 14NPT conduit
alt
GLFA01E7B
MICRO SWITCH GLF Series Global Limit Switches, Wobble - Coil Spring, 1NC 1NO SPDT Snap Action, 0.5 in - 14NPT conduit
alt
GLFA03A2B
MICRO SWITCH GLF Series Global Limit Switches, Side Rotary With Roller - Adjustable, 1NC 1NO Slow Action Break-Before-Make (BBM), 0.5 in - 14NPT conduit
alt
GLFA07C
MICRO SWITCH GLF Series Global Limit Switches, Top Roller Plunger, 1NC 1NO SPDT Snap Action, 0.5 in - 14NPT conduit, Gold Contacts
alt
GLFA24A1B
MICRO SWITCH GLF Series Global Limit Switches, Side Rotary With Roller - Standard, 2NC 2NO DPDT Snap Action, 0.5 in - 14NPT conduit
alt
GLFA24A2A
MICRO SWITCH GLF Series Global Limit Switches, Side Rotary With Roller - Adjustable, 2NC 2NO DPDT Snap Action, 0.5 in - 14NPT conduit