What are you looking for?

This is Search input need to add more information.


Overview

MICRO SWITCH GLD Series Global Limit Switches, Side Rotary With Roller - Adjustable, 1NC/1NO SPDT Snap Action, 0.5 in - 14NPT conduit.
MICRO SWITCH GLS Min-Din limit switches are durable and reliable limit switches sealed to IP and NEMA ratings. The compact housings are often ideal for equipment where space is at a premium. The extensive product range is available in three different housing types; metal housing, plastic housing or a three conduit metal housing which are mounting compatible to EN50047. A wide range of actuators, contact blocks, and conduit/connectivity options enhance the product offering. In today’s demanding age of logic-level controls, electromechanical switches are frequently used to interface with PLCs and other logic level devices. GLS limit switches offer an option for gold-plated contacts for the standard switch. This option promotes the switch reliability for logic-level applications.
GLDA01A2B General Purpose Limit Switches - Honeywell


Technical Specifications

Availability Global
Operating Force (OF) 0,12 N m [1.10 in lb]
Pretravel (PT) 26°
Overtravel (OT) 49°
Differential Travel (DT) 11.5°
Product Type EN50041/47 Global Limit Switch
Actuator Side Rotary
Termination Type 0.5 in - 14NPT Conduit
Circuitry 1NC 1NO SPDT Snap Action
Supply Voltage 600 Vac and 250 Vdc max.
Housing Material Plastic
Ampere Rating 10 A (Thermal)
Sealing IP66, IP67; NEMA 1, 4X (indoor use only) 12, 13
Housing Type EN50047
Lever Type
Series Name GLS MIN-DIN
Shock 50 g per IEC 68-2-27c (w/o Actuator)
Vibration 10 g per IEC 68-2-6 (w/o Actuator)
UL File # E37138 & E157416
Expected Mechanical Life 10 Million
Operating Temperature -40 °C to 85 °C [-40 °F to 185 °F]
Comment Roller Material: Steel
Agency Approvals and Standards Certified for global applications: CE (Europe), UL/CSA (Americas/Canada), CCC (Asia-Pacific)1; Conforms to CE, EN50047, IEC/EN 60947-5-1; CSA C22.2 #14; UL 508; CCC1
1CCC certification is not available on the GL Series Switches sold within Europe, Middle East, and Africa. Option for CCC certification in these regions is available upon request.
UNSPSC Code 39122213
UNSPSC Commodity 39122213 Limit Switches
Sealed Industrial
Operating Position (OP) 26°

Technical Specifications

Availability Global
Operating Force (OF) 0,12 N m [1.10 in lb]
Pretravel (PT) 26°
Overtravel (OT) 49°
Differential Travel (DT) 11.5°
Product Type EN50041/47 Global Limit Switch
Actuator Side Rotary
Termination Type 0.5 in - 14NPT Conduit
Circuitry 1NC 1NO SPDT Snap Action
Supply Voltage 600 Vac and 250 Vdc max.
Housing Material Plastic
Ampere Rating 10 A (Thermal)
Sealing IP66, IP67; NEMA 1, 4X (indoor use only) 12, 13
Housing Type EN50047
Lever Type Roller - Adjustable
Series Name GLS MIN-DIN
Shock 50 g per IEC 68-2-27c (w/o Actuator)
Vibration 10 g per IEC 68-2-6 (w/o Actuator)
UL File # E37138 & E157416
Expected Mechanical Life 10 Million
Operating Temperature -40 °C to 85 °C [-40 °F to 185 °F]
Comment Roller Material: Steel
Agency Approvals and Standards Certified for global applications: CE (Europe), UL/CSA (Americas/Canada), CCC (Asia-Pacific)1; Conforms to CE, EN50047, IEC/EN 60947-5-1; CSA C22.2 #14; UL 508; CCC1
1CCC certification is not available on the GL Series Switches sold within Europe, Middle East, and Africa. Option for CCC certification in these regions is available upon request.
UNSPSC Code 39122213
UNSPSC Commodity 39122213 Limit Switches
Sealed Industrial
Operating Position (OP) 26°

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
MICRO SWITCH GLC, GLD, & GLE Series Miniature Global Limit Switches Datasheet English 14MB
MICRO SWITCH Limit Switches Comparison Product Range Guide English 463KB
Sensors and Switches in Mobile Cranes Application Note English 2MB
MICRO SWITCH Limit Switches: Keep Trains Moving on Track Application Note English 1MB
PK 80112: Installation Instructions for Products with Conduit Openings Installation Instructions English 342KB
PK 81521: GLS Min-Din Global Limit Switches Installation Instructions English 6MB
Limit Switches with Positive-Opening Contacts Application Note English 3MB
Sensors and Switches in Front Loaders Application Note English 3MB
Limit Switches and Machine Safety Range Guide Product Range Guide English 22MB
White Paper: Impacts of Shock and Vibration on a Limit Switch White Paper English 4MB
Transportation Range Guide Product Range Guide English 4MB
Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB

Product Features

  • Designed to IEC standard for world-wide applications
  • Certified for global applications: UL/CSA (Americas/Canada), CE (Europe), CCC (Asia-Pacific)1
  • International conduit sizes
  • Direct PLC interface compatible (two circuit)
  • Modular construction reduces maintenance parts costs
  • Designed for ease of installation
  • Variety of basic switch versions
  • Wide choice of actuators
  • 1CCC certification is not available on the GL Series Switches sold within Europe, Middle East, and Africa. Option for CCC certification in these regions is available upon request.

Applications

  • Machine tools: metal fabrication equipment, presses, transfer lines and special machinery
  • Material handling equipment: conveyors, elevators, cranes, and hoists
  • Packaging machinery and process equipment
  • Textile machinery
  • Construction machinery and equipment, vehicles and lift trucks

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.