General Purpose Limit Switches
GLA Series
Din EN50041 mounting. Metal housing. Non-plug in. IP67 sealing. 30x60 mm mounting holes. UL/CE/CCC approvals
Honeywell's MICRO SWITCH GLA Limit Switch Series is designed to global EN50041 standards and well suited for worldwide applications. The modular design (heads/actuators, bodies, and contact blocks) of the limit switch allows for rapid response to meet customer applications. The rugged die-cast metal housing of the switch is ideal for indoor and outdoor applications where a degree of IP or NEMA enclosure sealing is required. Normally closed snap-action contacts and normally closed slow-action contacts are positive opening.