What are you looking for?

This is Search input need to add more information.


Overview

MICRO SWITCH GK Series Key Operated Safety Switch, 4NC Direct Opening, 1/2 NPT, Zinc Die-cast Housing, Gold-plated Contacts.
The GK Series Dual Entry Key Operated Safety Interlock Switch is designed for use on machinery where key removal brings the machine to an immediate safe condition. It provides enhanced operator safety when added to hinged or sliding guard doors, screens and protective covers on enclosures. Key sold separately.

A safety lockout device (GKZL2) is available for use with the GKR/GKL Series. The lockout device is designed to prevent a key from being inserted either manually or by the protective guard being closed while maintenance personnel are working on the machine. When inserted, the lockout device may accommodate up to four padlocks to prevent unauthorized removal of the device. UL, CE, CSA, SIL 3 capable.

GKBA30LX Key Interlock Switches - Honeywell


Technical Specifications

Product Type Key Operated Safety Interlock Switch
Actuator Key
Lever Type
Switch Type 4NC Direct Opening
Contact Material Gold-plated
Cable Length N/A
Termination Type 1/2 NPT
Ampere Rating 1 mA to 100 mA Low Energy
Voltage 1 Vac/Vdc to 50 Vac/Vdc
Housing Material Zinc Die-Cast
Housing Type EN50041
Series Name GK
Shock 50 g per IEC 68-2-27
Vibration 10 g per IEC 68-2-6
Sealing IP67; NEMA 1, 4, 12, 13
CSA File # LR57326
UL File # E37138, E157416
Agency Approvals and Standards UL, CE, CSA , SIL 3 capable
Expected Mechanical Life 15 Million
Operating Temperature -25 °C to 40 °C [-13 °F to 104 °F]
Availability Global
UNSPSC Code 39122205
UNSPSC Commodity 39122205 Safety Switches
Contact Block N/A
Indicator N/A
Comment IEC 947-5-1, EN50041

Technical Specifications

Product Type Key Operated Safety Interlock Switch
Actuator Key
Lever Type N/A
Switch Type 4NC Direct Opening
Contact Material Gold-plated
Cable Length N/A
Termination Type 1/2 NPT
Ampere Rating 1 mA to 100 mA Low Energy
Voltage 1 Vac/Vdc to 50 Vac/Vdc
Housing Material Zinc Die-Cast
Housing Type EN50041
Series Name GK
Shock 50 g per IEC 68-2-27
Vibration 10 g per IEC 68-2-6
Sealing IP67; NEMA 1, 4, 12, 13
CSA File # LR57326
UL File # E37138, E157416
Agency Approvals and Standards UL, CE, CSA , SIL 3 capable
Expected Mechanical Life 15 Million
Operating Temperature -25 °C to 40 °C [-13 °F to 104 °F]
Availability Global
UNSPSC Code 39122205
UNSPSC Commodity 39122205 Safety Switches
Contact Block N/A
Indicator N/A
Comment IEC 947-5-1, EN50041

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
GK Series Global Key Operated Safety Interlock Switch Datasheet English 2MB
PK 80109: GK Series Dual Entry Key Operated Safety Interlock Switch Installation Instructions and Approvals Documentation English 541KB
MICRO SWITCH Safety Switches Comparison Product Range Guide English 485KB
Limit Switches with Positive-Opening Contacts Application Note English 3MB
Industrial Product Line Card Line Card/Selection Chart English 2MB
Limit Switches and Machine Safety Range Guide Product Range Guide English 9MB
Electromechanical Safety Switch Product Selection Guide Catalog Information English 351KB
GK switch electrical endurance certificate Certificate English 27KB
GK switch mechanical endurance certificate Certificate English 27KB
GK switch SIRA certificate Certificate English 379KB

Product Features

  • Positive opening operation of normally closed contacts
  • Standard mounting per EN50041
  • Available with 2NC/2NO, 3NC/1NO or 4NC positive opening contacts
  • Side or top key entry
  • Unique friction feature for key retention
  • Choice of four heavy duty keys (Key sold separately)
  • Die-cast zinc housing
  • Lockout device available
  • UL, CSA, CE, SIL 3 capable

Applications

Hinged or sliding guard doors, screens, protective covers and enclosures on:
  • Machine tools machinery
  • Metalworking machines
  • Special purpose machinery
  • Robotics assembly cells
  • Plastic molding machines

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.