What are you looking for?

This is Search input need to add more information.


Overview

FSG Series force sensor, uncompensated/unamplified, analog output, 0 N to 20 N force range, blister pack packaging.

The FSG Series Force Sensor provides precise, reliable force sensing performance in a compact commercial-grade package. The sensor features a proven sensing technology that utilizes a specialized piezoresistive micro-machined silicon sensing element. The low power, unamplified, non-compensated Wheatstone bridge circuit design provides inherently stable mV outputs over the 5 N, 10 N, 15 N and 20 N force ranges.

Force sensors operate on the principle that the resistance of silicon-implanted piezoresistors will increase when the resistors flex under any applied force. The sensor concentrates force from the application, through the stainless steel plunger, directly to the silicon-sensing element. The amount of resistance changes in proportion to the amount of force being applied. This change in circuit resistance results in a corresponding mV output level change.

The sensor package design incorporates patented modular construction. The use of innovative elastomeric technology and engineered molded plastics results in overforce capacities of up to three times the rated force.

The stainless steel plunger provides excellent mechanical stability and is adaptable to a variety of applications. Various electric interconnects can accept prewired connectors, printed circuit board mounting, and surface mounting. The unique sensor design also provides a variety of mounting options that include mounting brackets.

FSG020WNPB Force Sensors - Honeywell


Technical Specifications

Signal Conditioning Unamplified
Output Analog
Operating Force or Pressure 0 N to 20 N
Overforce or Overpressure 60 N
Supply Voltage 3.3 V min., 10 V typ., 12.5 V max.
Operating Temperature -40°C to 85°C [-40°F to 185°F]
Storage Temperature -40°C to 100°C [-40°F to 212°F]
Linearity ±0.5% span, BFSL
Sensitivity 1.65 mV/V/N min., 1.8 mV/V/N min., 1.95 mV/V/N min.
Packaging Blister pack
Sensitivity Shift over Temperature ±0.5 mV typ.
Null Offset ±30 mV
Null Shift over Temperature ±0.5 mV typ.
Input Resistance 4.0 kOhm min., 5.0 kOhm typ., 6.0 kOhm max.
Output Resistance 4.0 kOhm min., 5.0 kOhm typ., 6.0 kOhm max.
Diagnostics No
Vibration 0 kHz to 2 kHz, 20 G sine
Shock 150 g
Availability Global
Comment MCTF 20 Million at 50°C
Series Name FSG

Technical Specifications

Signal Conditioning Unamplified
Output Analog
Operating Force or Pressure 0 N to 20 N
Overforce or Overpressure 60 N
Supply Voltage 3.3 V min., 10 V typ., 12.5 V max.
Operating Temperature -40°C to 85°C [-40°F to 185°F]
Storage Temperature -40°C to 100°C [-40°F to 212°F]
Linearity ±0.5% span, BFSL
Sensitivity 1.65 mV/V/N min., 1.8 mV/V/N min., 1.95 mV/V/N min.
Packaging Blister pack
Sensitivity Shift over Temperature ±0.5 mV typ.
Null Offset ±30 mV
Null Shift over Temperature ±0.5 mV typ.
Input Resistance 4.0 kOhm min., 5.0 kOhm typ., 6.0 kOhm max.
Output Resistance 4.0 kOhm min., 5.0 kOhm typ., 6.0 kOhm max.
Diagnostics No
Vibration 0 kHz to 2 kHz, 20 G sine
Shock 150 g
Availability Global
Comment MCTF 20 Million at 50°C
Series Name FSG

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
FSG Series Force Sensors Datasheet English 378KB
FSG Series Force Sensors Installation Instructions English 331KB
Sensors and Switches: Solutions for Medical Applications Flyer English 2MB
Solutions for Infusion Pumps Application Note English 3MB
FSG Series lowres photo Photo -- 47KB
Airflow, Force, and Pressure Sensors Range Guide Product Range Guide English 2MB
Sensors and Switches for Medical Applications Brochure English 11MB

Product Features

  • Extremely low deflection (approx. 30 µm typical at Full Scale) helps reduce measurement error
  • Low repeatability error ( 0.2% span) improves overall system accuracy
  • Low linearity error ( 0.5% span) improves system accuracy over the entire force range
  • Low off-center loading errors improves system accuracy due to mechanical misalignment
  • Resolution to 0.0098 N improves customer's system accuracy
  • Fast response time allows system to make faster decisions which may improve system accuracy
  • Low power consumption allows use in battery applications
  • High ESD resistance of 8 kV) reduces special handling during assembly

Applications

Medical:

  • Infusion pumps
  • Ambulatory non-invasive pumps
  • Occlusion detection
  • Kidney dialysis machines
  • Enteral pumps

Industrial:

  • Load and compression sensing
  • Variable tension control
  • Robotic end-effectors
  • Wire bonding equipment

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.